Skip to search Skip to main content Skip to navigation

Call us at 1-888-826-6342

We noticed you are from . Visit your local site for regional offers and live support.

3/4" Flow Switches for Threaded Plastic Piping

3/4" Plastic Flow Switch 2.0 GPM Switch Point
Warranty

$89.43

Item# FS-100-200

In stock

Lead Time (If not in stock): 4 weeks
3/4" Plastic Flow Switch 2.0 GPM Switch Point FS-100-200 FS-100-200
  • Flow Switch Setpoints: 0.25 GPM to 5.0 GPM
  • Port Size: 3/4' NPT
  • Non-Adjustable Setpoint
  • Primary Construction Material: Polypropylene

FS-100-200 Model Options

View all models

Edit these specs to order a different model. Not all combinations are valid. Options compatible with previous selections will be in bold.

*Highlighted options are not compatible. Please select a different combination.

Features
Media Type
Accuracy
Max Operating Pressure
Max Process Temperature
Process Connection Type
Process Connection Size
Wetted Materials
Switch Rating and Type
Wire Length


The FS-100 Series Flow Switches offer low cost flow monitoring with a variety of switch actuation points and low pressure drop. All wetted parts of the FS-100 Series are polypropylene making this switch ideal for a wide range of chemical and temperature requirements. The FS-100 is ideal for equipment cooling including welders and lasers, protecting bearings or gears, fuel systems, pumps, compressors, heat exchangers, and oil separators.

The FS-100 Series has a 3/4" NPT process connection and flow settings ranging from 0.25 to 5.0 gpm. The simple and reliable design is suitable for operating temperatures from 14 to 176°F and line pressures up to 120 psig. The FS-100 Series utilizes a SPST switch.

loading all models
loading all reviews
Rated 5 out of 5 by from /4" Plastic Flow Switch 1.0 GPM Switch Point Nice compact and economical flow switch. Highly recommended.
Date published: 2022-12-08
  • y_2024, m_5, d_9, h_4
  • bvseo_bulk, prod_bvrr, vn_bulk_3.0.42
  • cp_1, bvpage1
  • co_hasreviews, tv_0, tr_1
  • loc_en_US, sid_FS-100-200, prod, sort_[SortEntry(order=HELPFULNESS, direction=DESCENDING), SortEntry(order=POSITIVE_FEEDBACK, direction=DESCENDING), SortEntry(order=SUBMISSION_TIME, direction=DESCENDING)]
  • clientName_omega
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 6ms
  • REVIEWS, PRODUCT
loading all QA

Are these NO at No Flow?

Asked by: CReeves
Thank you for your inquiry about the flow switch. Yes, it is Normally Open at no flow conditions.
Answered by: Application Engineer JC
Date published: 2024-01-22

Is this a hall effects switch, or a magnetic reed switch?

Asked by: Glenn B
Thank you for your inquiry. The flow switch acts on magnetic reed switches.
Answered by: Applications Engineer JJC
Date published: 2023-12-05

How many amps at 120V can this switch handle?

Asked by: PoppyDesign
Thank you for your inquiry. It has 1.5 Amps for the switch rating.
Answered by: Applications Engineer JJC
Date published: 2024-02-21

Is there any wetted stainless steel in this switch? Something like a spring or shaft.

Asked by: Tom29
Thank you for your inquiry about the flow switch. Unfortunately, it does contain a SS spring internally.
Answered by: Application Engineer JC
Date published: 2023-06-16
  • y_2024, m_5, d_8, h_6CST
  • bvseo_bulk, prod_bvqa, vn_bulk_3.0.42
  • cp_1, bvpage1
  • co_hasquestionsanswers, tq_4
  • loc_en_US, sid_FS-100-200, prod, sort_[SortEntry(order=NUM_ANSWERS, direction=DESCENDING)]
  • clientName_omega
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 12ms
  • QUESTIONS, PRODUCT
en-US
en
Save Configuration