Skip to search Skip to main content Skip to navigation

Call us at 1-888-826-6342

We noticed you are from . Visit your local site for regional offers and live support.

Non-magnetic Industrial Flow Switches - Ideal for Rusty Water

Industrial Flow Switches From 0.12 to 70 GPM Non-magnetic - ideal for Rusty Water

$577.65

Item# FSW-31A

In stock

Lead Time (If not in stock): 5 weeks
Industrial Flow Switches From 0.12 to 70 GPM Non-magnetic - ideal for Rusty Water FSW-31A FSW-31A
  • Rugged Industrial Design
  • Switch Point Adjustable Without Removing Unit from Line
  • 15 A SPDT Switch Directly Controls Pump
  • Easy Screw Terminal Wiring–No Soldering

FSW-31A Model Options

View all models

Edit these specs to order a different model. Not all combinations are valid. Options compatible with previous selections will be in bold.

*Highlighted options are not compatible. Please select a different combination.

Flow Range
Process Connection Size
Wetted Materials
Media Type
Max Operating Pressure
Max Process Temperature
Process Connection Type
Switch Rating and Type


  • Maximum Operating Temperature 28 {C} (180{F})
  • Maximum Switching Current 15 A
  • Maximum Pressure 300
  • Maximum Switching Voltage 125 or 250 Vac
  • Minimum Operating Temperature 4 {C} (40 {F})
The FSW-30A flow switch is supplied with six orifices to provide 6 overlapping flow ranges from 0.12 to 8.0 GPM for water. The FSW-31 is supplied with 3 different drag discs to provide 3 overlapping ranges from 6 to 70 GPM for water. The orifices and drag discs can be changed while the switch is in-line, but not while operating. The FSW-32 operates over the range of 4-8 GPM for water.

SPECIFICATIONS
Relay switch: SPDT 15 A @ 125 or 250 Vac; 10,000,000 operations median
Sensitivity (% flow change required to activate switch): 5% at upper end of flow range, 25% at lower end of flow range
Max. Temperature/Pressure: 300 psig @ 82°C (180°F) max.
Min. Temperature: 4°C (40°F)
Wetted Parts: Red brass, 316 SS, phosphor bronze, Noryl®, EPDM (and PVC for Models FSW-31, 32). Other materials of construction: Brass body, Noryl® cover, stainless steel and plastic hardware
Pressure Drop:
   FSW-30A: 1 to 5 psi
   FSW-31A, FSW-32A (4 - 8 GPM range): 2 to 15 psi; all other ranges less than 2 psi
Electrical Cable Fitting: Water resistant for cable diameter 0.250' ±0.025'
Option “D” (dual SPDT relays):
   Nominal Differential Flow Between the Two Relay Actuation Points: 5%
Dimensions: 1.43 H x 125.5 mm W (5.63 x 4.94')
Weight: 1.59 kg (3.5 lb)
loading all models
loading all reviews
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 3ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
loading all QA

Are there spare parts (seal kits, gaskets or orifices) available for the FSW-30A Omega, Sensor, Liquid Flow, 0.38 to 30.3 LPM? Or, do we just replace the entire flow switch if there is an issue?

Asked by: Peter68
Thank you for your inquiry. Unfortunately, we do not sell spare parts for this unit. The unit will had to be be replaced.
Answered by: Application Engineer MC
Date published: 2023-10-05
  • y_2024, m_5, d_8, h_6CST
  • bvseo_bulk, prod_bvqa, vn_bulk_3.0.42
  • cp_1, bvpage1
  • co_hasquestionsanswers, tq_1
  • loc_en_US, sid_FSW-31A, prod, sort_[SortEntry(order=NUM_ANSWERS, direction=DESCENDING)]
  • clientName_omega
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 25ms
  • QUESTIONS, PRODUCT
en-US
en
Save Configuration