Skip to search Skip to main content Skip to navigation

Call us at 1-888-826-6342

We noticed you are from . Visit your local site for regional offers and live support.

TDFS2-Series

TDFS2-2-P-06-BSPT, THERMAL DISPERSION FLOW SWITCH FOR PIPE SIZE 2 TO 10" (50 TO 250 MM) 316SS, 1/2" BSPT PROCESS CONNECTION, 6' OF CABLE WITH CONDUIT CONN (EXTENDED LENGTH)

$534.40

Item# TDFS2-2-P-06-BSPT

In stock

Lead Time (If not in stock): 2 weeks
TDFS2-2-P-06-BSPT, THERMAL DISPERSION FLOW SWITCH FOR PIPE SIZE 2 TO 10" (50 TO 250 MM) 316SS, 1/2" BSPT PROCESS CONNECTION, 6' OF CABLE WITH CONDUIT CONN (EXTENDED LENGTH) TDFS2-2-P-06-BSPT TDFS2-2-P-06-BSPT
  • Measure and control flow of liquids
  • No paddles or vanes to wear or break, no jams in the paddle movement, and no seals on movement assembly to wear or leak
  • Not affected by empty pipe by avoiding overheating with heating above the process temperature and then cooling down to process temperature
  • Lower system run cost due to low pressure drop with 10% insertion into the flow (e.g. 1/8" for 3/4" schedule 40 pipe)

TDFS2-2-P-06-BSPT Model Options

View all models

Edit these specs to order a different model. Not all combinations are valid. Options compatible with previous selections will be in bold.

*Highlighted options are not compatible. Please select a different combination.

Housing Materials
Accuracy
Wetted Materials
Compliance
Switch Type
Service
Pipe Range
Repeatability
Typical Deadband
Temperature
Pressure Limits
Response Time
Power Requirement
Switching Current
Current Consumption
Electrical Connection
Process Connection
Enclosure Rating
Input Power and Protection
Switched Output Protection


  • Compliance CE.
  • Switch Type 1 NO NPN, 1 NC NPN.
  • Wetted Materials 316SS.
  • Accuracy 125 psig (8.62 bar)
  • Pressure Limits 300 psig (20.67 bar).
  • Process Connection 1/2" NPT or BSPT male (model selectable).
  • Temperature Limits Ambient: 5 to 140°F (-15 to 60°C); Process: 5 to 140°F (-15 to 60°C), Storage: -40 to 185°F (-40 to 85°C).
  • Current Consumption Average 93 mA
  • Electrical Connection 1/2' NPT female or cable gland with 4 conductor 22 AWG 6' (1.83 m) long (model selectable).
  • Enclosure Rating NEMA 4X (IP65).
  • Housing Materials 316 SS, 416 SS, polycarbonate, neoprene, and acrylated urethane.
  • Input Power and Protection 0.5A fuse (resettable) reverse polarity protected.
  • Pipe Range 1/2 to 1-1/2" (15 to 40 mm) or 2 to 10" (50 to 250 mm) (model selectable).
  • Power Requirement 9 to 24 VDC.
  • Repeatability 0.07 ft/s (0.02 m/s) +3% of setpoint.
  • Response Time Approx. 8 s.
  • Service Compatible water-based fluids.
  • Switched Output Protection 0.5A fuse (resettable) reverse polarity protected.
  • Switching Current 400 mA, de-rate 5 mA/°C above 23°C.
  • Typical Deadband 0.1 ft/s (0.03 m/s) +15% of setpoint.

The Series TDFS2 Thermal Dispersion Flow Switch is a thermal flow switch that indicates whether the flow rate is above or below a user set flow rate. The unit incorporates two LED status indicators providing visual switch indication. The set flow rate (setpoint) is easily field adjustable with included magnet and the unit has both NO and NC NPN outputs.

loading all models
loading all reviews
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 3ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
loading all QA
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 24ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Related Categories

en-US
en
Save Configuration