Skip to search Skip to main content Skip to navigation

Call us at 1-888-826-6342

We noticed you are from . Visit your local site for regional offers and live support.

V4-Series

V42U FLOTECT FLOW SWITCH, BRASS, SPDT, UNIVERSAL STOCK VANE, BSPT CONNECTION

$688.00

Item# V4-2-U-BSPT

In stock

Lead Time (If not in stock): 9 Days
V42U FLOTECT FLOW SWITCH, BRASS, SPDT, UNIVERSAL STOCK VANE, BSPT CONNECTION V4-2-U-BSPT V4-2-U-BSPT

Dwyer Instruments is now a DwyerOmega brand. We're working together to bring you the best products in a single shopping experience.

  • Superior performance with unique magnetically-actuated switching design
  • Increased product life due to free-swinging vane, which attracts a magnet within the solid metal switch body and actuates a snap switch by means of a simple lever arm with no bellows, springs, or seals to fail
  • Meets application requirements with durable leak-proof body machined from bar stock
  • Save time and money on maintenance with electrical assembly that can be easily replaced without removing the unit from installation so that the process does not have to be shut down
  • Quick installation with fitting that installs directly and easily into pipeline with a threadolet, tee, or flange (see application drawings)
  • Meets the most demanding applications with high pressure rating of 1000 psig (69 bar) for the brass body and 2000 psig (138 bar) for the SS body
  • Solves customer flow application needs with choice of custom vane calibrated specifically for your application, Model V4, or field adjustable multilayer vane, Model V4-2-U (see set point chart)

V4-2-U-BSPT Model Options

View all models

Edit these specs to order a different model. Not all combinations are valid. Options compatible with previous selections will be in bold.

*Highlighted options are not compatible. Please select a different combination.

Max Operating Pressure
Process Connection Type
Wetted Materials
Switch Rating and Type
Compliance
Switch Type
Body Material
Media Type
Flow Range
Process Connection Size
Features
Compatible Media
Connection Size


  • Body Material Brass
  • Compatible Media Liquid
  • Compliance CE
  • Connection Size 1-1/2" to 20" (DN 40 to 500) Pipe Size
  • Features Field Adjustable Vane
  • Max Operating Pressure 1000 psig (69 bar)
  • Media Type Liquid
  • Process Connection Size 1-1/2"
  • Process Connection Type NPT male
  • Switch Rating and Type 10 A SPDT
  • Switch Type SPDT
  • Wetted Materials Brass
  • Flow Range 3 to 1200 GPM (11.67 TO 9083 LPM) WATER

Dwyer Instruments is now a DwyerOmega product brand

Overview

The Series V4 Flotect Flow Switches are rugged and reliable, ideal for automatically protecting equipment and pipeline systems against damage from reduction or loss of flow. Time tested in thousands of pipeline installations and processing plants around the world this Series is weatherproof, designed to meet NEMA 4 and Explosion-proof (listing included in specifications). This series can be used in pipes 1-1/2" (38.10 mm) and up.


Product Applications

Protects pumps, motors and other equipment against low or no flow
Controls sequential operation of pumps
Automatically starts auxiliary pumps and engines
Stops liquid cooled engines, machines and processing when coolant flow is interrupted Shuts down burner when air flow through heating coil fails
Controls dampers according to flow.

loading all models
loading all reviews
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 3ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
loading all QA
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 30ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Related Categories

en-US
en
Save Configuration