Skip to search Skip to main content Skip to navigation

Call us at 1-888-826-6342

We noticed you are from . Visit your local site for regional offers and live support.

SERIES L6 FLOTECT® LIQUID LEVEL SWITCH

BRASS, 1" NPT PROCESS, DPDT, 304 SS FLOAT

$527.80

Item# L6EPB-B-D-3-H

In stock

Lead Time (If not in stock): 3 weeks
BRASS, 1" NPT PROCESS, DPDT, 304 SS FLOAT L6EPB-B-D-3-H L6EPB-B-D-3-H
  • Trouble free service due to compact design
  • Ideal for demanding outdoor applications with weatherproof and expolsion-proof body
  • Simple and dependable operation with no mechanical leakage
  • High accuracy with sensitivity to level changes of less than 1/2" (12 mm)
  • Leak-proof lower body machined from bar stock
  • Flexible application use with side wall or direct tee mounting options to act as an external float chamber

L6EPB-B-D-3-H Model Options

View all models

Edit these specs to order a different model. Not all combinations are valid. Options compatible with previous selections will be in bold.

*Highlighted options are not compatible. Please select a different combination.

Wetted Materials
Housing Material
Switch Type
Process Connection
Installation
Float Material
Max Pressure psig (bar)
Min S.G.
Mounting Orientation
Service


  • Electrical Connections 18 AWG
  • Electrical Rating 5 A @ 125/250 VAC
  • Enclousre Rating Weatherproof and Explosion-proof
  • Temperature Limit -4 to 220° F (20 to 105° C)

Surprisingly compact, the Series L6 Flotect® Level Switch is designed and built for years of trouble-free service in a wide variety of process liquid level applications. Operation is simple and dependable with no mechanical linkage as the level switch is magnetically actuated. The float lever pivoted within the body moves when the process liquid displaces the float. A magnet on the opposite end of the float lever controls a second magnet on the switch actuating lever located in the switch housing.

For additional options, bushings/tees, or approvals such as ATEX, IECEx, CSA or KC, contact customer service.

loading all models
loading all reviews
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 3ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
loading all QA
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 19ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Related Categories

en-US
en
Save Configuration