Skip to search Skip to main content Skip to navigation

Call us at 1-888-826-6342

We noticed you are from . Visit your local site for regional offers and live support.

Ultrasonic Level Controller w/3 SPDT Switches

ULTRASONIC LEVEL CONTROLLER

$1,287.46

Item# LVCN1726

In stock

Lead Time (If not in stock): 8 weeks
ULTRASONIC LEVEL CONTROLLER LVCN1726 LVCN1726
  • Offered in 3 Ranges From 3 to 8 m (9.8 to 26.2')
  • Configuration is Simple Via Integral Pushbutton Display Module
  • Three Programmable Relays for Switch, Pump Control and Fail-Safety
  • LCD Display Indicates Level Height and Relay Status

LVCN1726 Model Options

View all models

Edit these specs to order a different model. Not all combinations are valid. Options compatible with previous selections will be in bold.

*Highlighted options are not compatible. Please select a different combination.

Process Connection Size
Media Type
Max Operating Pressure
Max Process Temperature
Wetted Materials
Process Connection Type
Switch Rating and Type
Features


OMEGA’s LVCN1700 ultrasonic level sensor provides level detection up to 8 m (26.2') with 3 programmable relays for level switch or level control functions, and is configured via the integral pushbutton display module. Each relay can be configured on a single set-point (high level alarm or low level alarm) or latched on two set points for automatic fill or empty in simplex (one pump or valve), duplex (two pumps) or triplex (three pumps) level control modes with selectable time delay and fail-safe logic. The embedded level controller can lower cost by replacing external control hardware. This non-contact liquid level sensor is ideally suited for corrosive, sticky or dirty liquids, and is broadly selected for pump lift station, sump and day tank level applications

Specifications
Range:
    LVCN1710: 10 cm to 3 m (4" to 9.8')
    LVCN1718: 20 cm to 5.5 m (8" to 18')
    LVCN1726: 20 cm to 8 m (8" to 26.2')
Repeatability: 6.35 mm (0.25")
Dead Band:
    LVCN1710: 10 cm (4")
    LVCN1718/26: 20 cm (8")
Beam Width:
    LVCN1710: 5 cm (2")
    LVCN1718/26: 7.6 cm (3")
Configuration: Pushbutton
Memory: Non-volatile
Display Type: LCD, 6-digit
Display Units: Inch, cm, percent, feet or meter
LCD Indication: Level and relay status
Supply Voltage: 95 to 250 Vac
Power: 20 W @ 120 Vac
Contact Type: (3) SPDT relays
Contact Rating: 60 VA, 1A max
Contact Fail-Safe: Open, close or hold last
Process Temp: -20 to 60°C (-7 to 140°F)
Temp Comp: Automatic
Ambient Temp: -40 to 71°C (-40 to 160°F)
Pressure: Maximum Working Pressure = 30 psi (2 bar)
Enclosure
    Rating: NEMA 4X (IP65)
    Material: Polycarbonate
    Hardware: Brass and stainless
    Vent: Water tight membrane
Trans Material: PVDF
Conduit Entrance: Dual, ½ NPT
Process Mount:
    LVCN1710: 1 NPT (1" G optional)
    LVCN1718/26: 2 NPT (2" G optional)
Mount Gasket: FKM
Classification: General purpose
Compliance: RoHS
loading all models
loading all reviews
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 4ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
loading all QA
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 18ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
en-US
en
Save Configuration