Skip to search Skip to main content Skip to navigation

Call us at 1-888-826-6342

We noticed you are from . Visit your local site for regional offers and live support.

Level Controls for 55 Gallon Drums

$228.00

Item# LVK-204

Volume discounts available
Volume Discount Schedule
Quantity Price each
1-4 $228.00
5-10 $207.48
11-24 $200.64
25-49 $186.96
50-99 $182.40
100+ $171.00

Please contact Technical Sales Team for assistance.
Level Controls for 55 Gallon Drums LVK-204 LVK-204
  • Easy to Install
  • Normally Open or Normally Closed
  • SPST Hermetically Sealed Switch
  • Available In All Stainless Steel
    for Aggressive Media

LVK-204 Model Options

View all models

Edit these specs to order a different model. Not all combinations are valid. Options compatible with previous selections will be in bold.

*Highlighted options are not compatible. Please select a different combination.

Connection Size
Switch Rating
Float Specific Gravity
Cable Length
Stem Material
Features


  • float Material Buna-N or 304 SS
  • Maximum Oil Temperature 107 {C} (225 {F})
  • Maximum Ambient Temperature 149 {C} (300 {F})
  • Maximum Water Temperature 82 {C} (180 {F})
  • Minimum Ambient Temperature -40 {C} (-40 {F})
  • Minimum Oil Temperature -40 {C} (-40 {F})
  • Minimum Water Temperature -40 {C} (-40 {F})
  • Switch type SPST
The LVK-200 series has been discontinued. Please contact our Flow Engineering department.

Easy to install, the LVK-200 series level switch will provide a signal for high level alarm to prevent spills, low level signal to warn operator it's time to refill, or high and low alarm combined for total control. High and low level signals can either provide input to alarms or can be combined with a relay or controller to operate valves or pumps.

SPECIFICATIONS
Stem Material: Brass or 304 SS
Float Material:
Buna-N: LVK-201 and LVK-202
304 SS: LVK-203, LVK-204 and LVK-205
Operating Temperature:
Stainless Steel: -40 to 149°C (-40 to 300°F)
Buna (Oil): -40 to 107°C (-40 to 225°F)
Buna (Water): -40 to 82°C (-40 to 180°F)
Pressure Rating: 100 psig
Mounting: ¾ NPT brass or stainless steel
Switch: SPST, 20 VA reed switch
Minimum Media Specific Gravity:
LVK-201 and LVK-202: 0.70
LVK-203, LVK-204 and LVK-205: 0.80
Other Wetted Material: Beryllium copper, epoxy (LVK-201 and LVK-202), ArmcoR PH 15-7 MOR grip rings (LVK-204 and LVK-205)
loading all models
loading all reviews
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 3ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
loading all QA
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 4ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
en-US
en
Save Configuration