Skip to search Skip to main content Skip to navigation

Call us at 1-888-826-6342

We noticed you are from . Visit your local site for regional offers and live support.

OEM Mechanical Pressure Switch for Harsh Environments with 2 Outputs

100 to 1,500 psi, fixed deadband

$182.14

Item# PSW-193

Volume discounts available
Volume Discount Schedule
Quantity Price each
1-24 $182.14
25-49 $173.03
50-99 $169.39
100-199 $162.10
200+ $158.46

In stock

Lead Time (If not in stock): 6 weeks
100 to 1,500 psi, fixed deadband PSW-193 PSW-193
  • Available Buna-N or FKM Diaphragm and O-ring
  • Contacts Rated for 5 Amps at 250 Vac or 30 Vdc
  • Pigtail Lead with Conduit Connection
  • High Operating Pressure

PSW-193 Model Options

View all models

Edit these specs to order a different model. Not all combinations are valid. Options compatible with previous selections will be in bold.

*Highlighted options are not compatible. Please select a different combination.

Pressure Range
Pressure Port Size
Deadband Range
Switch Type
Pressure Type
Pressure Port Type
Deadband


  • Maximum Ambient Temperature 80 {C} (176 {F})
  • Maximum Rating 5 Amps at 250 Vac or 30 Vdc
  • Minimum Ambient Temperature -20 {C} (-4 {F})
  • Pressure Type Economical Brass Pressure Switches
  • Pressure Units PSIG
  • repeatability +/-1 to 1.5%FS Range
  • Shock Setpoint repeats after 50 g 10 ms duration
  • Vibration Setpoint repeats after 10 g
The PSW-190 cylindrical pressure switch has an epoxy-sealed electrical termination. This rugged design enables the switch to withstand harsh environments.

SPECIFICATIONS
Switch: SPDT, 5 amps at 250 Vac or 30 Vdc gold clad silver contacts for loads down to 5 mA at 6 Vdc, 2 mA at 12 Vdc and 1 mA at 24 Vdc
Operating Ambient Range:
   Buna-N construction: -20 to 75°C (-4 to167°F)
    FKM construction -20 to 80°C (-4 to 176°F)
Media Temp:
   Buna-N construction: 70°C (158°F)
    FKM construction 120°C (248°F)
Wetted Parts: Brass, O-ring and diaphragm
Repeatability:
   PSW-191, 192, 195 and 196: ±1%
   PSW-193, 194, 197 and 198: ±1.5%
Shock: Setpoint repeats after 50 g's 10 msec duration
Vibration: Setpoint repeats after 10 g's, 5-500 cps
Enclosure and Cover: Aluminum with irridite finish rated for 100 hr salt spray; potted and gasketed for outdoor use
Pressure Connection:
   PSW-191, 192, 195 and 196: 1/8 NPT
   PSW-193, 194, 197 and 198: 1/4 NPT
Weight: 128 g (4.5 oz)
loading all models
loading all reviews
Rated 5 out of 5 by from Good value Easy to adjust and install. About as simple and straightforward as one could want.
Date published: 2020-06-18
  • y_2024, m_5, d_9, h_4
  • bvseo_bulk, prod_bvrr, vn_bulk_3.0.42
  • cp_1, bvpage1
  • co_hasreviews, tv_0, tr_1
  • loc_en_US, sid_PSW-193, prod, sort_[SortEntry(order=HELPFULNESS, direction=DESCENDING), SortEntry(order=POSITIVE_FEEDBACK, direction=DESCENDING), SortEntry(order=SUBMISSION_TIME, direction=DESCENDING)]
  • clientName_omega
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 6ms
  • REVIEWS, PRODUCT
loading all QA

I am unsure if this will work for my application. I need a switch that can handle 3000 psi and will close contacts when pressure drops to 200 psi.

Asked by: jdf401
Thanks for your question. The PSW-194 will handle the range and you can set the set-point to trigger anywhere between 180 to 3000 psi, the dead band is 50 to 400 but is NOT adjustable - so it will open and close at any psi to maintain the set-point. Our Tech Support agent has also emailed you to provide further assistance. Please email us back anytime if you have any more questions.
Answered by: Jane
Date published: 2019-05-07
  • y_2024, m_5, d_9, h_4CST
  • bvseo_bulk, prod_bvqa, vn_bulk_3.0.42
  • cp_1, bvpage1
  • co_hasquestionsanswers, tq_1
  • loc_en_US, sid_PSW-193, prod, sort_[SortEntry(order=NUM_ANSWERS, direction=DESCENDING)]
  • clientName_omega
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 10ms
  • QUESTIONS, PRODUCT
en-US
en
Save Configuration