Skip to search Skip to main content Skip to navigation

Call us at 1-888-826-6342

We noticed you are from . Visit your local site for regional offers and live support.

Electronic Pressure Switch with OLED Display and Alarm Outputs

Electronic Pressure Switch with OLED Display and Alarm Outputs 35 psi
Warranty
  • RoHS Icon
  • CE Approved

$566.17

Item# PSW2100-035E

Volume discounts available
Volume Discount Schedule
Quantity Price each
1-9 $566.17
10-24 $554.85
25-49 $543.52
50-99 $520.88
100+ $515.21

In stock

Lead Time (If not in stock): 5 weeks
Electronic Pressure Switch with OLED Display and Alarm Outputs 35 psi PSW2100-035E PSW2100-035E
  • 5-digit OLED display
  • 2 alarm outputs
  • 350° rotating display
  • Durable housing rated IP67

PSW2100-035E Model Options

View all models

Edit these specs to order a different model. Not all combinations are valid. Options compatible with previous selections will be in bold.

*Highlighted options are not compatible. Please select a different combination.

Pressure Range
Pressure Port Size
Deadband Range
Switch Type
Pressure Type
Pressure Port Type
Deadband
Features


  • Accuracy ±0.2% FS
  • Electrical Connection 5 pin Male M12
  • Environmental Rating IP67
  • Load Resistance <(U-12)/0.06
  • Media Temperature -40 to 120°C (-40 to 250°F)
  • Operating Temperature -40 to 85°C (-40 to 185°F)
  • Output Signal 4-20 mA
  • Power Consumption ≤1.44W(4-20mA+ transistor + OLED display @24VDC)
  • Power Supply Effects ± 0.005TD% SPAN/V (Zero and Span)
  • Power Supply 12-30 Vdc
  • Process Connection Material 316L SS
  • Sensor Fill Fluid Silicon Oil
  • Stability ±0.2% URL / 5 years
  • Storage Temperature -40 to 85°C (-40 to 185°F)
  • Temperature Effects Outside -20-80°C range: ±(0.2% FS+0.02% FS/°C )
  • Transmission Distance up to 1000m (3280')
  • Vibration Effects GB/T 1827.3/IEC61298-3 tests, <0.1% URL
  • Weight 0.4kg

Omega’s PSW2100 electronic pressure switches feature a fully programmable digital interface with monosilicon sensor technology. Setup and programming is painless with the use of three keys and a premium, easy-to-read 1” wide 5-digit OLED display. Visibility is maximized with a display capable of rotating 350° and also with two LEDs providing visual alarms. With the rotation capabilties and a rugged, well-protected IP67 housing rating, this pressure switch is capable of high performance in a wide variety of environments and installation positions. These features coupled with high accuracy make this switch a premium, user-friendly option for pressure measurement and monitoring.


PSW2100 - Alternative Views
loading all models
loading all reviews
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 3ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
loading all QA

Do these switches have CRN's?

Asked by: Ovidiu
Thank you for your inquiry, the PSW2100-005C doesn&rsquo;t have CRN&rsquo;S .
Answered by: rkent
Date published: 2022-09-19

Will this switch work with a 4 pin M-12 connector?

Asked by: CSGPP
This pressure switch requires a 5-pin M12 female connector. It will not interface with a 4-pin M12.
Answered by: JK Applications Engineer
Date published: 2024-03-22

Just purchased a PSW2100-150C, I'm not getting a 4-20mA output, reads 21.1V open circuit and plugged into an measurement unit. Do I need to enable the output? Signal connection diagram is incorrect, Pin 3 RET pin 5 SIG 2 SW2 4 SW1

Asked by: Mark123456
You should not have to enable the 4 to 20mA output. A wiring issue may be causing the problem. Reviewing the manual and will make corrections. Advise you contact us at pressure@omega.com with your contact information so we can respond directly with the resolution of this issue
Answered by: Applicatrions Engineer JK
Date published: 2022-11-30

can it used on a helium supply system.

Asked by: Sparkie1
The wetted parts of this pressure transducer are all 316 Stainless Steel. It would be ok to use with Helium
Answered by: Applicatrions Engineer JK
Date published: 2021-11-10

Is this suitable for liquid measurement? The water we are measuring is contaminated with mercury.

Asked by: rebeler1
The Process Connection Material for the PSW2100-400C is 316L SS, this material is suitable for liquids
Answered by: rkent
Date published: 2021-05-19

Is this product capable of external visual warning/monitoring? As in output wired to 2-3 LEDs a couple feet away that read under pressure, good pressure, and/or overpressure? If not, could you point me in the direction of a product that does. Thank you.

Asked by: Greg14
The two on board transistor output can be wired to switch the power being used to drive the unit to also drive external alarm devices.
Answered by: Applicatrions Engineer JK
Date published: 2022-11-21
  • y_2024, m_5, d_9, h_4CST
  • bvseo_bulk, prod_bvqa, vn_bulk_3.0.42
  • cp_1, bvpage1
  • co_hasquestionsanswers, tq_6
  • loc_en_US, sid_PSW2100-035E, prod, sort_[SortEntry(order=NUM_ANSWERS, direction=DESCENDING)]
  • clientName_omega
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 8ms
  • QUESTIONS, PRODUCT
5 Pin, 2m (6.6 ft) M12 Cable Assembly
$21.57
1 In Stock

Related Categories

en-US
en
Save Configuration