Skip to search Skip to main content Skip to navigation

Call us at 1-888-826-6342

We noticed you are from . Visit your local site for regional offers and live support.

OEM Mechanical Differential Pressure Switch

10 to 45 psi, fixed deadband

$205.89

Item# PSW845-3

Volume discounts available
Volume Discount Schedule
Quantity Price each
1-24 $205.89
25-49 $195.60
50-99 $191.48
100-199 $183.24
200+ $179.12

In stock

Lead Time (If not in stock): 3 weeks
10 to 45 psi, fixed deadband PSW845-3 PSW845-3
  • Rugged Differential Switch with Excellent Bypass Characteristics
  • 0.25A SPDT Switch
  • Ranges to 250 PSID
  • Steel, Anodized Aluminum, Buna and Loctite #271 Wetted Parts

PSW845-3 Model Options

View all models

Edit these specs to order a different model. Not all combinations are valid. Options compatible with previous selections will be in bold.

*Highlighted options are not compatible. Please select a different combination.

Pressure Range
Switch Type
Pressure Type
Pressure Port Size
Pressure Port Type
Deadband


  • Maximum Ambient Temperature 107 {C} (225 {F})
  • Maximum Rating 0.25
  • Minimum Ambient Temperature -54 {C} (-65 {F})
  • Pressure Type Differential
  • Pressure Units PSIG
  • repeatability +/-2 psi to +/-32 psi
The PSW845 is a rugged differential pressure switch, with excellent bypass characteristics. It is able to handle a variety of media to 6000 psig. The PSW845 can be mounted in any orientation, and is capable of withstanding light to moderate mechanical shock and vibratory loads.

SPECIFICATIONS
Switch: SPDT, rated 0.25 A @ 120 Vac/175 Vdc
Pressure Ratings:
    Vacuum: to 6000 psig
    Differential Pressure: to 2000 psid
    Proof: 9000 psig
Wetted Parts: Steel spring, anodized aluminum piston, body and fitting, Buna seal, Loctite #271 sealing compound
Fitting: 1/4-18 NPT female
Electrical Connection: 300 mm (12') pigtail leads, 24 AWG
Ambient Temperature: -54 to 107°C (-65 to 225°F); setpoint change of up to 2% of sensor capacity may be anticipated when switch is used below -23°C or above 52°C
Cycling: Not to exceed 20 cycles/min
Dimensions: 102 L x 38.1 H x 31.8 mm D (4 x 1.5 x 1.25')
Weight: Approx 241 g (8.5 oz)
loading all models
loading all reviews
Rated 5 out of 5 by from Good pressure switch Work well, sensitive, easy to connect. I used it for safety flow loop in high working pressure.
Date published: 2023-04-24
  • y_2024, m_5, d_9, h_4
  • bvseo_bulk, prod_bvrr, vn_bulk_3.0.42
  • cp_1, bvpage1
  • co_hasreviews, tv_0, tr_1
  • loc_en_US, sid_PSW845-3, prod, sort_[SortEntry(order=HELPFULNESS, direction=DESCENDING), SortEntry(order=POSITIVE_FEEDBACK, direction=DESCENDING), SortEntry(order=SUBMISSION_TIME, direction=DESCENDING)]
  • clientName_omega
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 5ms
  • REVIEWS, PRODUCT
loading all QA
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 16ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
en-US
en
Save Configuration