Skip to search Skip to main content Skip to navigation

Call us at 1-888-826-6342

We noticed you are from . Visit your local site for regional offers and live support.

Series 1630 Large Diaphragm Pressure Switches

Large diaphragm pressure switch, range 0.05-0.25" w.c., approx deadband @ 0.04 min. set point, 0.05 max. set point.

$498.00

Item# 1638-0

In stock

Lead Time (If not in stock): 3 weeks
Large diaphragm pressure switch, range 0.05-0.25" w.c., approx deadband @ 0.04 min. set point, 0.05 max. set point. 1638-0 1638-0
  • Visible set point indicator simplifies operation and trouble shooting
  • Large diaphragm provides low range accuracy providing precise control
  • Current loads of up to 15 amps supports most small electrical loads supporting a broader range of HVAC and Process applications without the need for additional relays and components

1638-0 Model Options

View all models

Edit these specs to order a different model. Not all combinations are valid. Options compatible with previous selections will be in bold.

*Highlighted options are not compatible. Please select a different combination.

Pressure Range
Switch Type
Pressure Type
Pressure Port Size
Pressure Port Type
Deadband


  • Weight 3 lb 3 oz (1.50 kg).
  • Electrical Rating 15 A @ 120-480 VAC
  • Repeatability ±1%.
  • Electrical Connections 3 screw type
  • Pressure Limits 10 psig (68.95 kPa) continuous
  • Temperature Limits -30 to 110°F (-34.4 to 43.3°C).
  • Wetted Materials Consult factory.
  • Compliance CSA
  • Mounting Orientation Diaphragm in vertical position. Consult factory for other position orientations.
  • Process Connections 1/8" female NPT.
  • Service Air and non-combustible
  • Switch Type SPDT.
  • Set Point Adjustment Screw type with enclosed scale.

On the Series 1630 Large Diaphragm Pressure Switch our highest precision conventional pressure switch provides maximum dependability. In addition, it incorporates a visible set point indicator for maximum convenience. UL and CSA listed, FM approved for general service. Electrical capability of 15 amps handles most small electrical loads. For use only with air or compatible gases.

CAUTION: FOR USE ONLY WITH AIR OR COMPATIBLE GASES.

Product Applications

  • Damper positioning
  • Duct air control
  • Air conditioning
  • Industrial service
loading all models
loading all reviews
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 3ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
loading all QA
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 3ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Related Categories

en-US
en
Save Configuration