Skip to search Skip to main content Skip to navigation

Call us at 1-888-826-6342

We noticed you are from . Visit your local site for regional offers and live support.

Compact Low Differential Pressure Switches

Differential pressure switch, range 0.15-.5" w.c., approx. deadband @ min. set point 0.06, approx. deadband @ max. set point 0.06.

$105.00

Item# 1823-0

In stock

Lead Time (If not in stock): 3 weeks
Differential pressure switch, range 0.15-.5" w.c., approx. deadband @ min. set point 0.06, approx. deadband @ max. set point 0.06. 1823-0 1823-0
  • Compact size and repeatability provide a high-value switch for many industrial applications
  • Designed for panel and wall mounting to easily meet mounting requirements in most industrial settings
  • Pressure ranges from 0.07 in w.c. to 85 in w.c. make this switch suitable for a wide range of applications

1823-0 Model Options

View all models

Edit these specs to order a different model. Not all combinations are valid. Options compatible with previous selections will be in bold.

*Highlighted options are not compatible. Please select a different combination.

Pressure Range
Deadband Range
Switch Type
Pressure Type
Pressure Port Size
Pressure Port Type
Deadband


  • Agency Approvals CE, CSA, FM, UL. NOTE: Optional (-EXPL) Explosion-proof Enclosure does not possess any agency approvals.
  • Compliance: CE
  • Electrical Connections: 3 screw type, common, normally open and normally closed.
  • Electrical Rating: 15 A @ 120-480 VAC, 60 Hz. Resistive 1/8 HP @ 125 VAC, 1/4 HP @ 250 VAC, 60 Hz. De-rate to 10 A for operation at high cycle rates.
  • Mounting Orientation: Diaphragm in vertical position. Consult factory for other position orientations.
  • Repeatability: ±2%.
  • Set Point Adjustment: Screw type inside mounting spud.
  • Switch Type: Single-pole double-throw (SPDT).
  • Temperature Limits: -30 to 180°F (-34 to 82.2°C). 1823-00
  • Weight: 1 lb, 5 oz (595 g).
  • Wetted Materials: Consult Factory.
  • Pressure Limits: 10 psig (68.95 kPa) continuous
  • Process Connections: 1/8" female NPT.
  • Service: Air and non-combustible

Essential for industrial environments, the Series 1800 Low Differential Pressure Switch for general industrial service combines small size and low price with 2% repeatability for all but the most demanding applications. Set point adjustment inside the mounting stud permits mounting the switch on one side of a wall or panel with adjustment easily accessible on the opposite side. UL and CSA listed, and FM approved.
CAUTION: FOR USE ONLY WITH AIR OR COMPATIBLE GASES.

Product Applications

Process applications
Mechanical equipment control

loading all models
loading all reviews
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 4ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
loading all QA
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 27ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Related Categories

en-US
en
Save Configuration