Skip to search Skip to main content Skip to navigation

Call us at 1-888-826-6342

We noticed you are from . Visit your local site for regional offers and live support.

Compact Low Differential Pressure Switches

Differential pressure switch, range 1.40-5.5" w.c., approx. deadband @ min. set point 0.30, approx. deadband @ max. set point 0.30.

$74.00

Item# 1910-5

In stock

Lead Time (If not in stock): 9 Days
Differential pressure switch, range 1.40-5.5" w.c., approx. deadband @ min. set point 0.30, approx. deadband @ max. set point 0.30. 1910-5 1910-5
  • Compact size and repeatability, provides a high-value switch for many industrial and OEM applications
  • Wide range of models from 0.07 in w.c. to 20 in w.c. can meet exacting OEM specifications for a low pressure switch
  • Range screw protected inside enclosure provides simplifies making adjustments but prevents tampering

1910-5 Model Options

View all models

Edit these specs to order a different model. Not all combinations are valid. Options compatible with previous selections will be in bold.

*Highlighted options are not compatible. Please select a different combination.

Deadband Range
Pressure Range
Features
Pressure Type
Switch Type
Pressure Port Size
Deadband
Pressure Port Type


  • Temperature Limits -30 to 180°F (-34 to 82.2°C).
  • Compliance: CE
  • Electrical Connections: 3 screw type
  • Electrical Rating: 15 A @ 120-480 VAC
  • Mounting Orientation: Diaphragm in vertical position. Consult factory for other position orientations.
  • Repeatability: ±3%.
  • Set Point Adjustment: Screw type inside conduit enclosure.
  • Switch Type: Single-pole double-throw (SPDT).
  • Weight: 1 lb 4.5 oz (581 g).
  • Wetted Materials: Consult factory.
  • Pressure Limits: 45" w.c. (11.2 kPa) continuous
  • Process Connections: 1/8" female NPT.
  • Service: Air and non-combustible

Our most popular Series 1900 Compact Low Differential Pressure Switch combines advanced design and precision construction to make these switches able to perform many of the tasks of larger, costlier units. Designed for air conditioning service, they also serve many fluidics, refrigeration, oven and dryer applications. For air and non-combustible compatible gases, Series 1900 switches have set points from 0.07 to 20" w.c. (1.8 to 508 mm). Set point adjustment is easy with range screw located inside conduit enclosure. Internal location helps prevent tampering. UL, CE and CSA listed, and FM approved.

 

Product Applications

Air conditioning refrigeration coil icing detection; defrost cycle intiation.
Clogged filter detection.
Variable air volume controller.

loading all models
loading all reviews
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 3ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
loading all QA
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 14ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Related Categories

en-US
en
Save Configuration