Skip to search Skip to main content Skip to navigation

Call us at 1-888-826-6342

We noticed you are from . Visit your local site for regional offers and live support.

Explosion-proof Differential Pressure Switch

Differential pressure switch, range .07-.15" w.c., approx. deadband @ min. set point 0.04, approx. deadband @ max. set point 0.05.

$321.00

Item# 1950-00-2F

In stock

Lead Time (If not in stock): 2 weeks
Differential pressure switch, range .07-.15" w.c., approx. deadband @ min. set point 0.04, approx. deadband @ max. set point 0.05. 1950-00-2F 1950-00-2F
  • Explosion-proof and weatherproof housing provides device protection for outdoor use or harsh environment operation
  • External set point screw provides easy access that simplifies making adjustments without opening or disassembling enclosure
  • Easily accessible electrical connection simplifies the installation

1950-00-2F Model Options

View all models

Edit these specs to order a different model. Not all combinations are valid. Options compatible with previous selections will be in bold.

*Highlighted options are not compatible. Please select a different combination.

Pressure Range
Pressure Type
Switch Type
Features
Pressure Port Size
Deadband
Pressure Port Type


  • Weight 3.25 lb (1.5 kg)
  • Electrical Rating 15 A @ 125
  • Electrical Connections 3 screw type
  • Pressure Limits Continuous 1950's - 45" w.c. (0.11 bar)
  • Temperature Limits -40 to 140°F (-40 to 60°C)
  • Wetted Materials Consult factory.
  • Compliance CE
  • Enclosure Rating NEMA 3 (IP54)
  • Mounting Orientation Diaphragm in vertical position. Consult factory for other position orientations.
  • Process Connections 1/8" female NPT.
  • Service Air and non-combustible
  • Switch Type Single-pole double-throw (SPDT).
  • Set Point Adjustment Screw type on top of housing.
  • Compliance: CE
  • Electrical Connections: 3 screw type
  • Electrical Rating: 15 A @ 125
  • Enclosure Rating: NEMA 3 (IP54)
  • Mounting Orientation: Diaphragm in vertical position. Consult factory for other position orientations.
  • Set Point Adjustment: Screw type on top of housing.
  • Switch Type: Single-pole double-throw (SPDT).
  • Temperature Limits: -40 to 140°F (-40 to 60°C)
  • Weight: 3.25 lb (1.5 kg)
  • Wetted Materials: Consult factory.
  • Pressure Limits: Continuous: 1950's - 45" w.c. (0.11 bar)
  • Process Connections: 1/8" female NPT.
  • Service: Air and non-combustible

Series 1950 Explosion-Proof Differential Pressure Switch combines the best features of the popular Dwyer® Series 1900 Pressure Switch with an integral explosion-proof and weatherproof housing, making it an exceptional value for either application. It is CE, UL and CSA listed, FM approved for use in Class I, Div 1, Groups C and D, Class II Groups E, F, and G and Class III hazardous atmospheres (NEMA 7 & 9), Raintight NEMA 3 (IP54). Weatherproof features include a drain plug and O-ring seal in cover. Electrical connections are easily made by removing front cover. For convenience the set point adjustment screw is located on the outside of the housing. Twelve models offer set points from .03 to 20 in w.c. (0.0075 to 5 kPa) and from .5 to 50 psi (0.035 to 3.5 bar). The unit is very light and compact — about half the weight and bulk of other explosion-proof or weather-proof switches with separate enclosures.

 

CAUTION: For use only with air or compatible gases. Applications with hazardous atmospheres and a single positive pressure may require special venting.

Product Applications

HVAC applications
Process applications
All-weather applications

loading all models
loading all reviews
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 3ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
loading all QA
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 18ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Related Categories

en-US
en
Save Configuration