Skip to search Skip to main content Skip to navigation

Call us at 1-888-826-6342

We noticed you are from . Visit your local site for regional offers and live support.

Series 1996 Gas Pressure Switch

Gas pressure switch, range 1.4-5.5" w.c.

$162.00

Item# 1996-5

In stock

Lead Time (If not in stock): 2 weeks
Gas pressure switch, range 1.4-5.5" w.c. 1996-5 1996-5
  • Visible set point and on-off indicator simplifies operation and trouble shooting
  • Compact size and low cost make it ideal for gas fired or gas equipment OEM applications

1996-5 Model Options

View all models

Edit these specs to order a different model. Not all combinations are valid. Options compatible with previous selections will be in bold.

*Highlighted options are not compatible. Please select a different combination.

Pressure Range
Deadband Range
Switch Type
Pressure Type
Pressure Port Size
Pressure Port Type
Deadband


  • Compliance: CE, CSA, FM, UL.
  • Electrical Connections: 3 screw type, common, normally open, normally closed.
  • Electrical Rating: 15 A @ 120 to 480 VAC, 60 Hz. Resistive 1/8 HP @ 125 VAC, 1/4 HP @ 250 VAC, 60 Hz.
  • Mounting Orientation: Diaphragm in horizontal position. Consult factory for other position orientations.
  • Set Point Adjustment: Screw type with visible indicator, inside conduit enclosure.
  • Switch Type: SPDT.
  • Temperature Limits: 32 to 110°F (0 to 43.3°C). -30 to 110°F (-34.4 to 43.3°C) for dry gas or dry air.
  • Weight: 1 lb 2.3 oz (349 g).
  • Wetted Materials: Consult factory.
  • Pressure Limits: 45" w.c. (11.2 kPa) continuous; 10 psig (68.95 kPa) surge.
  • Process Connections: 1/8" female NPT or 1/4" male NPT.
  • Service: Air, natural & manufactured gas, LP gas.
  • Vent Connection: 1/8" female NPT.

Reliable and convenient, the Series 1996 Gas Pressure Switches serve as a compact, low cost switch for gas fired furnaces and equipment. Pressure ranges for both models are ideal for high or low gas pressure interlock. Visible set point and on-off indicators add convenience in servicing. Use either NO or NC contacts on SPDT switch. Bottom connection has both 1/8" female and 1/4" male threads for pipe nipple or coupling. Top connection vents diaphragm chamber to outside or to furnace combustion chamber. Mount switch with diaphragm in a horizontal position and gas pressure connection at bottom. Used with natural, manufactured or LP gas.

For explosion-proof alternatives see Series 1950 or Series 1950G.

Product Applications

  • Gas furnaces
  • Natural, manufactured or LP gas applications
loading all models
loading all reviews
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 4ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
loading all QA
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 39ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Related Categories

en-US
en
Save Configuration