Skip to search Skip to main content Skip to navigation

Call us at 1-888-826-6342

We noticed you are from . Visit your local site for regional offers and live support.

HVAC Differential Pressure Switch

Adjustable differential pressure switch, set point range 0.20 to 2.00" w.c., M20 connection.

$26.85

Item# ADPS-03-2-N

In stock

Lead Time (If not in stock): 2 weeks
Adjustable differential pressure switch, set point range 0.20 to 2.00" w.c., M20 connection. ADPS-03-2-N ADPS-03-2-N
  • Adjustment knob changes switching pressure easily with a pressure gage reducing components for application
  • Low cost device makes it an excellent solution in BAS and HVAC applications requiring duct control and monitoring
  • Relay contact allows simple integration with DDC or building systems

ADPS-03-2-N Model Options

View all models

Edit these specs to order a different model. Not all combinations are valid. Options compatible with previous selections will be in bold.

*Highlighted options are not compatible. Please select a different combination.

Switch Type
Pressure Range
Pressure Port Size
Pressure Port Type
Deadband Range
Features
Pressure Type
Deadband


  • Weight 4.4 oz (125 g).
  • Electrical Rating Max. 1.5 A res./0.4 A ind./250 VAC, 50/60 Hz; Max. switching rate: 6 cycles/min.
  • Electrical Connections Push-on screw terminals. M20x1.5 with cable strain relief or optional 1/2" NPT connection.
  • Pressure Limits Max. Operating Pressure: 40" w.c. (10 kPa) for all pressure ranges.
  • Temperature Limits Process and ambient temperature from -4 to 185°F (-20 to 85°C).
  • Wetted Materials ADPS: Diaphragm material: Silicone; Housing material: POM; Switch body: PA 6.6; Cover: Polystyrene; EDPS: Diaphragm material: Silicone; Housing material: Switch body: PA 6.6; Cover: Polystyrene; Materials UL 94 V-0 rated.
  • Compliance CE, ETL approved to UL508 and CSA C22.2#14 (EDPS only).
  • Enclosure Rating NEMA 3 (IP54).
  • Mounting Orientation Vertically, with pressure connections pointing downwards.
  • Mechanical Working Life Over 106 switching operations.
  • Process Connections 5/16" (7.94 mm) outside diameter tubing, 1/4" (6.0 mm) inside diameter tubing.
  • Service Air and non-combustible, compatible gases.
  • Storage -40 to 185°F (-40 to 85°C).
  • Switch Type Single-pole double-throw (SPDT).

The Series ADPS/EDPS Adjustable Differential Pressure Switch is designed for pressure, vacuum, and differential pressures. The dual scaled adjustment knob in inches water column and pascals allows changes to the switching pressure to be made without a pressure gage. The ADPS/EDPS is available with settings from 0.08 in w.c. (20 Pa) up to 20 in w.c. (5000 Pa). The silicone diaphragm and PA 6.6 body make the series ADPS ideal for use with air and other noncombustible gases. Series EDPS models meet UL508 and are constructed of plenum rated plastics. The compact size, adjustment knob and low cost make the ADPS/EDPS the perfect choice for HVAC applications.

Please see Series AT-ADPS for ATEX approved.

Product Applications

    • Monitoring air filters and ventilators.
    • Monitoring industrial cooling-air circuits.
    • Overheating protection for fan heaters.
    • Monitoring flows in ventilation ducts.
    • Controlling air and fire-protection dampers.
    • Frost protection for heat exchanges.
 
 
loading all models
loading all reviews
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 5ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
loading all QA
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 24ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Related Categories

en-US
en
Save Configuration