Skip to search Skip to main content Skip to navigation

Call us at 1-888-826-6342

We noticed you are from . Visit your local site for regional offers and live support.

Miniature Current Switch

Solid Core Mini Current Switch.

$27.10

Item# MCS-111050

In stock

Lead Time (If not in stock): 12 weeks
Solid Core Mini Current Switch. MCS-111050 MCS-111050
  • Integral mounting flange for quick installation
  • Compact size fits in any space

MCS-111050 Model Options

View all models

Edit these specs to order a different model. Not all combinations are valid. Options compatible with previous selections will be in bold.

*Highlighted options are not compatible. Please select a different combination.

Ampere Range
Setpoint Range
Operational Temperature
Mounting
Type
Operational Frequency
Hysterisis
Enclosure Ratings
Output Type
Output Signal


  • Electrical Connection 1/2" female NPT.
  • Weight 0.5 oz (14.5 g).
  • Response Time <200 ms.
  • Power Requirements None, self-powered.
  • Temperature Limits 32 to 122°F (0 to 50°C).
  • Agency Approvals CE, FM.
  • Air Consumption 0.03 SCFM (0.5 m³/h) typical.
  • Amperage Range MCS-111050: 0.5 to 50 A AC continuous; MCS-111001: 0.01 to 1 A AC continuous.
  • Compliance CE, RoHS, cUL, UL.
  • Enclosure Rating UL 94V-0 flammability rated ABS, insulation class 600 V.
  • Humidity Limits 10 to 95% RH (non-condensing).
  • Hysteresis 1%.
  • Mounting Orientation Flow direction must be parallel to the sensor tip.
  • Output Capacity 4.5 SCFM (7.6 m³/h ANR) at 25 psig (175 kPa) supply; 12 SCFM (20 m³/h) at 100 psig (700 kPa) supply.
  • Output Rating Isolated, N.O. 0.3 A @ 130 V DC/AC.
  • Pressure Connections 1/4" female NPT.
  • Relief Capacity 2 SCFM (3.4 m³/h) at 5 psig (35 kPa) above 20 psig (140 kPa) setpoint.

The Series MCS Miniature Current Switches are ideal for monitoring the current usage in fuse boxes and small control panels. Both models have adjustable set points and LED indication to show there is power to the unit and when the switch activates. Set points can be adjusted using the potentiometer next to the LED’s. Due to the size of the switch, it is only offered in solid core and no core versions. The no core version has terminal blocks which can accept currents up to 1 A directly into the unit.

loading all models
loading all reviews
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 5ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
loading all QA
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 17ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
en-US
en
Save Configuration