Skip to search Skip to main content Skip to navigation

Call us at 1-888-826-6342

We noticed you are from . Visit your local site for regional offers and live support.

Heavy Duty Non-Indicating Fixed Temperature Switch

Non-Indicating Temperature Controllers (used as a Remote Control Thermostat)

$141.75

Item# CCD101N-075

Volume discounts available
Volume Discount Schedule
Quantity Price each
1-9 $141.75
10-24 $134.66
25-49 $131.83
50-99 $126.16
100-199 $123.32
200+ $120.49

In stock

Lead Time (If not in stock): 7 weeks
Non-Indicating Temperature Controllers (used as a Remote Control Thermostat) CCD101N-075 CCD101N-075
  • Low Cost
  • Heavy Duty Switch
  • Only 30 mm (1.2") Tall

CCD101N-075 Model Options

View all models

Edit these specs to order a different model. Not all combinations are valid. Options compatible with previous selections will be in bold.

*Highlighted options are not compatible. Please select a different combination.

Open Setpoint
Closed Setpoint
Switch Type
Contact
Supply Voltage
Sensor Material
Minimum Temperature
Maximum Temperature


  • Connection Type 2 pipe clamps are required to attach controller to pipe (see ordering table
  • Housing Material Plenco phenolic with annealed 304 SS mounting flange
  • Maximum Ambient Temperature 105°C (220°F)
  • Maximum Power Consumption 25 A
  • Maximum Rating 25 A
  • Minimum Ambient Temperature -40°C (-40°F)
  • Maximum Switching Voltage 25 A
  • Wire Length 14 AWG copper—1.2 m (48") L
Applications
The CCD Temperature Controller is used as a remote control thermostat for individual circuits requiring a weatherproof device.

The OMEGALUX™ CCD100N SPST Thermostat uses a temperature-sensitive bi-metal disc in an epoxy-sealed housing. Upon reaching the non-adjustable calibrated setpoint, the disc activates a plunger, causing the heavy duty switch contacts to open.
The CCD100N is normally used as an across-the-line switch, but may be used to operate contactor coils and other similar devices.

The CCD101N is an SPDT Thermostat with the same features as the CCD100N, except that it has an additional pole which can be used to operate external alarm devices or as a limit controller in conjunction with other CCD Series thermostats.
loading all models
loading all reviews
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 4ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
loading all QA

Will this switch work at much lower voltages and currents? Like 5V and 1A?

Asked by: ScottM
The switch will open and close based on temperature and will allow Voltage up to 277 Volts and Amperage up to 25 AMPS to be controlled.
Answered by: ApplicationsEngineerANB
Date published: 2021-07-09

Hi I'm looking for a similar temp switch that operates on 12v dc. Do you have anything?

Asked by: Svthalia
Thank you for your inquiry. Unfortunately we do not have any suitable alternatives for this product.
Answered by: Application Engineer CB
Date published: 2023-02-14

For a CCD101N-060, the 060 called the temperature range. Is it in Celsius or Fahrenheit?

Asked by: Luc060
It would be in degrees Fahrenheit.
Answered by: Anonymous
Date published: 2022-10-16

Does this switch have UL or CSA certification?

Asked by: KDSH
Thank you for your inquiry. This product does not carry any UL or CSA certification.
Answered by: Application Engineer JB
Date published: 2020-10-28
  • y_2024, m_5, d_8, h_6CST
  • bvseo_bulk, prod_bvqa, vn_bulk_3.0.42
  • cp_1, bvpage1
  • co_hasquestionsanswers, tq_4
  • loc_en_US, sid_CCD101N-075, prod, sort_[SortEntry(order=NUM_ANSWERS, direction=DESCENDING)]
  • clientName_omega
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 30ms
  • QUESTIONS, PRODUCT
en-US
en
Save Configuration