Skip to search
Skip to main content
Skip to navigation
Call us at
1-888-826-6342
Search Omega
Contact Us
toggle
All Products
Temperature Measurement
Temperature Measurement
Temperature Probes
Temperature Probes
Temperature Calibrators
Temperature Calibrators
Temperature Wire and Cable Tools
Temperature Wire and Cable Tools
Dial and Stem Thermometers
Dial and Stem Thermometers
Temperature Wire and Cable
Temperature Wire and Cable
Heating Wire and Cables
Non-Contact Temperature Measurement
Non-Contact Temperature Measurement
Temperature Labels, Lacquers and Markers
Temperature Labels, Lacquers and Markers
Thermowells, Protection Tubes and Heads
Thermowells, Protection Tubes and Heads
Temperature Sensing Elements
Temperature Sensing Elements
Temperature Surface Sensors
Temperature Surface Sensors
Temperature Wire Sensors
Temperature Wire Sensors
Temperature Connectors, Panels and Block Assemblies
Temperature Connectors, Panels and Block Assemblies
Temperature and Humidity Data Loggers
Temperature and Humidity Data Loggers
Temperature and Humidity and Dew Point Meters
Temperature and Humidity and Dew Point Meters
Hybrid Temperature Sensors
Hybrid Temperature Sensors
Fiber Optic Temperature Measurement
Fiber Optic Temperature Measurement
Control & Monitoring
Control & Monitoring
Motion and Position
Motion and Position
Grippers
Meters
Meters
Process Switches
Process Switches
Controllers
Controllers
Option Boards
Option Boards
Relays
Relays
Air, Soil, Liquid, and Gas
Air, Soil, Liquid, and Gas
Valves
Valves
Sae Butterfly Valves
Test & Inspection
Test & Inspection
Handheld Meters
Handheld Meters
Wind Tunnels
Wind Tunnels
Balances and Scales
Balances and Scales
Thermal Imaging
Thermal Imaging
Air, Soil, Liquid, and Gas
Air, Soil, Liquid, and Gas
Leak Detectors
Leak Detectors
Data Acquisition
Data Acquisition
Data Acquisition Modules
Data Acquisition Modules
Data Converters and Switches
Data Converters and Switches
Signal Conditioners
Signal Conditioners
Data Loggers
Data Loggers
Recorders
Recorders
Software
Software
IIoT and Wireless Systems
IIoT and Wireless Systems
Pressure Measurement
Pressure Measurement
Pressure Gauges
Pressure Gauges
Pressure Measurement Accessories
Pressure Measurement Accessories
Pressure Transducers
Pressure Transducers
Pressure Calibrators
Pressure Calibrators
Pressure Regulators
Pressure Regulators
Pressure Switches
Pressure Switches
Force & Strain Measurement
Force & Strain Measurement
Balances and Scales
Balances and Scales
Strain Gauges
Strain Gauges
Force Gauges
Force Gauges
Force and Strain Measurement Accessories
Force and Strain Measurement Accessories
Load Cells
Load Cells
Tank Weighing Devices
Tank Weighing Devices
Torque Sensors
Torque Sensors
Strain Meters
Strain Meters
Level Measurement
Level Measurement
Contact Level Sensors
Contact Level Sensors
Submersible Level Transmitters
Non-Contact Level Sensors
Non-Contact Level Sensors
Level Switches
Level Switches
Flow Instruments
Flow Instruments
Flow Measurement Accessories
Flow Measurement Accessories
Air Line Lubricators
Flow Meters
Flow Meters
Flow Switches
Flow Switches
Valves
Valves
Industrial Heaters
Industrial Heaters
Surface Heaters
Surface Heaters
Cartridge Heaters
Cartridge Heaters
Radiant Heaters
Radiant Heaters
Circulation Heaters
Circulation Heaters
Duct and Enclosures Heaters
Duct and Enclosures Heaters
Immersion Heaters
Immersion Heaters
Strip Heaters
Strip Heaters
Hookup Wires
Hookup Wires
IIoT & Wireless Systems
IIoT & Wireless Systems
Interfaces
Interfaces
Smart Gateways
Smart Gateways
Smart Probes
Smart Probes
Smart Wireless Sensors
Smart Wireless Sensors
Wireless Actuators
Wireless Actuators
Wireless Receivers
Wireless Receivers
Wireless Transmitters
Wireless Transmitters
Omega Link
Omega Link
Omega Link Cloud
Omega Link Cloud
Connectors
Connectors
Panel Connectors and Assemblies
Panel Connectors and Assemblies
Pipe and Tube Fittings
Pipe and Tube Fittings
Pressure Snubbers
Pressure Snubbers
Temperature Connectors
Temperature Connectors
Terminal Blocks and Lugs
Terminal Blocks and Lugs
Tube by Length
Tube by Length
Pressure-Force Cables and Connectors
Pressure-Force Cables and Connectors
Calibration
Calibration
Multifunction Calibration
Multifunction Calibration
Pressure Calibrators
Pressure Calibrators
Calibration Accessories
Calibration Accessories
Calibration Services
Calibration Services
Temperature Calibrators
Temperature Calibrators
Wind Tunnels
Wind Tunnels
Accessories
Accessories
Adhesives and Paste
Adhesives and Paste
Coolers
Coolers
Pumps
Pumps
Protection
Protection
Electrical Components
Electrical Components
Mounting Brackets
Mounting Brackets
Power Supplies
Power Supplies
Tools
Tools
Pipe and Tube Fittings
Pipe and Tube Fittings
Pressure Snubbers
Pressure Snubbers
Tube by Length
Tube by Length
Resources
Resources
FAQs/Help
FAQs/Help
Blog
Blog
Application Articles
Application Articles
How-To Videos
How-To Videos
Service
Service
Configurables
Configurables
Thermocouple Probe
RTD Sensors
Pressure Transducers
Thermistors
Calibration
Calibration
Infrared Temperature
Relative Humidity
Pressure
Force/Strain
Flow
Temperature
Customer Service
Customer Service
Custom Engineering
Custom Engineering
Order by Part Number
Order by Part Number
About Us
About Us
United States
Australia
Brazil
Canada
Canada(FR)
China
Czech Republic
Denmark
France
Germany
India
Italy
Japan
Korea
Malaysia
Mexico
Netherlands
Philippines
Singapore
Spain
Taiwan
Thailand
United States
United Kingdom
Resources
FAQs/Help
FAQs/Help
Blog
Blog
Application Articles
Application Articles
How-To Videos
How-To Videos
United States
Australia
Brazil
Canada
Canada(FR)
China
Czech Republic
Denmark
France
Germany
India
Italy
Japan
Korea
Malaysia
Mexico
Netherlands
Philippines
Singapore
Spain
Taiwan
Thailand
United States
United Kingdom
Services
Configurables
Configurables
Thermocouple Probe
Thermocouple Probe
RTD Sensors
RTD Sensors
Pressure Transducers
Pressure Transducers
Thermistors
Thermistors
Calibration
Calibration
Infrared Temperature
Infrared Temperature
Relative Humidity
Relative Humidity
Pressure
Pressure
Force/Strain
Force/Strain
Flow
Flow
Temperature
Temperature
Customer Service
Customer Service
Custom Engineering
Custom Engineering
Order by Part Number
Order by Part Number
United States
Australia
Brazil
Canada
Canada(FR)
China
Czech Republic
Denmark
France
Germany
India
Italy
Japan
Korea
Malaysia
Mexico
Netherlands
Philippines
Singapore
Spain
Taiwan
Thailand
United States
United Kingdom
About Us
Australia
Brazil
Canada
Canada(FR)
China
Czech Republic
Denmark
France
Germany
India
Italy
Japan
Korea
Malaysia
Mexico
Netherlands
Philippines
Singapore
Spain
Taiwan
Thailand
United States
United Kingdom
Home
See
Control & Monitoring
See
Process Switches
See
Temperature Switches
PTC Sensor, SS Sheath, PVC Cable, 10 ft (3 m) length
We noticed you are from
. Visit your local site for regional offers and live support.
Stay here.
Go to the
site >
PTC Sensor, SS Sheath, PVC Cable, 10 ft (3 m) length
(0)
$22.75
$ --
Item#
TS-21
Item# --
QTY
Added to Your Shopping Cart
Add to cart
Configuration complete.
Please add to cart to keep it or exit the configuration
Add to cart
Clear Configuration
Failed to Save Configurations, Click on Configure Button Start Again
In stock
--
Lead Time (If not in stock):
3 Days
--
+ Add to Project List
PTC Sensor, SS Sheath, PVC Cable, 10 ft (3 m) length
TS-21
TS-21
View Specs
Specs
Edit Model Options
PTC Sensor, SS Sheath, PVC Cable, 10 ft (3 m) length
All Models
In Stock Only
Reviews
bvseo_sdk, java_sdk, bvseo-4.0.0
CLOUD, getReviews, 3ms
REVIEWS, PRODUCT
bvseo-msg: The resource to the URL or file is currently unavailable.;
Questions & Answers
bvseo_sdk, java_sdk, bvseo-4.0.0
CLOUD, getContent, 3ms
QUESTIONS, PRODUCT
bvseo-msg: The resource to the URL or file is currently unavailable.;
Request an RoHS Status
Name*
Email*
SKU Number*
Comments
Please provide RoHS information on partnumber: TS-21
Related Products
Quick View
Heavy Duty Non-Indicating Fixed Temperature Switch
Low Cost Heavy Duty Switch Only 30 mm (1.2") Tall.
See More
Quick View
Rotary Thermocouple Selector Switches
3', 5' and 1/4 DIN SizesGold or Silver Plated Contacts2 or 3 Poles in 76 mm (3') and 127 mm (5') sizes2, 3, or 4 Poles in 1/4 DIN Size.
See More
Quick View
Temperature Switch
Programming mulitple units made easy with configuration keyFront panel rating of IP64 allows fast and easy cleanupBright red LED display easily seen from a distanceSecurity provided via passcode parameter.
See More
Quick View
Adjustable Stainless Steel Temperature Switches
Compact and EconomicalIdeal for Economical Temperature Switching ApplicationsExternal Temperature Scale Dial for Easy Setpoint Adjustments (°F only)1 Amp Gold Contacts for TTl and Dry Contact Closures.
See More
Quick View
1/2" NPT Snap-Action Bellows Temperature Switches
High-Quality Snap-Action Switch10 Amp ContactsUtilizes Bellows Mechanism to Sense TemperatureShock and Vibration Resistant.
See More
More Related Items
heavy duty temperature switch
tsw weatherproof digital temperature switch
immersion snap action bellows temperature switches
series ts digital temperature switch
Related Categories
temperature switches
en-US
en
Save Configuration