Skip to search Skip to main content Skip to navigation

Call us at 1-888-826-6342

We noticed you are from . Visit your local site for regional offers and live support.

1/2" NPT Snap-Action Temperature Switches

Snap-Action Temperature Switches
  • RoHS Icon

$69.49

Item# TSW-TD-1C-180R/WL

Volume discounts available
Volume Discount Schedule
Quantity Price each
1-4 $69.49
5-9 $66.02
10-24 $64.63
25-49 $61.85
50-99 $60.46
100+ $59.07

In stock

Lead Time (If not in stock): 13 weeks
Snap-Action Temperature Switches TSW-TD-1C-180R/WL TSW-TD-1C-180R/WL
  • High-Quality Snap-Action Switch
  • 5 Amp Contacts
  • Shock and Vibration Resistant
  • 1/2 NPT Mounting Threads

TSW-TD-1C-180R/WL Model Options

View all models

Edit these specs to order a different model. Not all combinations are valid. Options compatible with previous selections will be in bold.

*Highlighted options are not compatible. Please select a different combination.

Switch Operation
Switch Type
Contact
Supply Voltage
Probe Length
Probe Diameter
Sensor Material
Maximum Temperature
Additional Features


Description

Omega’s TSW-TD Series high quality snap-action temperature switches are perfect for applications that require an economical solution to simple temperature control. All switches activate with a rise in temperature and are shock and vibration resistant. TSW-TD Series offer a wide range of temperature pre-set values to select from.

Specifications
Set Point Range: 65 to 149°C (150 to 300°F)
Set Point Tolerance: ±2.8°C (5°F)
Maximum Operating Temperature: 163°C (325°F)
Differential: -13.3 to -8.8°C (8 to 16°F)
Current Rating: 5 A @ 250 Vac, 5 A @ 30 Vdc (resistive)
Media Connection: ½ NPT male threads
Circuit Form: SPDT
Electrical Connection: 457 mm (18") wire leads
Maximum External Pressure: 2500 psi
loading all models
loading all reviews
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 4ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
loading all QA

I bought one (TSW-TD-1c-250R/WL) for the purpose of regulating temperature in a heated stainless cabinet. I installed it and the temperature went high to 170 degrees C; it did not shut off. Is this intended for installing in a liquid piping?

Asked by: Martin A
Hi Martin This switch will activate on rising temperature at 250 F. It both NO and NC contacts. NO, black to red, will read closed when above the set point. The NC, black to blue, will read open above the set point. This is designed for liquid applications. Perhaps the unit is mounted where and air-pocket forms in the pipe. Best regards OMEGA
Answered by: NorwalkAE_RS
Date published: 2021-02-03
  • y_2024, m_5, d_7, h_3CST
  • bvseo_bulk, prod_bvqa, vn_bulk_3.0.42
  • cp_1, bvpage1
  • co_hasquestionsanswers, tq_1
  • loc_en_US, sid_TSW-TD-1C-180R-WL, prod, sort_[SortEntry(order=NUM_ANSWERS, direction=DESCENDING)]
  • clientName_omega
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 31ms
  • QUESTIONS, PRODUCT
en-US
en
Save Configuration