Skip to search Skip to main content Skip to navigation

Call us at 1-888-826-6342

We noticed you are from . Visit your local site for regional offers and live support.

AC and DC Input/Output Relay Modules, 4000 Volt Isolation

AC and DC Input/Output Relay Modules

$20.88

Item# ACO5-C

Volume discounts available
Volume Discount Schedule
Quantity Price each
1-4 $20.88
5-9 $19.63
10-24 $19.21
25-49 $17.96
50-99 $17.75
100+ $17.12

Please contact Technical Sales Team for assistance. Any remaining stock is available for purchase

Only 5 left

Limited Stock
AC and DC Input/Output Relay Modules ACO5-C ACO5-C
  • 4000 Volt Isolation
  • Logic Levels Switch High Level ac and dc Circuits
  • High Level ac and dc Signals Switch Logic Circuits

ACO5-C Model Options

View all models

Edit these specs to order a different model. Not all combinations are valid. Options compatible with previous selections will be in bold.

*Highlighted options are not compatible. Please select a different combination.

Number of Channels
Supply Voltage
Features


SSS series solid state I/O module provide a connection between power lines and computer interface systems. Input modules sense the presence of either an ac or dc voltage, and will send a TTL signal back to the computer. They provide feedback to the computer, giving the system information it can act upon. Output modules receive TTL signals from the computer interface, and will switch ac or dc power lines on or off. These modules can be used for control systems, turning motors, actuators, etc. on or off.
loading all models
loading all reviews
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 4ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
loading all QA

is this what I need for the DP20 panel mounted din meter. I need the meter to power a safety interlock switch when it reads above 50 psi. (meter is connected to omega pressure transducer)

Asked by: Jacob
Jacob, thank you for your question , kindly send an email to temp@omega.com. Our engineers will review the question and provide support.
Answered by: SDJAE
Date published: 2023-11-14
  • y_2024, m_5, d_20, h_5CST
  • bvseo_bulk, prod_bvqa, vn_bulk_3.0.42
  • cp_1, bvpage1
  • co_hasquestionsanswers, tq_1
  • loc_en_US, sid_ACO5-C, prod, sort_[SortEntry(order=NUM_ANSWERS, direction=DESCENDING)]
  • clientName_omega
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 10ms
  • QUESTIONS, PRODUCT
en-US
en
Save Configuration