Skip to search Skip to main content Skip to navigation

Call us at 1-888-826-6342

We noticed you are from . Visit your local site for regional offers and live support.

Solid State Relays for Vdc Input/ Vdc Output, MOSFET Output

Solid State Relays for Vdc Input/ Vdc Output

$56.00

Item# SSRDC100VDC20

Volume discounts available
Volume Discount Schedule
Quantity Price each
1-4 $56.00
5-10 $52.64
11-24 $51.52
25-49 $48.16
50-99 $47.60
100+ $45.92

Please contact Technical Sales Team for assistance.
Solid State Relays for Vdc Input/ Vdc Output SSRDC100VDC20 SSRDC100VDC20
  • Output Current Range to 40 Adc
  • Output Voltage Range, 0 to 100 Vdc
  • Input Signal Range, 4 to 28 Vdc
  • Compatible with Most Logic Systems

SSRDC100VDC20 Model Options

View all models

Edit these specs to order a different model. Not all combinations are valid. Options compatible with previous selections will be in bold.

*Highlighted options are not compatible. Please select a different combination.

Current Rating
Control Voltage Type
Output Voltage Type
Other Features


Description

OMEGA’s SSRDC100V series solid state relays are dc input/dc output switching devices with no moving parts. These SSR’s are capable of switching at high speeds without the noise associated with electromechanical relays. MOSFET outputs provide reliable switching.
loading all models
loading all reviews
Rated 5 out of 5 by from SSR It made the change over in the test very easy........................
Date published: 2016-05-09
  • y_2024, m_5, d_8, h_6
  • bvseo_bulk, prod_bvrr, vn_bulk_3.0.42
  • cp_1, bvpage1
  • co_hasreviews, tv_0, tr_1
  • loc_en_US, sid_SSRDC100VDC20, prod, sort_[SortEntry(order=HELPFULNESS, direction=DESCENDING), SortEntry(order=POSITIVE_FEEDBACK, direction=DESCENDING), SortEntry(order=SUBMISSION_TIME, direction=DESCENDING)]
  • clientName_omega
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 15ms
  • REVIEWS, PRODUCT
loading all QA
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 2ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
en-US
en
Save Configuration