Skip to search Skip to main content Skip to navigation

Call us at 1-888-826-6342

We noticed you are from . Visit your local site for regional offers and live support.

Dual Solid State Relays 25 and 40 Amp Vdc Input/Vac Output

$90.43

Item# SSRLDUAL240DC25

Volume discounts available
Volume Discount Schedule
Quantity Price each
1-9 $90.43
10-24 $85.91
25-49 $84.10
50-99 $80.48
100-199 $78.67
200+ $76.87

In stock

Lead Time (If not in stock): 24 weeks
Dual Solid State Relays 25 and 40 Amp Vdc Input/Vac Output SSRLDUAL240DC25 SSRLDUAL240DC25
  • Two 25 or 40 Amp SSR’s in One Standard Package
  • Opto-Isolated 2500 VRMS

SSRLDUAL240DC25 Model Options

View all models

Edit these specs to order a different model. Not all combinations are valid. Options compatible with previous selections will be in bold.

*Highlighted options are not compatible. Please select a different combination.

Nominal Load Current
AC Line Voltage
Phase
Control Signal Type
Control Voltage
Features


The OMEGA™ SSRLDUAL series solid-state relays are two totally independent ac output relays in a single standard panel mount package. They utilize OMEGA’s inverse-parallel SCR output design with integral dV/dt snubber circuity to provide protection against false triggering by limiting the rate of rise of most voltage transients to within acceptable limits. Zero Volt turn-on and zero current turn-off of the load being switched substantially reduces EMI and RFI.
loading all models
loading all reviews
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 3ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
loading all QA

Do you sell a wired connector for the relay control pins?

Asked by: Dave M
Thank you for you inquiry. Unfortunately we do not have pre-wired connectors.
Answered by: Application Engineer CB
Date published: 2022-02-24

Can you publish the derating curves? The datasheet charts are not readable. Thanks

Asked by: pokeeffe
A request will be made to the web group to see if clearer derating graphs can be offered on the Dual SSR product data sheet.
Answered by: ApplicationsEngineerANB
Date published: 2023-10-19
  • y_2024, m_5, d_8, h_6CST
  • bvseo_bulk, prod_bvqa, vn_bulk_3.0.42
  • cp_1, bvpage1
  • co_hasquestionsanswers, tq_2
  • loc_en_US, sid_SSRLDUAL240DC25, prod, sort_[SortEntry(order=NUM_ANSWERS, direction=DESCENDING)]
  • clientName_omega
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 8ms
  • QUESTIONS, PRODUCT

Related Categories

en-US
en
Save Configuration