Skip to search Skip to main content Skip to navigation

Call us at 1-888-826-6342

We noticed you are from . Visit your local site for regional offers and live support.

Solid State Relays with AC or DC Control Inputs

$111.03

Item# SSRL240AC75

Volume discounts available
Volume Discount Schedule
Quantity Price each
1-9 $111.03
10-24 $105.48
25-49 $103.26
50-99 $98.82
100-199 $96.60
200+ $94.38

In stock

Lead Time (If not in stock): 24 weeks
Solid State Relays with AC or DC Control Inputs SSRL240AC75 SSRL240AC75
  • Current Ratings to 100 Amps
  • Multi-Million Cycle Life
  • Compatible with Temperature Controllers
  • Solid-State, SCR Design

SSRL240AC75 Model Options

View all models

Edit these specs to order a different model. Not all combinations are valid. Options compatible with previous selections will be in bold.

*Highlighted options are not compatible. Please select a different combination.

AC Line Voltage
Control Signal Type
Control Voltage
Nominal Load Current
Phase
Features


The Omega's SSRL series of solid state relays are used to control large resistance heaters in conjunction with temperature controllers. Solid state relays are SPST, normally open switching devices with no moving parts, capable of millions of cycles of operation. By applying a control signal, an SSR switches ON the ac load current, just as the moving contacts do on a mechanical contactor. Three-phase loads can be controlled using 2 or 3 SSR’s. Use 3 SSR’s for Y or star 3-phase loads using a neutral line. Two SSR’s will control “delta” loads with no neutral line. Three solid state relays are also used when there is no neutral load to provide redundancy and extra assurance of control.

'Switching' takes place at the zero voltage crossover point of the alternating current cycle. Because of this, no appreciable electrical noise is generated, making SSR’s ideal for environments where there are apparatuses susceptible to RFI.

Common Specifications
Operating Temperature: -20 to 80°C (-5 to 175°F)
Storage Temperature:-40 to 80°C (-40 to 175°F)
Isolation: 4000 Vrms, input to output; 2500 Vrms input/output to ground
Capacitance: 8 pF, input to output (max)
Line Frequency Range: 47 to 63 Hz
Turn-On Time: 20 ms, ac; 05 cycle, dc
Turn-Off Time: 30 ms, ac; 05 cycle, dc

These SSR’s are of the twin SCR type, inherently more reliable and capable of higher overloads before failure than triacs. Heat is developed in a solid state relay due to the nominal voltage drop across the switching device. To dissipate the heat, an SSR must be mounted on a finned heat sink or aluminum plate. An SSR should be located where the ambient temperature is relatively low, since the current switching rating is lowered as the temperature increases. Another SSR characteristic is a small leakage current across the output when the relay is open. Because of this, a voltage will always exist on the load side of the device.

In comparing SSR’s with mechanical contactors, the SSR has a cycle life many times that of a comparably priced contactor. However, SSR’s are more prone to failure due to overload and improper initial wiring. Solid state relays can fail, contact closed, on overload circuits. It is essential that a properly rated, fast blowing I2T fuse be installed to protect the load circuit.

Finned heat sinks are anodized fabrications that come complete with tapped mounting holes and screws. See thermal rating curves and ordering instructions for proper selection.

All SSRL series relays come with a thermally conductive pad mounted on the baseplate. This will significantly improve the thermal conductivity between the heat sink and SSR baseplate. It is also suggested that 10-inch-pounds of torque be used on the SSR mounting screws.





Output Specifications for Vac and Vdc Input Models
Specifications10 Amp25 Amp50 Amp75 Amp100 Amp
Max On State Current10 A25 A50 A75 A100 A
Max On State Current100 mA
Max 1-Cycle Surge150 A300 A750 A1000 A1200 A
Max 1 sec Surge30 A75 A150 A225 A300 A
12T (60 Hz), A2sec416937245850006000


SSR240 Series Electrical Specifications
 Input-Control SignalOutput
Model No.TypeControl
Signal
Voltage
Control
Signal
Turn-On
Control
Signal
Turn-Off
Max
Input
Current
Peak
Voltage*
(60 Sec. Max.)
SSRL240AC10
SSRL240AC25
SSRL240AC50
SSRL240AC75
SSRL240AC100
ac
Control
Signal
90 to 280 Vac90 Vac10 Vac10 mA800 V
SSRL240DC10
SSRL240DC25
SSRL240DC50
SSRL240DC75
SSRL240DC100
dc
Control
Signal
3 to 32 Vdc3 Vdc1 Vdc14 mA800 V
SSRL660AC50
SSRL660AC75
SSRL660AC100
ac
Control
Signal
90 to 280 Vac90 Vac10 Vac10 mA1200 V
SSRL660DC50
SSRL660DC75
SSRL660DC100
dc
Control
Signal
4 to 32 Vdc4 Vdc1 Vdc14 mA1200 V
*Transients above table value should be suppressed.

SSR240 Series Output-Vac Load Specifications
Model No.Nominal
ac Line
Voltage
Nominal
Load
Current
Max.
Contact
Voltage Drop
Max. Off-State Leakage
(25°C max. ambient)
120 Vac240 Vac440 Vac
SSRL240AC10
SSRL240AC25
SSRL240AC50
SSRL240AC75
SSRL240AC100
24 to 280 Vac10 A
25 A
50 A
75 A
100 A
1.6 V0.1 mA0.1 mAN/A
SSRL240DC10
SSRL240DC25
SSRL240DC50
SSRL240DC75
SSRL240DC100
24 to 280 Vac10 A
25 A
50 A
75 A
100 A
1.6 V0.1 mA0.1 mAN/A
SSRL660AC50
SSRL660AC75
SSRL660AC100
48 to 660 Vac50 A
75 A
100A
1.6 V0.25 mA0.25 mA0.25 mA
SSRL660DC50
SSRL660DC75
SSRL660DC100
48 to 660 Vac50 A
75 A
100 A
1.6 V0.25 mA0.25 mA0.25 mA
loading all models
loading all reviews
Rated 5 out of 5 by from Compact and Functional Easy to use and inexpensive. Good documentation as always.
Date published: 2016-03-05
Rated 1 out of 5 by from Defective I spoke with one of your engineers and was advised to purchase this model of the solid state relay. When I received it I found it would not do anything. I took one off another heat treat furnace and it worked. I contacted Allen Courtney. Because I failed to write down the name of the engineer he refused to replace it or give a refund. Lost a customer.
Date published: 2017-06-09
Rated 5 out of 5 by from Good Relays Our company use a lot of Omega products including these inexpensive relays. We have not encountered any problems with these. As with all electronic components, heat is number one killer. Safeguarding them will increase service life.
Date published: 2018-07-17
Rated 4 out of 5 by from Work very well We have used these SSR in our Chemical Engineering labs for many years. Built many projects based on these and have never had a failure. The indicator LED is very handy in debugging computer programs to make sure you are indeed sending correct information from the computer.
Date published: 2017-01-11
Rated 4 out of 5 by from They work All ten of the ones I've bought have worked perfectly without any problems.
Date published: 2016-07-27
Rated 5 out of 5 by from Excellent components Very reliable relays used in our estate automation.
Date published: 2023-12-20
Rated 5 out of 5 by from Right part, right price, delivered quick! Part worked as described, it was delivered quick, and the price was right!
Date published: 2023-06-23
Rated 4 out of 5 by from Good Solid State Relays Good and well made product that works and has minimal issues.
Date published: 2021-03-05
  • y_2024, m_5, d_8, h_6
  • bvseo_bulk, prod_bvrr, vn_bulk_3.0.42
  • cp_1, bvpage1
  • co_hasreviews, tv_0, tr_11
  • loc_en_US, sid_SSRL240AC75, prod, sort_[SortEntry(order=HELPFULNESS, direction=DESCENDING), SortEntry(order=POSITIVE_FEEDBACK, direction=DESCENDING), SortEntry(order=SUBMISSION_TIME, direction=DESCENDING)]
  • clientName_omega
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 3ms
  • REVIEWS, PRODUCT
loading all QA

I want to use this relay to power a 120v ac electric horn, with a 12v battery input. I’m running the 120v ac through an inverter, so will the 12v trigger work on this relay to power horn on and off?

Asked by: Ed B
Hi Ed B, Thank you for the inquiry. Yes. 12 VDC will trigger the SSRL240DC10. The output side of the relay can carry AC voltage only. Best regards OMEGA
Answered by: NorwalkAE_RDS
Date published: 2022-03-10

Does the SSRL240DC25 compatible with the PM PLUS Controller? Can I use it to control a 120V, 1000W flexible heater?

Asked by: seraph333
Hi seraph333 Thank you for the inquiry. The SSRL240DC25 accepts an input signal of 3 to 32 VDC with max current of 14 mA. I do not have information on the PM PLUS controller unfortunately. Best regards OMEGA
Answered by: NorwalkAE_RDS
Date published: 2022-03-03

Please advise what will be a Clear Plastic Safety Cover? we bought this part SSRL240DC25 came without Finger Guards?

Asked by: Vieng
Thank you for your question. I have checked with our Tech Support department and unfortunately, we no longer offer a Clear Plastic Safety Cover. Please contact us if you need any further assistance.
Answered by: Jane
Date published: 2021-04-27

Do these relays come with a heat sink?

Asked by: Robby129
Thank you for your inquiry. No, the heat sinks are sold separately.
Answered by: NorwalkAE_SP
Date published: 2024-01-09

I would like to use this relay to power my AC 10Amp/115V swimming pool pump. I will use a spinkler timer 24V connection to this relay, to switch the swimming pool pump on. Can I provide 24v from the timer to the relay to support the load?

Asked by: ed23
If a DC input SSR is selected it will activate with a 24 VDC signal to turn on the output. It is recommended to use an Amperage rating 3X steady state of a pump because the initial start up Current surge is significantly higher.
Answered by: Applications Engineer ANB
Date published: 2021-04-30

For the SSRL240DC25, what is the transfer function of input VDC in to output VAC out? Input 3-32VDC, Output 24-280VAC

Asked by: jgemcg
The input and output are optically isolated so there isn't really a transfer function. The turn on time is 0.5 of the power cycle maximum at the zero cross over firing point.
Answered by: ApplicationsEngineerANB
Date published: 2020-04-17

Does the PCM-4 Pulse Control Module work on this SSR?

Asked by: Brandt
Thank you for your inquiry. Yes, the PCM-4 is compatible.
Answered by: Application Engineer JB
Date published: 2020-02-12

What is the min latch/unlatch amperage for this relay? Assume 5 Vdc control voltage.

Asked by: joboyle
Hi joboyle, Thank you for the inquiry. Latch / Unlatch levels vary depending on the model and are covered in following manual; https://assets.omega.com/manuals/M3813.pdf Best regards, OMEGA
Answered by: NorwalkAE_RDS
Date published: 2020-06-26
  • y_2024, m_5, d_8, h_6CST
  • bvseo_bulk, prod_bvqa, vn_bulk_3.0.42
  • cp_1, bvpage1
  • co_hasquestionsanswers, tq_15
  • loc_en_US, sid_SSRL240AC75, prod, sort_[SortEntry(order=NUM_ANSWERS, direction=DESCENDING)]
  • clientName_omega
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 7ms
  • QUESTIONS, PRODUCT
Finned Heat Sink 2°C/W
$34.31
1465 In Stock
Finned Heat Sink 1.2°C/W
$39.64
1130 In Stock
Finned Heat Sink .7°C/W
$42.65
151 In Stock
Fuse, 10 A 14 x 51 mm (0.6 x 2")
$86.48
4 In Stock
Fuse, 25 A 14 x 51 mm (0.6 x 2")
$67.46
14 In Stock
Fuse, 30 A 14 x 51 mm (0.6 x 2")
$114.76
6 In Stock
Fuse, 50 A 21 x 81 mm (0.8 x 3.2")
$206.54
6 In Stock
Fuse, 50 A 18 x 81 mm (0.7 x 3.2")
$182.59
2 In Stock
Fuse, 70 A 19 x 92 mm (0.7 x 3.6")
$168.15
0 In Stock
Fuse block for 2 fuses
$113.73
0 In Stock
Fuse block for 3 fuses
$202.33
0 In Stock
en-US
en
Save Configuration