Skip to search Skip to main content Skip to navigation

Call us at 1-888-826-6342

We noticed you are from . Visit your local site for regional offers and live support.

Batch Controller, 6 Digits Display, 30 mV Magnetic Pickup Inputs

Batch Controller
  • RoHS Icon
  • CE Approved

$554.89

Item# DPF11-24VAC

In stock

Lead Time (If not in stock): 6 weeks
Batch Controller DPF11-24VAC DPF11-24VAC
  • 5 Digit Scaling Factor
  • Display Rate, Batch Size and (Batch Total or Grand Total)
  • Second B Relay Programmable for Output at Prewarn or Selected Batch/Grand Total
  • Pulse Input - 10 kHz Max.

DPF11-24VAC Model Options

View all models

Edit these specs to order a different model. Not all combinations are valid. Options compatible with previous selections will be in bold.

*Highlighted options are not compatible. Please select a different combination.

Input Type
Retransmission Output
Additonal Features
Measurement Type
Number of Inputs
Form Factor
Display Type
Max Sampling Rate
Alarm Output
Supply Voltage Type


The DPF11 miniature batcher is ideal for all batching applications. The display will show Batch Amount, Rate and Batch/Grand Total at the push of a button. The Start and Stop buttons make batching simple.

The DPF11 is a 6-digit totalizer and 4.5 digit ratemeter with two relay outputs. One output is dedicated to the Batch Amount (Preset A), the other can be activated for Prewarn or Batch/Grand Total. The unit can count up to the preset (reset to 0) or down from the preset (set to preset). Start, Stop and Reset functions can be activated from the front panel or remote inputs.

An analog output (assignable for Rate or Batch Amount) is optional for data logging.

Up to 99 units can communicate to a host computer on a single RS232 or RS422 loop.

SPECIFICATIONS
Accuracy: 0.01% FS (±1 display digit)
Display: 6-digit, 13.97 mm (0.55") high LED (±1 display digit)
Input Power: 110 Vac ±15%, 220 Vac ±15%, 24 Vac ±15%
Current: 250 mA dc max or 6.5 VA AC
Output Power: (AC powered units only) 12 Vdc @ 50 mA, unregulated -10 +50%
Temperature:
    Operating: 0°C to 54°C (32 to 130°F)
    Storage: -40 to 93°C (-40 to 200°F)
Humidity: 0 to 90% RH, non-condensing
Memory: EEPROM stores data for 10 years if power is lost
Approvals: CE approved
Pulse Input: Low = 0-1 Vdc, High = 4 to 30 Vdc 10 kΩ impedance,up to 10 kHz min 0.05 Hz for rate indication
Mag. Input: 30 mV input, (50V max) signals 10 KΩ imp. 5 kHz max
Output Relays: (2) Rated 5 Amps, 120/240 Vac or 28 Vdc (NC relay contacts and NPN transistor output available with solder jumpers)
Panel Cutout: 92 W x 45 H x 108 mm D (3.622 x 1.772 x 4.245")
Shipping Weight: 9 kg (2 lb)
loading all models
loading all reviews
Rated 5 out of 5 by from Mini-Batcher Controller The Mini-Batcher controller is a great purchase! The only down side is the warranty. Since this item is a little higher priced I believe the warranty should be extended past a year to at least 3 years. Other than that I have no complaints.
Date published: 2018-05-30
  • y_2024, m_5, d_9, h_4
  • bvseo_bulk, prod_bvrr, vn_bulk_3.0.42
  • cp_1, bvpage1
  • co_hasreviews, tv_0, tr_1
  • loc_en_US, sid_DPF11-24VAC, prod, sort_[SortEntry(order=HELPFULNESS, direction=DESCENDING), SortEntry(order=POSITIVE_FEEDBACK, direction=DESCENDING), SortEntry(order=SUBMISSION_TIME, direction=DESCENDING)]
  • clientName_omega
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 7ms
  • REVIEWS, PRODUCT
loading all QA

Does the DPF11 Start from Zero and Count up to Batch Total. Or does it start at batch total and count down to zero?

Asked by: John8453
The batch meter can count up to the Batch Total from zero.
Answered by: Application Engineer JC
Date published: 2019-11-16
  • y_2024, m_5, d_9, h_4CST
  • bvseo_bulk, prod_bvqa, vn_bulk_3.0.42
  • cp_1, bvpage1
  • co_hasquestionsanswers, tq_1
  • loc_en_US, sid_DPF11-24VAC, prod, sort_[SortEntry(order=NUM_ANSWERS, direction=DESCENDING)]
  • clientName_omega
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 32ms
  • QUESTIONS, PRODUCT
Accessories
1/8 DIN panel punch
$1,142.50
8 In Stock
en-US
en
Save Configuration