Skip to search Skip to main content Skip to navigation

Call us at 1-888-826-6342

We noticed you are from . Visit your local site for regional offers and live support.

Rate and Total Flow Meter Indicator, Rugged NEMA 4X

Rate and Total Flow Meter Indicator

$503.65

Item# DPF143P

In stock

Lead Time (If not in stock): 4 weeks
Rate and Total Flow Meter Indicator DPF143P DPF143P
  • Simple Setup
  • DC Powered (DPF143), Loop Powered (DPF144)
  • Remote or Flow Sensor Mounted (with Adaptor)
  • Rugged NEMA 4X (IP67) Plastic Housing

DPF143P Model Options

View all models

Edit these specs to order a different model. Not all combinations are valid. Options compatible with previous selections will be in bold.

*Highlighted options are not compatible. Please select a different combination.

Form Factor
Max Sampling Rate
Alarm Output
Retransmission Output
Supply Voltage Type
Measurement Type
Input Type
Number of Inputs
Display Type


The DPF140 Series of flow meters are micro controller based indicators with transmission and pulse outputs. These units are designed to compute and display flow rate and total. The DPF143 has one scaled pulse output and the DPF144 has two. In addition to the scaled pulse output, both models provide an alternative pulse pass-through output with galvanic isolation. The DPF143 is powered by an external DC power source. The DPF144 is a “twowire” or “loop powered” device, meaning that it is powered by the 4 to 20 mA loop circuit itself.

Pulse and 4 to 20 mA analog outputs can be used to signal external devices, e.g. certain metering pumps and water treatment controls. Alternatively, one or more pulse outputs can be configured as alarm outputs. These flow meters can be password protected to prevent resetting the total or changing configuration settings.

The DPF140 Series meters are available in wall or panel mount configurations. Wall mounted versions can be converted from wall to meter mount with an adaptor plate. Check with Omega for compatible meters. Order the DPF144 only if a 4 to 20 mA output signal is a requirement, otherwise the DPF143 offers the most flexibility.

Specifications
Display: Rate 5-digit auto-ranging, total 8-digit
Units:
    Rate Units: Gallons/second/ minute/hour/day, liter/second/ minute/hour/day, cubic feet/second/ minute/hour/day, cubic meters/ second/minute/hour/day, miner’s inch, mega liters/day, million gallons/day, fluid oz/ second/minute/hour/day, barrels (42 gallon)/second/minute/ hour/day
    Total Units: Gallon, gallon x 1000, liters, mega liter, cubic meter, acre feet, cubic feet, cubic feet x 1000, million gallon, miner’s inch day, acre inch, fluid ounce, barrels (42 gallon)
Outputs
Pulse Output 1 (All Models): Scaled pulse output, high alarm output or low alarm output (opto-isolated)
    Type: Current sinking
    Maximum Voltage: 45 Vdc (100 mA)
    Maximum Frequency: 6.5 Hz
    Pulse Width: 100 ms
    Isolation: 300V
Pulse Output 2:
Dpf143:

    Type: Current sinking
    Maximum Voltage: 45 Vdc (100 mA)
    Maximum Frequency: 2000 Hz pulse width same as sensor input
    Isolation: 300V
    Configurable as Alarm: No
DPF144:
    Type: Current sinking
    Maximum Voltage: 45 Vdc (10 mA)
    Maximum Frequency: 6.5 Hz
    Pulse Width: 100 ms
    Isolation: 300V
    Configurable as Alarm: Yes (high or low)
    Loop Power Output: DPF144 only
Set P Range: 0.1 to 99999.9 units/pulse
Input: 5V pulse or contact closure
Input Range: 0.752 to 2000 Hz
K-Factor Range: 0.001 to 999999.999
Flow Alarm Output Range: 0.1 to 99999.9
Operating Temperature: 0 to 55°C (-32 to 131°F)
Non-Operating Temperature: -40 to 75°C (-40 to 158°F)
Environmental: NEMA 4X (IP67)
loading all models
loading all reviews
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 4ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
loading all QA
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 24ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
en-US
en
Save Configuration