Skip to search Skip to main content Skip to navigation

Call us at 1-888-826-6342

We noticed you are from . Visit your local site for regional offers and live support.

Panel Meter, Freq., Rate, Total/ Period Counter 6-Digit, ⅛ DIN Mount

Panel Meter for Frequency, Rate, Total or Period Counter 6-Digit, 1/8 DIN Panel Mount
  • RoHS Icon
  • CE Approved

$238.73

Item# DPF20-HV

Volume discounts available
Volume Discount Schedule
Quantity Price each
1-9 $238.73
10-24 $226.79
25-49 $214.86
50-99 $202.92
100-499 $190.98
500+ $179.05

In stock

Lead Time (If not in stock): 6 weeks
Panel Meter for Frequency, Rate, Total or Period Counter 6-Digit, 1/8 DIN Panel Mount DPF20-HV DPF20-HV
  • Dual Channel (A + B + Reset)
  • Option for Wall Mounting
  • NEMA 4 (IP65) Front Panel
  • Power Options of 85 to 260 Vac and 11 to 60 Vdc

DPF20-HV Model Options

View all models

Edit these specs to order a different model. Not all combinations are valid. Options compatible with previous selections will be in bold.

*Highlighted options are not compatible. Please select a different combination.

Alarm Output
Retransmission Output
Communications
Supply Voltage Type
Measurement Type
Input Type
Number of Inputs
Form Factor
Display Type
Max Sampling Rate
Additonal Features


Omega’s new DPF20 Series of indicators offer real flexibility for measurement of a wide range of frequency or pulse inputs. The display is easily configured to indicate frequency, rate, period or count. This makes the meter ideal for flow applications where they can display flow rate or total from a variety of different flow sensors. Or for quadrature signals, to indicate angular position or rotational speed and direction.

The DPF20 series offers exceptional performance at an economical price, with some unique and powerful features.

Feature

Description

 

Scaling

Multiply, divide and preset values

 

 

Alarms

  1. configure a second setpoint in the same alarm, to create “alarm windows”
  2. configure independent activation and deactivation delays
  3. configure hysteresis
  4. configure alarm to activate as high or low
  5. failsafe function – normally closed relay requires activation for non-alarm condition
  6. latched alarms function – operator reset required
  7. Counter Reset, Stop or Continue
  8. Configurable hysteresis

Power up delay

Allows for a delay in the start-up time after powering the instrument. During this time the instrument performs no measurement or control.
Ability to reset the display count on instrument start-up.

Display Brightness

Select from 5 levels of LED intensity.

Password

Password protect the configuration menu.
This blocks access to the instrument set-up parameters, but the operator can still access set-point values.

Max / min memory

Front panel key selection of display minimum or maximum values

Sensor Type

The fast and simple way to configure a sensor. Select from a predefined list Eg. NPN, PNP, Namur, pick-up, inductive, etc.
The instrument will automatically configure the required parameters for the selected sensor (pull-up / pull-down resistors, trigger level, excitation voltage, etc)

Trigger sense

Simple selection of the optimal trigger level for the sensor input. The display indicates up or down reflecting the status of the input signal level. When the LED changes state continuously the optimal trigger level has been achieved.

Specifications
Main Functions: Counter, ratemeter, period meter
Display Digits: 6
Display Range: 999999/-199999
Decimal Point: Configurable
LED Color: Red standard; green optional
Digit Height: 14 mm (0.55")
Signals Accepted: NPN, PNP, Namur, pick-up, TTL, inductive, mechanical, quadrature
Excitation Voltage: 5 Vdc, 9 Vdc, 15 Vdc, 18 Vdc (max. 70 mA)
Maximum Vdc at Input Terminals: ±30 Vdc
Input Impedance: 2.4 kO with pull-up or pull-down resistor; 470 k without resistor
Quartz Accuracy: ±0.01%
Thermal Stability: 20 ppm/ºC
Display Refresh: 15/second
Maximum Frequencies:
    Counter: Up to 250 KHz
    Ratemeter and Period Meter: Up to 500 KHz
Minimum Frequencies: Down to 1 mHz (0.001 Hz) (ratemeter and period meter)
Standard Power: 85 to 265 Vac/DC (isolated 2,500 Vac)
Low Power: 11 to 60 Vdc and 24/48 Vac (isolated 1500 Vac)
Power Consumption: <1.5 W (meter only); < 4.0 W (meter with options)
Connections: Plug-in screw terminal
Slow Function: For low frequency rate meter applications
Fast Function: For high frequency counter applications
Scaling Factor: Multiplier and divider from 1 to 999999
Configurable Reset: Front panel and rear remote reset, and reset linked to alarm activation
Preset: Configurable
Retention Memory: Recovers count value in case of power loss
Dimensions and Environment
Weight: <150 grams (<5.3 oz)
Front Panel Size: 96 x 48 mm (3.78 x 1.89")
Panel Cut-Out: 92 x 44 mm (3.62 x 1.73")
Depth Behind Panel: 91 mm (3.58") including terminals
Operating Temperature: 0 to 50ºC (32 to 122ºF)
Storage Temperature: -20 to 70ºC (-4 to 158ºF)
Warm Up: 15 minutes
Front Panel Protection: NEMA 4 (IP65)
loading all models
loading all reviews
Rated 3 out of 5 by from Good box, poor manual Features as advertised, just hard to find in the text. If the manual were laid out with the clarity of older Omega products, it would have received more stars.
Date published: 2022-08-29
Rated 5 out of 5 by from Great Panel Meter Relatively large readout that is easy to read. Works as expected.
Date published: 2024-03-01
Rated 5 out of 5 by from Analog to Digital Conversion Great for converting Analog to Digital Measurement instruments (Gas Meters)
Date published: 2023-07-26
Rated 5 out of 5 by from Works just like we wanted it to Feedback wired into a flow control valve on a water line.
Date published: 2023-07-10
Rated 4 out of 5 by from DPT20 transmitter with FPR304 meter. A compact indicator/transmitter. Easy to set up. I used it with an omega FPR304 meter. Would have liked to see specific configuration in the manual for Omega products. Missed ensuring the pull up resistor setting was set ON. Simple to fix. Would have liked to be able to enter a setpoint rather than use an alarm point. Probably a feature for a different transmitter but immediate need dictated selection.
Date published: 2023-04-05
Rated 4 out of 5 by from digital meter good meter, great quality, visible numbers, price availability
Date published: 2023-03-06
Rated 5 out of 5 by from Rate/Speed Meter Easy to use, install and configure. Used with open collector output encoder to determine speed of a linear moving device. Worked better than expected.
Date published: 2021-09-16
  • y_2024, m_5, d_9, h_4
  • bvseo_bulk, prod_bvrr, vn_bulk_3.0.42
  • cp_1, bvpage1
  • co_hasreviews, tv_0, tr_7
  • loc_en_US, sid_DPF20-HV, prod, sort_[SortEntry(order=HELPFULNESS, direction=DESCENDING), SortEntry(order=POSITIVE_FEEDBACK, direction=DESCENDING), SortEntry(order=SUBMISSION_TIME, direction=DESCENDING)]
  • clientName_omega
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 4ms
  • REVIEWS, PRODUCT
loading all QA

I have a DPF20-LV, I was testing the functions and added a password. Now 3 months later I do not recall what that password was, How to I break the pass to get into the unit to see the setting and scaling I used or worst case how do i reset the whole unit.

Asked by: RickL
Master password is 000007
Answered by: SAE HPO
Date published: 2023-06-15

Could a DPF20-HV-AO display be setup with an FTB-1400 series flow meter to measure flow rates? The flow meter has a magnetic pickup sensor producing a 30 mV/P-P signal.

Asked by: AdamB_666
Yes. The FTB-1400 series is compatible with rate/totalizer display DFP20-HV-AO
Answered by: ASE HPO
Date published: 2019-10-25

Does this work with the FPR304 turbine meter?

Asked by: JRich
Thank you for your inquiry about the meter. Yes, it will accept the signal output from the FPR304 turbine flow meter.
Answered by: Application Engineer JC
Date published: 2023-03-09

Does this display counter work with the BV3000TRN650B turbine meter?

Asked by: WillyB
Thanks for your question. Yes. The DPF20 is compatible with BV3000 series flow sensor.
Answered by: AE HPO
Date published: 2023-05-31

I would like to know if the DPF20 is compatible with FTB4707 Water Flow Sensor... to measurement the GPM.

Asked by: Irving
Yes. The DPF20 is compatible with FTB4707 water flow sensor to measure flow rate (GPM) or total gallons.
Answered by: ASE HPO
Date published: 2020-02-06

I have am Omega DPF20, using Conf.6 ratemeter function. When attempting to choose Sensor option, it will not save. I try to select PnP3 however it always resets after I press the LE key. The 3 horizontal bars do flash to indicate the saving.

Asked by: tayls9
Thank you for your inquiry about the meter. Once you select the configuration input, it will save and if you let it time out, it will also save. If still having an issue, please forward to our Flow, Level, and Environmental Group at flow@omega.com
Answered by: Application Engineer JC
Date published: 2022-06-28

I need to limit the maximum speed of a high speed 3-phase alternator by connecting it to a braking resistor bank via relay. How quickly does this device activate one of the solid state outputs (T1 or SSR) after the signal frequency reaches the trip value?

Asked by: dgoodell
Thank you for your inquiry about the DPF20 meter. Please email flow@omega.com and can provide the response in detail per your request.
Answered by: Applications Engineer JC
Date published: 2021-06-28

I am using this with the encoder and wheel to measure length. It works to trigger an alarm output when a particular length has been reached. Is there a setting or way to also counter or keep track of the number of times an alarm has been triggered?

Asked by: Gk22
Thank you for your inquiry. It would be best to contact us at flow@omega.com and we'll be able to help you with using this meter for your application.
Answered by: AS Engineer
Date published: 2020-06-17
  • y_2024, m_5, d_8, h_6CST
  • bvseo_bulk, prod_bvqa, vn_bulk_3.0.42
  • cp_1, bvpage1
  • co_hasquestionsanswers, tq_13
  • loc_en_US, sid_DPF20-HV, prod, sort_[SortEntry(order=NUM_ANSWERS, direction=DESCENDING)]
  • clientName_omega
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 14ms
  • QUESTIONS, PRODUCT
DPF20 Analog Output Board with Connector
$110.65
5 In Stock
Panel Meter for Frequency, Rate, Total or Period Counter 6-Digit, ⅛ DIN Panel Mount
$110.65
9 In Stock
Panel Meter for Frequency, Rate, Total or Period Counter 6-Digit, ⅛ DIN Panel Mount
$110.65
3 In Stock
Panel Meter for Frequency, Rate, Total or Period Counter 6-Digit, ⅛ DIN Panel Mount
$110.65
0 In Stock
Panel Meter for Frequency, Rate, Total or Period Counter 6-Digit, ⅛ DIN Panel Mount
$56.06
4 In Stock
Panel Meter for Frequency, Rate, Total or Period Counter 6-Digit, ⅛ DIN Panel Mount
$56.06
2 In Stock
Panel Meter for Frequency, Rate, Total or Period Counter 6-Digit, ⅛ DIN Panel Mount
$170.35
1 In Stock
Panel Meter for Frequency, Rate, Total or Period Counter 6-Digit, ⅛ DIN Panel Mount
$203.86
2 In Stock
Panel Meter for Frequency, Rate, Total or Period Counter 6-Digit, ⅛ DIN Panel Mount
$56.06
2 In Stock
Panel Meter for Frequency, Rate, Total or Period Counter 6-Digit, ⅛ DIN Panel Mount
$117.43
2 In Stock
en-US
en
Save Configuration