Skip to search Skip to main content Skip to navigation

Call us at 1-888-826-6342

We noticed you are from . Visit your local site for regional offers and live support.

Multifunction Flow Computers, with Liquid, Gas, Steam, Equations

Multifunction Flow Computers

$1,321.93

Item# FC-21-V

In stock

Lead Time (If not in stock): 6 weeks
Multifunction Flow Computers FC-21-V FC-21-V
  • Custody Transfer with Audit Trail
  • Liquid, Gas, Steam, and Heat Flow Equations
  • Menu Selectable Hardware Inputs/Outputs
  • Isolated Pulse and Analog Outputs Standard

FC-21-V Model Options

View all models

Edit these specs to order a different model. Not all combinations are valid. Options compatible with previous selections will be in bold.

*Highlighted options are not compatible. Please select a different combination.

Display Type
Form Factor
Supply Voltage
Excitation Levels
Option
Specifications Input Type
RTD Types Supported
Number of Inputs
Display Color
Number of Relays
Display Digit Height


The new Model FC-21 multifunction batcher and the Model FC-22 flow computer satisfy instrument requirements for a variety of flow meter applications. Omega offers many different types of flowmeters: paddlewheels, turbines, positivie displacement, annemometers, mass flow, etc. for many application solutions.
The Model FC-21 flow computer is suitable for liquid batching, volumetric batching, and corrected volume applications. The Model FC-22 was designed for liquid, gas, steam, and heat applications. Multiple flow equations are stored in both models. These versatile flow computers are user programmable from the front panel. The user assigns hardware inputs and outputs to suit the particular application during setup. Isolated analog output can be chosen to follow the volume flow, corrected volume flow, mass flow, temperature, pressure or density by means of menu selection. The standard RS-232 serial port for datalogging, transaction printing, or for connection to a modem for remote meter reading can also be assigned by this method.

SPECIFICATIONS
Environmental
Operating Temperature:
0 to 50°C (32 to 122°F)
Storage Temperature: -40 to 85°C (-40 to 185°F)
Relative Humidity: 0 to 95%, non-condensing
Display Type: Alphanumeric, 2 lines, 7.6 mm (0.3") characters, backlit LCD or VFD (specify at time of order)
Mounting: Panel, wall mount
Power Supply:
    FC-21: 110, 220 Vac standard; 12 or 24 Vdc optional
    FC-22: 85 to 275 Vac standard; 24 Vdc optional
Signal Inputs
Pulse:

    High-Level Pulse: Low = 0 to 1 Vdc; high = 3 to 30 Vdc
    Low-Level Pulse: 10 mV or 100 mV (magnetic pickup)
Frequency: Up to 20 kHz
Analog
Voltage:
0 to 10 Vdc, 0 to 5 Vdc, 1 to 5 Vdc (FC-21 only)
Current: 4 to 20 mA, 0 to 20 mA Temperature Input
RTD: 100 ? DIN RTD
Auxiliary/Compensation:
    FC-21: Temperature, density
    FC-22: 2 temperature, pressure, density
Excitation Voltage:
    FC-21: Programmable—5 Vdc, 12 Vdc or 24 Vdc @ 100 mA,
    FC-22: Fixed @ 24 Vdc
Relays: Menu assignable for each relay; 2 SPDT relays rated 5 A, 240 Vac or 30 Vdc; Contact Flow Engineering for additional information
Isolated Output: Menu assignable
Analog: 4 to 20 mA; 1000 ? max load
Pulse: Open collector; 24 Vdc (FC-22 only)
loading all models
loading all reviews
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 3ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
loading all QA
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 16ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
en-US
en
Save Configuration