Added to Your Shopping Cart
The TC-08 is an 8 channel USB thermocouple data acquisition module. Accepts multiple TC types and has automatic cold junction temperature compensation.
Added to Your Shopping Cart
The OME-ET/PET-7000 Series is a web based ethernet I/O module that accepts thermocouple, RTD, voltage/current inputs. Built-in web-server and supports Modbus TCP and UDP.
Added to Your Shopping Cart
The PT-104A is a 4 channel RTD or voltage input data acquisition module with USB or Ethernet interface. High accuracy and powered by USB or Power over Ethernet (PoE).
Added to Your Shopping Cart
D8000 Series can measure process inputs, thermocouples, and contact closures and generate current or voltage signals. USB interface communicates via MODBUS RTU.
Added to Your Shopping Cart
8-Channel Simultaneous Analog Input USB Data Acquisition Modules
Added to Your Shopping Cart
The OM-USB-1608G series are 16 SE/8 DIFF input USB DAQ modules. High speed (up to 500kS/s) and high resolution (16-bit). 8x digital I/O, 2x counters, opt. analog output.
Added to Your Shopping Cart
D1000-D2000 Series transmitters have universal inputs for thermocouple, RTD, voltage, current, pulse/frequency and bridge inputs. Converts to RS-232C or RS485 Interface.
Added to Your Shopping Cart
D5000 Series interfaces have four channel inputs (process, thermocouple input, or thermistor) and convert to RS-232 or RS-485 digital output. ASCII format.
Added to Your Shopping Cart
USB and Ethernet Interface. Rack mounted with 32 differential thermocouple inputs expandable to 64 with expansion module. Easy connect miniature connector jacks.
Added to Your Shopping Cart
Connects a PC to sensors and controls via analog and digital inputs and outputs via Windows® software. 16SE/8DI voltage input channels. Universal inputs.
Added to Your Shopping Cart
The iNET-100 Series is a high accuracy DAQ system that accepts universal inputs. Connect up to 8 iNET-100's to PCI Card (iNET-200/230) for a high speed DAQ system.
Added to Your Shopping Cart
The OME-WISE-7000 series functions as control units for use in remote logic control and monitoring in various industrial applications. Offers a web interface.
Added to Your Shopping Cart
The HE559 Series is a terminal block style I/O designed for use with the XL series Operator Control Station (OCS). It can be used to expand the I/O capacity of any OCS.
Added to Your Shopping Cart
The OM-WEB-TC is a temperature measurement device with a built-in webserver. It has 8 input channels that support thermocouples, RTD, thermistor, and semiconductor sensors.
Added to Your Shopping Cart
Directly connects TC, RTD, Thermistor, Bridge, Process, Resistance, Accelerometer system. Expandable to over 1k channels. Analog & Digital outputs. USB Hardware interface
Added to Your Shopping Cart
The OM-DAQ-USB-2401 is a thermocouple or voltage input USB data acquisition module. Accepts 8 differential or 16 single ended inputs. 24-bit resolution and 1kS/s.
Added to Your Shopping Cart
16 differential or 32 single ended analog inputs expandable to 32/64. TC or Voltage input. High resolution 24-bit and high sample rate 1kS/S.
Added to Your Shopping Cart
Measures up to 16 analog thermocouple or voltage inputs. High speed up to 1kS/s sampling with 24-bit resolution. 8x digital I/O, two counters. Connects via USB.
Added to Your Shopping Cart
The OM-USB-TC Series have either thermocouple or voltage input options. The OM-USB-5201 has datalogging capability. 24-bit resolution and software programmable TC types.
Added to Your Shopping Cart
TC and Process Inputs. Low power design requires no external power or batteries. High resolution, high sample rate. Multi device support via USB hubs. Digital calibration