Skip to search Skip to main content Skip to navigation

Call us at 1-888-826-6342

We noticed you are from . Visit your local site for regional offers and live support.

Analog to Modbus Serial Interface Modules

Modbus® Serial Interface Modules

$432.15

Item# D6500

Volume discounts available
Volume Discount Schedule
Quantity Price each
1-4 $432.15
5-9 $410.54
10-24 $401.90
25-49 $384.61
50-99 $375.97
100+ $367.33

In stock

Lead Time (If not in stock): 8 weeks
Modbus® Serial Interface Modules D6500 D6500
  • Complete Data Acquisition Systems
  • Analog and Digital I/O Models Available
  • RS485 Serial Communications Interface
  • MODBUS® RTU Protocol

D6500 Model Options

View all models

Edit these specs to order a different model. Not all combinations are valid. Options compatible with previous selections will be in bold.

*Highlighted options are not compatible. Please select a different combination.

Analog Input Type
Analog Input Class
Number of Analog Inputs
Maximum Sample Rate (per sec)
Analog Input Resolution
Input Range
Output Type
Number of Outputs
Output Range
Digital I/O
Power
Interface Protocol
Additional Features
Warning WARNING: This product can expose you to 1,3 - Butadiene, a chemical known to the State of California to cause cause Cancer and Reproductive Harm. For more information go to www.P65Warnings.ca.gov.


The D6000 Series modules are a family of complete data acquisition modules for use in process control systems. The analog input models can measure process signals such as thermocouples, 4 to 20 mA loops, and discrete contact closures. The analog output models can generate voltage or current signals for controlling annunciators or valves. The digital input and output models can sense the state of remote digital signals or control solid state relays. Complete data acquisition systems can be created with ease with the D6000 modules and a host supervisory computer or programmable logic controller. The modules provide direct connection to a wide variety of sensors and annunciators. They perform all signal conditioning and linearization and contain no pots or DIP switches. All user-selectable settings, such as ranges, communications settings are stored in nonvolatile EEPROM, which maintains these values even after power is removed. The D6000 series modules communicate with a host computer using the MODBUS RTU protocol. The MODBUS RTU protocol is widely recognized throughout the data acquisition industry by and supported by almost all commercially available process control programs and supervisory host PLC’s.

This binary protocol communicates via a two-wire RS485 serial interface. The key to the product concept is that the modules are easy to connect and use. You do not need engineering experience in complicated data acquisition hardware. With the modules, anyone familiar with a personal computer can construct a data acquisition system. This modular approach to data acquisition is very flexible, easy to use and cost effective. The modules can be mixed and matched to fit your application. They can be placed remote from the host and from each other. The D6000 series is completely hardware compatible with the D1000M, D1700M, D3000M and D5000M series modules. Meaning, they can all be mixed and matched on one RS485 serial communications line. Each module is identified by a unique user-programmable address. This addressing technique allows modules to be interrogated in any order.

ANALOG INPUT MODULES
The D6100 through D6400 Series analog input modules contain seven input channels and make up a complete data acquisition system. Each unit contains analog signal conditioning circuits optimized for a specific input type. The amplified sensor signals are converted to digital data with a microprocessor-controlled integrating A/D converter. Offset and gain errors in the analog circuitry are continuously monitored and corrected using microprocessor techniques. The analog input modules output the resultant digital data as unsigned integer percentage of full-scale values that are compatible with the MODBUS RTU protocol. The modules continuously convert data at the rate of up to 25 conversions per second and store the latest result in a buffer. Host processors may request data by sending a MODBUS query to the module. The D6000 series modules will instantly respond by communicating the memory buffer data back to the host processor. Up to 247 modules may be linked to a single RS485 port.

ANALOG OUTPUT MODULES
The D6500 analog output modules contain two 12-bit digital to analog converters (DAC) for generating either voltage or current output signals. The output signal type for each DAC is user selectable and each DAC is independently controlled via a host computer using the MODBUS RTU protocol. Two voltage and two current ranges are available. The D6500 analog output modules also contain programmable features such as output slew rate, a communications watchdog timer, programmable startup signal value, and an 8-bit analog to digital converter for analog readback the output signal. The communications watchdog timer can be used to move the analog output signal to a known “safe” condition in the event of a communications failure.

DIGITAL INPUT MODULES
The D6710 digital input modules contain 15 individual signal inputs for monitoring logic levels, contact closures, or other ON/OFF signals in a data acquisition system. Each discrete input terminal contains a pullup biasing resistor allowing for direct connection to a set of contacts. The input terminals can accept signals between ±30 Vdc without damage.

DIGITAL OUTPUT MODULES The D6720 digital output modules contain 15 individual open-collector transistor outputs for controlling annunciators, lamps, or other devices that require an ON/OFF signal. The D6720 digital output modules also contain programmable features such as a communications watchdog timer and programmable startup signal values for each bit. The communications watchdog timer can be used to move the digital output signals to a known “safe” condition in the event of a communications failure.

COMMUNICATIONS
The D6000 series modules are designed to easily interface with computers and PLC’s. All communications to and from the module are performed using the Modbus RTU protocol via an RS485 interface. The two-wire RS485 system is a half duplex system, developed for multi-dropped systems that can communicate at high data rates over long distances. RS485 receivers can handle common mode voltages from -7 to 12V without loss of data, making them ideal for transmission over great distances.

MODBUS® COMMAND SET
The D6000 series modules use the Modbus RTU protocol for communications. The Modbus RTU binary protocol uses a master-slave technique, in which only the master device can initiate transactions. The slave devices respond by supplying the requested data to the master or by performing the requested action in the query. The master can address any slave device. The returned messages are considered response messages. The supported master function codes are:
Modbus RTU Functions and Descriptions
01 – Read Coil Status
02 – Read Register Status
03 – Read Holding Registers
04 – Read Input Register (Analog Inputs)
05 – Force Single Coil
06 – Preset Single Register
0F – Force Multiple Coils
10 – Preset Multiple Registers

PROCESS CONTROL SOFTWARE
Modbus RTU protocol is one of the most widely supported serial protocols in the data acquisition market. Modbus RTU software drivers are available for almost every data acquisition software program available today. Thus providing instant connectivity between the D6000 modules and most data acquisition software programs.

SETUP
The D6000 series are initiated at the factory using the Modbus RTU protocol. Features such as the Modbus device address, baud rate, and analog signal ranges can be easily configured using the setup software. Each D6000 module must be properly configured before installation into a Modbus system.

UTILITY SOFTWARE
Complimentary Utility Software is included with each purchase order. The software is compatible with Windows® operating systems and distributed on CD-ROM. The Utility Software simplifies configuration of all user selectable options such as device address, baud rate and filtering constants. The latest version of our software is always available on our web site at omega.com.

SPECIFICATIONS
D6000
(Typical @ 25°C and nominal power supply unless otherwise noted)
GENERAL
Programmable Digital Filters:
In analog input modules
Maximum CMV (Input to Output at 115Vrms, 60Hz): 500V rms
Setups: Stored in EEPROM
Unused Analog Input Channels: Software disable

INTERFACE
Communications: Modbus RTU protocol/RS485 Serial port

SERIAL COMMUNICATIONS
Baud Rates: 9600, 19.2K, 38.4K, 57.6K, 115.2K
Data Format: 8 data bits, and 1 or 2 stop bits
Parity: Odd, even, none
Channel Address: User selectable
Number of Modules: Up to 247 multi-drop modules per host serial port
Communications Distance: Up to 1219 m (4000') (RS485)
Transient Suppression: On RS485 data lines

POWER REQUIREMENTS
Unregulated 10V to 30 Vdc, protected against power supply reversals

ENVIRONMENTAL
Operating Temperature Range: -25 to 70°C (-13 to 158°F)
Storage: -25 to 85°C (-13 to 185°F)
Relative Humidity: 0 to 95% non-condensing

PACKAGE, DIMENSIONS AND CONNECTORS
Case: ABS thermoplastic, UL-94-5VA rated
Dimensions: 102 H x 152 W x 38 mm D (4 x 6 x 1.5");
mounting holes 165 mm (6.6") on center
Connectors: Screw terminal barrier plug (supplied)

MODULE SPECIFICATIONS
D6100 Voltage Inputs
Number of Channels: 7 differential voltage inputs
Ranges: ±0.025V, ±0.05V, ±0.1V, ±1V, ±5V, ±10V
Resolution ADC: 16-bit ADC, 25/20 conversions per second
Accuracy: ±0.05% of FS maximum
Span Tempco: ±50ppm/°C maximum
Input Burnout Protection: To 250 Vac
Input impedance: 20 M? min
Power Requirements: Serial = 1.4W

D6200 CURRENT INPUTS
Number of Channels: 7 differential current inputs
Range: ±20 mA
Resolution ADC: 16-bit ADC, 25/20 conversions per second
Accuracy: ±0.05% of FS maximum
Span Tempco: ±50ppm/°C maximum
Voltage Drop: 2.0V maximum
Input impedance: <100 ? (70 typical)
Power Requirements: Serial = 1.4W

D6300 THERMOCOUPLE IPUTS
Number of Channels: 7 differential thermocouple inputs
Thermocouple Types: J, K, T, E, R, S, B, and C
Ranges:
J = -200 to 760°C (-328 to 1400ºF)
K = -150 to 1250°C (-238 to 2282ºF)
T = -200 to 400°C (-328 to 752ºF)
E = -100 to 1000°C (-148 to 1832ºF)
R = 0 to 1750°C (32 to 3182ºF)
S = 0 to 1750°C (32 to 3182ºF)
B = 0 to 1820°C (32 to 3308ºF)
C = 0 to 2315°C (32 to 4199ºF)
Thermocouple Accuracy
(Error From all Sources) from 0 to 40°C Ambient:

J, K, T, E = ±1.5°C maximum; R, S, B, C = ±3.5°C maximum; (300°C to +F.S.)
Resolution ADC: 16-bit ADC, 25/20 conversions per second
Input Impedance: 20 M? min
Cold Junction Compensation: Automatic
Lead Resistance Effect: <40 µV per 350 ?
Indication: Open thermocouple and over range indication
Input Burnout Protection: To 250 Vac
Power Requirements: Serial = 1.4W

D6400 VOLTAGE, THERMOCOUPLE, CURRENT INPUTS
Number of Channels: 7 differential voltage, thermocouple, current inputs
Specifications: Equal to D6100, D6200 and D6300 series

D6500 ANALOG OUTPUTS
Number of Channels: Two analog outputs (programmable for voltage or currrent output)
Voltage Range: 0 to 10 Vdc, ±10 Vdc
Current Ranges: 0 to 20 mA, 4 to 20 mA
Update Rate: 250 conversions per second
Accuracy: ±0.1%
DAC Resolution: 12-bit
Span Tempco: ±25ppm/°C maximum
Settling Time to 0.1% FS: 1 mS
Communications: Watchdog timer
Current Output Compliance: ±12 Vdc
Voltage Output Drive: 5 mA maximum
ADC Analog Output Signal Readback: 8-bit
Isolation: 500 Vac, output common to system ground
Current Output Burnout: Protected to 250 Vac
Power Requirements: Serial = 2.1W

D6710 DIGITAL INPUTS
Number of Channels: 15 digital inputs
Internal: 10K pull-up resistors on each bit accept direct switch closure
Logic “0”: <1Vdc, Logic “1”: = >3.5Vdc
Input Burnout: To ±30 Vdc without damage
Isolation: 500 Vac, input common to system ground
Power Requirements: Serial = 0.75W

D6720 DIGITAL OUTPUTS
Number of Channels: 15 Open-collector outputs to 30 Vdc, 100 mA maximum
Vsat: +0.3 Vdc maximum at 100 mA
Short Circuit Protection: To 500 mA
Communications: Watchdog timer
Digital Output Update Rate: 4.5 Hz
Isolation: 500 Vac, output common to system ground
Power Requirements: Serial = 1.0W
loading all models
loading all reviews
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 3ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
loading all QA

Do you have a data sheet for this&nbsp;DMK-1 unit? &nbsp;Is it USB to Modubus?

Asked by: AlexC
The DMK-1 is a din rail mounting kit for D6000 or D8000 series modules. See links to our modules. https://www.omega.com/en-us/communication-and-connectivity/data-acquisition-modules/p/D6000-Series?searchterm=d6000 https://www.omega.com/en-us/communication-and-connectivity/data-acquisition-modules/p/D8000-Series?searchterm=d8000
Answered by: RAPTOR
Date published: 2020-05-13

Is there a dimensional sheet for the mounting footprint?

Asked by: Old Man
Hello, thank you for your question. You can find the dimensional drawing on page 3 of the PDF spec sheet. There is a link on the product page bellow the picture of the unit.
Answered by: DAEngineer
Date published: 2024-04-01
  • y_2024, m_5, d_12, h_6CST
  • bvseo_bulk, prod_bvqa, vn_bulk_3.0.42
  • cp_1, bvpage1
  • co_hasquestionsanswers, tq_2
  • loc_en_US, sid_D6500, prod, sort_[SortEntry(order=NUM_ANSWERS, direction=DESCENDING)]
  • clientName_omega
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 30ms
  • QUESTIONS, PRODUCT
DIN rail mounting kit for D6000 Series modules
$37.15
27 In Stock


Warning WARNING: This product can expose you to 1,3 - Butadiene, a chemical known to the State of California to cause cause Cancer and Reproductive Harm. For more information go to www.P65Warnings.ca.gov.

Related Categories

en-US
en
Save Configuration