Skip to search Skip to main content Skip to navigation

Call us at 1-888-826-6342

We noticed you are from . Visit your local site for regional offers and live support.

Compact I/O Expansion for the XE/XT/XL OCS Series Controller

Din Rail Mountable, Compact I/O Expansion for the XE/XT/XL OCS Series Controller

$577.42

Item# HE559DIQ816

Volume discounts available
Volume Discount Schedule
Quantity Price each
1-4 $577.42
5-9 $548.55
10-24 $537.00
25-49 $513.90
50-99 $502.36
100+ $490.81

In stock

Lead Time (If not in stock): 4 weeks
Din Rail Mountable, Compact I/O Expansion for the XE/XT/XL OCS Series Controller HE559DIQ816 HE559DIQ816
  • Expands Analog and Digital I/O of Any OCS Using a CsCAN Network
  • May be Used Locally or Remotely
  • Extemely Compact
  • Removable Screw Terminals

HE559DIQ816 Model Options

View all models

Edit these specs to order a different model. Not all combinations are valid. Options compatible with previous selections will be in bold.

*Highlighted options are not compatible. Please select a different combination.

Number of Inputs


A New I/O for OCS
SmartStix™ I/O is a new terminal-block style I/O designed for use with the the XL series Operator Control Station (OCS). It can be used to expand the I/O capacity of any OCS, and it is very cost effective as remote I/O. SmartStix I/O connects to any OCS CsCAN™ network port to provide the best I/O selection for the application. And, output modules feature Electronic Short-Circuit Protection (ESCP).

Compact, DIN-Rail Mounted
SmartStix I/O is extremely compact, providing 16 and 32 point digital I/O in a package only 39 mm (1.5") deep and a footprint of 50 H x 116 W mm (2 x 4.5") or 50 H x 177 W mm (2 x 7"). With its small footprint, SmartStix I/O takes up very little panel space whether located in the main control panel or tucked away in a remote location. SmartStix I/O has a barrier style terminal strip and can be mounted on a DIN-Rail. Plus, removable terminals make field replacement fast and convenient.

Expands I/O Capacity, Local or Remote
SmartStix I/O easily expands the I/O capacity of any OCS utilizing the CsCAN network port available with every model. It is especially cost effective when added to an XL Series OCS. SmartStix I/O offers fast response times without sacrificing robustness, with no need for a costly I/O interface unit. In addition to its peer-to-peer capabilities, CsCAN is used as a highly efficient method of distributing SmartStix I/O up to 1829 m (6000')* away.

Easy to Set Up
SmartStix require minimal time and complexity to configure. Just assign a unique ID, connect the 5-wire shielded cable and you will be up and running in no time.

* Maximum distance is 457 m (1500') per segment, with up to 1829 m (6000') possible using repeaters.
loading all models
loading all reviews
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 4ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
loading all QA
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 26ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
Accessories
DIN rail 35 x 7.5 mm, 1 m long
$6.43
39 In Stock
DIN rail 35 x 7.5 mm, 2 m long
$11.92
59 In Stock
DIN rail 35 x 15 mm, 2 m long
$19.47
17 In Stock
DIN rail, 35 x 15 mm x 1 m (1.4 x 0.60" x 3.3'), slotted
$9.82
8 In Stock
DIN rail mounting bracket, 1" long, with screws, pkg of 6
$12.08
0 In Stock
DIN rail 45° mounting bracket, 1' long, with screws, pkg of 6
$13.96
3 In Stock
en-US
en
Save Configuration