Skip to search Skip to main content Skip to navigation

Call us at 1-888-826-6342

We noticed you are from . Visit your local site for regional offers and live support.

instruNet Series Direct Sensor to Data Acquisition

$1,768.25

Item# INET-100B

Volume discounts available
Volume Discount Schedule
Quantity Price each
1-4 $1,768.25
5-9 $1,679.84
10-24 $1,644.47
25-49 $1,573.74
50-99 $1,538.38
100+ $1,503.01

In stock

Lead Time (If not in stock): 3 weeks
instruNet Series Direct Sensor to Data Acquisition INET-100B INET-100B
  • High Accuracy Data Acquisition for Windows-Based Computers
  • 16 Single-Ended/8 Differential 14 Bit Analog Inputs, 8 Analog Outputs and 8 Digital I/O
  • iNET-240 USB 2.0 Controller Card
  • Direct Connect to RTD, Thermocouple, Voltage, Thermistor, Bridge and Strain Gage Sensors

INET-100B Model Options

View all models

Edit these specs to order a different model. Not all combinations are valid. Options compatible with previous selections will be in bold.

*Highlighted options are not compatible. Please select a different combination.

Additional Features
Analog Input Type
Analog Input Class
Number of Analog Inputs
Maximum Sample Rate (per sec)
Analog Input Resolution
Input Range
Output Type
Number of Outputs
Output Range
Power
Digital I/O
Interface Protocol


instruNet provides ten's of microvolts of absolute accuracy instead of ten's of millivolts, at the same cost and at the same throughput rates as typical general purpose data acquisition boards. It does this with a completely different topology where the analog electronics are close to the sensor in electrically quiet boxes outside your PC, and noisy digital electronics are left inside the computer.
The external boxes contain signal conditioning amplifiers for each channel and can directly attach to sensors such as thermocouples, thermistors, RTDs, strain gages, resistance sources, current sources and voltage sources. The box returns engineering units to your PC (e.g. °C, Volts, Amps).
At the heart of the real-time system is a PCI card (WIN XP/VISTA (32-bit)/7 (32-bit), PC-card (WIN XP/VISTA (32-bit)/7 (32-bit) or USB 2.0 (WIN XP SP2/VISTA 32-bit or 64-bit/7 32-bit or 64-bit) controller. Each controller contains a 32 bit microprocessor with 256KB of RAM that manages the external "network" of devices. All real-time tasks are off-loaded to this processor, therefore the host computer is not burdened with real-time issues.
Each instruNet iNET-100 box provides, 16 single-ended/8 differential analog inputs, 8 analog outputs and 8 digital I/O lines. The iNET-100 includes 44 screw terminals. The iNET-100B version adds 16 BNCs for analog inputs.
The controller's themselves provide 10 counter/timer channels each of which can function as a digital input bit, a digital output bit, a clock output channel or a period measurement input channel.


Distributed and Expandable
The instruNet system is ideally suited for distributed measurement and control systems. The network cable can extend up to 1000 feet. Each controller card in the PC can connect to up to 16 instruNet boxes for a total number of 256 analog inputs, 128 analog outputs and 128 digital I/O. For additional inputs, multiple controller cards can be placed in one computer with the maximum number of controller cards limited only by the number of available slots in the computer. Since each controller card has its own microprocessor, multiple cards do not place any additional burden on the computer. It should be noted that multiple instruNet boxes on a single network may degrade the maximum system throughput of 166Ks/sec.

High Current Version (HC)
The INET-100HC is similar to the INET-100, yet the voltage output channels have a higher drive capability, providing up to 15 mA of current to capacitive loads as high as 0.01µF. The INET-100 and INET-100B devices support only 4mA/.001µF voltage output drive. The INET-100HC is recommended for use with sensors that require excitation, such as strain gages, RTDs and thermistors since these sensors may exceed the current or capacitive drive limits of the INET-100 or INET-100B. The INET-100HC provides greater compatibility with sensors that have capacitive loading on the excitation lines, therefore, the HC version is recommended for all sensors requiring excitation including RTDs and thermistors. Since the HC version has a greater power demand, an external power supply must be used. The INET-312-8 can be used to power up to three INET-100HC boxes.

Software
instruNet World, is a FREE application program. It manages, monitors and operates the instruNet system. It digitizes long continuous waveforms, spools them to disk, views incoming waveforms in real-time and then allows post acquisition viewing-much like an oscilloscope or strip chart recorder. instruNet World provides a spreadsheet-like environment where one can set and view channel parameters such as sensor type, integration time, analog filter, and digital filter. Each channel has it's own row in the spreadsheet, with the various options in the columns. instruNet is also compatible with a variety of off-the-shelf software products including TEST Point; Microsoft Excel 8 for Windows, DasyLab and Labtech Notebook (consult the factory for the availability of DasyLab drivers). For users writing their own programs, instruNet includes drivers callable from any 32 bit C compiler, and Visual Basic (v4.0 or greater). The driver includes a main routine, called "iNet( )", that reads or writes any of the options or channels on the system. Optional drivers are also available for LabVIEW software.
  


InstruNet World Plus Software (for Windows XP/VISTA/7)
InstruNet World Plus Software is an option that adds valuable features to the standard instruNet World software which is included with instruNet hardware. It enables one to digitize, plot, control, analyze, and save to disk A/D, D/A, and digital I/O data from InstruNet hardware. Additionally, it enables one to define their own instrument front panel with buttons, popup menus, edit fields, dynamic text, text editor regions, and waveform graphs. InstruNet World Plus is programmed with a simple script language that can define tasks such as control loops. For example, one can type "Dac1 = OnOff (Ain1, 3)" to define D/A #1 as a function of A/D #1.

Specifications
Analog Inputs Number: 16 single-ended/8 differential
Resolution: 14-bit
System Throughput: 166k samples/sec
A/D Conversion Time: 4 µs min
Signal To Noise Ratio: 78 dB
Linearity: Differential ±1.5 LSB; Integral ±2 LSB
Input Overvoltage Protection: ±15 V
Input Impedance: >22 M?, 3pf
Common Mode Voltage: ±5 V min (CMR ±80 dB)
Gain and Offset Drift: ±5 ppm/°C of 5 V FSR; offset self calibrated to 0 Thermistor Accuracy/Ranges All OMEGA™ 44xxx series thermistors supported. (Contact factory for other thermistors.) One user supplied shunt resistor per thermistor channel is required.
Range Shunt Accuracy
-80 to 40°C 47 k? ±0.2°C
0 to 70°C 4.7 k? ±0.1°C
0 to 200°C 200? ±0.4°C
Analog Outputs Number: 8
Resolution: 8 bit
Output Range: ±5 V @ 5 mA for iNET-100/100B, ±5 V @15 mA for iNET-100HC
Output Protection: Short-to-ground continuous
Output Settling Time: 4µs (to ±1/2 LSB, ±5 V step)
Analog Output Accuracy: ±0.4%
Digital Coupling: ±20 mV
Gain and Offset Drift: ±10 ppm/°C of 5 V FSR; and ±5 µV/°C offset drift
Digital I/O Number: 8 non-latching inputs and 8 latching outputs at 8 bi-directional screw terminals
Input Levels:
VIH = 3.2 V min to 12 V max;
VIL = 1.0 V max to -12 V min
IIH = -200 µA, Vi = 3.2 V;
IIL = -0.5 mA max.
Output Levels:
VOH = 2 V min to 5 V max;
IOH = -0.5 mA max.
IOL = 500 mA max, VO=1.7 V;
IOL = 50 mA max, VO = 0.7 V

For additional information on InstruNet World Plus software see the "Related Links" section below.

For user manuals and application notes visit the instrunet web site.
loading all models
loading all reviews
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 4ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
loading all QA
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 19ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
instruNet Series Direct Sensor to Data Acquisition
$879.30
0 In Stock
InstruNet network terminator and intruNet World software on CD (requires iNET-312-8 power supply)
$579.07
2 In Stock
Expandable Modular USB Data Acquisition System
$99.90
1 In Stock
instruNet Series Direct Sensor to Data Acquisition
$879.30
0 In Stock
Expandable Modular USB Data Acquisition System
$386.36
3 In Stock
PWR SUP 5V/2A,+-12V/0.8A, USA
$251.66
4 In Stock
Expandable Modular USB Data Acquisition System
$251.66
4 In Stock
instruNet Series Direct Sensor to Data Acquisition
$26.52
0 In Stock
instruNet Series Direct Sensor to Data Acquisition
$59.28
0 In Stock
instruNet Series Direct Sensor to Data Acquisition
$5.71
0 In Stock
instruNet Series Direct Sensor to Data Acquisition
$1.87
10 In Stock
250 Ω
$18.44
33 In Stock
instruNet Series Direct Sensor to Data Acquisition
$47.16
4 In Stock
instruNet Series Direct Sensor to Data Acquisition
$18.73
0 In Stock
instruNet Series Direct Sensor to Data Acquisition
$29.53
0 In Stock
instruNet Series Direct Sensor to Data Acquisition
$18.73
0 In Stock
Accessories
Optical isolator between iNET-240 controller and device
$593.37
0 In Stock
250 O precision resistor
$3.72
57 In Stock
2K Ohm resistor
$27.60
12 In Stock
10K Ohm resistor
$18.73
47 In Stock
Power Supplies and Accessories
DIN rail mounting brackets for one INET-100
$136.58
0 In Stock
LabVIEW drivers (LabVIEW versions 4-6 currently supported on Windows 98/NT/XP
$277.03
0 In Stock
3 ft 34 wire ribbon cable
$41.69
0 In Stock
instruNet cable, 25 ft (7.6 m) length
$42.12
0 In Stock
instruNet cable, 100 ft (30.5) length
$108.16
0 In Stock
en-US
en
Save Configuration