Added to Your Shopping Cart
The RDXL6SD-USB Series are six-channel touch screen data loggers that accept four thermocouple and two RTD inputs. Each channel has individually configurable HI/LO alarms.
Added to Your Shopping Cart
Chart Recorder for Temperature & Humidity
Added to Your Shopping Cart
The OM-HL-SH Series portable temperature and humidity data loggers can be used for a wide range of applications including coolers, freezers, museums, labs and greenhouses.
Added to Your Shopping Cart
OM-90 Series data loggers offer accurate and repeatable logging for temperature and relative humidity. Ideal for transportation applications to document environmental limits.
Added to Your Shopping Cart
OM-EL-USB-TC data logger measures and stores 32,510 temperature readings from either a Type J, K or T thermocouple featuring a miniature female thermocouple receptacle.
Added to Your Shopping Cart
OM-EL-USB Series data loggers include models for temperature, temperature/relative humidity, voltage, and current measurement. Long-life lithium battery. IP67 protection.
Added to Your Shopping Cart
The OM-22 Series of USB multiple use temperature and humidity data loggers are ideal for test and measurement, quality control, and environmental monitoring applications.
Added to Your Shopping Cart
The OM-CP-TC101A is a state-of-the-art low-cost battery powered thermocouple data logger. 1,000,000 reading storage capacity, Thermocouple Types: J, K, T, E, R, S, B, N
Added to Your Shopping Cart
4 channel thermocouple thermometer datalogger measure with types: K, J, T, E, R, S, N. 0.1 resolution with capacity to log 16,800 records. USB output and software included.
Added to Your Shopping Cart
Measures and stores 32,510 temperature readings from -40 to 125°C (-40 to 257°F) . The 316 SS case is corrosion, impact and water resistant to NEMA 4X (IP67) standards.
Added to Your Shopping Cart
NEMA-4X water and splash proof high accuracy thermocouple types: K, J, T, E, R, S, N datalogger. 0.1 resolution and datalogs up to 1,024 records and includes RS232 output.
Added to Your Shopping Cart
The OM-CP-MICRORHTEMP is a miniature, battery-powered, stand-alone temperature and humidity data logger that records 16,383 measurements per channel.
Added to Your Shopping Cart
The OM-70 Series of NOMAD portable temperature and humidity data loggers can be used for a wide range of monitoring and logging applications. Plug into USB for PDF report.
Added to Your Shopping Cart
OM-HL-SP Series loggers with USB interface are specifically designed for applications like Food Processing, Bio-Medical, Cold-chain transportation and Wild Life Monitoring.
Added to Your Shopping Cart
PT100 RTD, 3 or 4 wire, handheld thermometer with 0.1 resolution and dual temperature display. Utilize the software through the USB connection as an accessory.
Added to Your Shopping Cart
OM-CP-MICROTEMP - miniature, submersible, temperature data logger that records up to 32,767 measurements, for pharmaceutical, biomedical, food processing and transport.
Added to Your Shopping Cart
The OM-140 Series are low-cost USB temperature & humidity data loggers capable of unattended logging of ambient temperature and relative humidity.
Added to Your Shopping Cart
The OM-THA2-U is a multi-function unit that records temperature, relative humidity and dew point and generates audible and visual alarms for any out-of-range conditions.
Added to Your Shopping Cart
OM-CP-RFRHTEMP2000A is a wireless temperature and humidity data logger with digital display. Applications include storage facilities, incubator monitoring and HVAC studies.
Added to Your Shopping Cart
The OM-CP-RHTEMP101A offers a 10 year battery life, a 1 second reading rate, multiple start/stop functions, high speed download capability, 500,000 reading storage capacity,