Call us at 1-888-826-6342
The OM-CP-HITEMP140X2-FP Series of dual channel high temperature data loggers feature a stainless steel data logger body that accommodates two flexible or bendable probes.
Product Number | Measurement Type | Number of Measurements | Input Type | Maximum Samples | Power | Data Interface | Max Sampling Rate | Additional Feature |
---|---|---|---|---|---|---|---|---|
|
Temperature
|
2
|
RTD
|
~33K
|
Battery
|
USB
|
1 sec
|
Two 183 cm (72'') Flexible Probes
|
|
Temperature
|
2
|
RTD
|
~33K
|
Battery
|
USB
|
1 sec
|
One 183 cm (72'') Flexible Probe, One 61 cm (24'') Bendable SS Probe with 2.5 cm (1'') Tip
|
|
Temperature
|
2
|
RTD
|
~33K
|
Battery
|
USB
|
1 sec
|
One 183 cm (72'') Flexible Probe, One 61 cm (24'') Bendable SS Probe with 12.7 cm (5'') Tip
|
High accuracy, 0.05% of reading, wireless and USB K, J, T, E, R, S, N thermocouple types thermometer and datalogger. Datalogging capacity of up to 16,000 records.
Product Number | Measurement Type | Input Type | Maximum Samples | Display | Power | Data Interface | Additional Feature |
---|---|---|---|---|---|---|---|
|
Temperature
|
K, J, T, E, R, S, N
|
~16k
|
4 1/2 digit LCD
|
6 V ( 4 AAA)
|
Wireless communication
|
MIN/MAX/REL/AVG/HOLD, Offset Adjustment, Auto power off, Hi -Lo Limit alarm
|
|
Temperature
|
K, J, T, E, R, S, N
|
~16k
|
4 1/2 digit LCD
|
6 V ( 4 AAA)
|
USB
|
MIN/MAX/REL/AVG/HOLD, Offset Adjustment, Auto power off, Hi -Lo Limit alarm
|
OM-CP-HITEMP140 A rugged, high precision, temperature data logger for harsh environments. This submersible stainless steel device withstands temperatures to 140°C at ±0.1°C
Product Number | Measurement Type | Number of Measurements | Input Type | Maximum Samples | Power | Data Interface | Max Sampling Rate | Additional Feature |
---|---|---|---|---|---|---|---|---|
|
Temperature
|
1
|
RTD
|
~33K
|
Battery
|
USB
|
1 sec
|
50 mm (2") Probe
|
|
Temperature
|
1
|
RTD
|
~33K
|
Battery
|
USB
|
1 sec
|
25 mm (1") Probe
|
|
Temperature
|
1
|
RTD
|
~33K
|
Battery
|
USB
|
1 sec
|
175 mm (7") Probe
|
|
Temperature
|
1
|
RTD
|
~33K
|
Battery
|
USB
|
1 sec
|
50 mm (2") Probe, Thermal Shield
|
|
Temperature
|
1
|
RTD
|
~33K
|
Battery
|
USB
|
1 sec
|
131 mm (5.25") Probe
|
Omega's OM-CP-RTDTempX Series consists of 4, 8, 12 and 16-channel RTD Temperature data logger with a reading rate of up to 4 Hz. Click here to learn more.
Product Number | Measurement Type | Number of Measurements | Input Type | Maximum Samples | Display | Power | Data Interface | Max Sampling Rate | Additional Feature |
---|---|---|---|---|---|---|---|---|---|
|
Temperature
|
12
|
RTD
|
Up to 2.8M
|
None
|
Battery, AC Power Adapter
|
USB
|
4 Hz
|
NIST Traceable Calibration
|
|
Temperature
|
8
|
RTD
|
Up to 2.8M
|
None
|
Battery, AC Power Adapter
|
USB
|
4 Hz
|
NIST Traceable Calibration
|
|
Temperature
|
16
|
RTD
|
Up to 2.8M
|
None
|
Battery, AC Power Adapter
|
USB
|
4 Hz
|
NIST Traceable Calibration
|
|
Temperature
|
4
|
RTD
|
Up to 2.8M
|
None
|
Battery, AC Power Adapter
|
USB
|
4 Hz
|
NIST Traceable Calibration
|
The OM-DVTH records and instantly displays trends for temperature, humidity and dew point. Featuring both numerical and graphical display modes.
Product Number | Measurement Type | Number of Measurements | Input Type | Maximum Samples | Display | Power | Data Interface | Max Sampling Rate |
---|---|---|---|---|---|---|---|---|
|
Temperature, Humidity
|
2
|
Internal
|
~22K
|
LCD
|
Battery
|
USB
|
1 sec
|
Product Number | Measurement Type | Input Type | Maximum Samples | Display | Power | Data Interface | Additional Feature |
---|---|---|---|---|---|---|---|
|
Temperature
|
K
|
~16k
|
3 1/2 digit LCD
|
9 V
|
USB
|
MIN/MAX/AVG/HOLD Functions , Auto Power-Off
|
The OM-CP-TEMP101A - Battery powered temperature data logger with precision RTD sensor. Accuracy of ±0.5°C (±0.9°F). 10 year battery life and stores 1 million readings.
Product Number | Measurement Type | Number of Measurements | Input Type | Maximum Samples | Power | Data Interface | Max Sampling Rate |
---|---|---|---|---|---|---|---|
|
Temperature
|
1
|
RTD
|
~1M
|
Battery
|
USB
|
1 sec
|
OM-CP-TCTEMP2000 A battery powered thermocouple temperature data logger with an LCD display. Internal temperature sensor and external J, K, T, E, R, S, B, and N type input.
Product Number | Measurement Type | Number of Measurements | Input Type | Maximum Samples | Display | Power | Data Interface | Max Sampling Rate |
---|---|---|---|---|---|---|---|---|
|
Temperature
|
2
|
Ambient Temperature, TC
|
~130K
|
LCD
|
Battery
|
USB
|
2 sec
|
Cryogenic digital thermometer and datalogger provides 8 RTD inputs to measure from 1.4 to 800 K for difficult sensing applications such as vacuum and magnetic fields.
Product Number | Measurement Type | Input Type | Display | Power | Data Interface |
---|---|---|---|---|---|
|
Temperature
|
Silion Diode, Pt100 RTD
|
5-digit LED
|
110 Vac
|
RS232C
|
|
Temperature
|
Silion Diode, Pt100 RTD
|
5-digit LED
|
100 Vac
|
RS232C
|
|
Temperature
|
Silion Diode, Pt100 RTD
|
5-digit LED
|
100 Vac
|
RS232C
|
|
Temperature
|
Silion Diode, Pt100 RTD
|
5-digit LED
|
220 Vac
|
RS232C
|
|
Temperature
|
Silion Diode, Pt100 RTD
|
5-digit LED
|
220 Vac
|
RS232C
|
OM-CP-HITEMP140-FR A high temperature data logger with ultra-fast response time to record temperature during rapidly changing thermal processes.
Product Number | Measurement Type | Number of Measurements | Input Type | Maximum Samples | Power | Data Interface | Max Sampling Rate | Additional Feature |
---|---|---|---|---|---|---|---|---|
|
Temperature
|
1
|
RTD
|
~33K
|
Battery
|
USB
|
0.25 sec
|
Fast Response Time
|
OM-CP-AVS140-Series are complete systems used to perform autoclave validations. Featuring NIST traceable loggers and FDA 21 CFR part 11 secure software.
Product Number | Measurement Type | Number of Measurements | Input Type | Maximum Samples | Display | Power | Data Interface | Max Sampling Rate | Additional Feature |
---|---|---|---|---|---|---|---|---|---|
|
Temperature
|
1
|
RTD
|
32700
|
Not Applicable
|
Battery
|
USB
|
1 sec
|
Complete systems used to perform autoclave validations for Temperature
|
|
Temperature, Pressure
|
2
|
RTD, Strain Gauge
|
32700
|
Not Applicable
|
Battery
|
USB
|
1 sec
|
Complete systems used to perform autoclave validations for Temperature & Pressure
|
The OM-CP-QUADTEMP-A series are 4-channel, standalone, thermocouple based temperature data loggers. 500,000 readings per channel.
Product Number | Measurement Type | Number of Measurements | Input Type | Maximum Samples | Display | Power | Data Interface | Max Sampling Rate | Additional Feature |
---|---|---|---|---|---|---|---|---|---|
|
Temperature
|
4
|
TC
|
Up to 500k
|
None
|
Battery, AC Power Adapter
|
PC serial, USB, RS-232C COM, 115,200 baud
|
4 Hz
|
NIST Traceable Calibration
|
2 channel handheld thermocouple thermometer datalogger with type K and J thermocouples. 0.1 resolution and dual input display with USB output.
Product Number | Measurement Type | Input Type | Display | Power | Data Interface | Additional Feature |
---|---|---|---|---|---|---|
|
Temperature
|
K, J
|
4 digit LCD
|
9 V
|
None
|
MIN/MAX/REL/HOLD Functions , Auto Power-Off
|
OM-CP-HITEMP140-PT Series are submersible, temperature data loggers with a 559 mm (22') flexible stainless steel probe for measuring extended temps to 260°C (500°F).
Product Number | Measurement Type | Number of Measurements | Input Type | Maximum Samples | Power | Data Interface | Max Sampling Rate | Additional Feature |
---|---|---|---|---|---|---|---|---|
|
Temperature
|
1
|
RTD
|
~33K
|
Battery
|
USB
|
1 sec
|
559 mm (22") Flexible Probe with 42 mm (1.7") Probe Tip
|
|
Temperature
|
1
|
RTD
|
~33K
|
Battery
|
USB
|
1 sec
|
559 mm (22") Flexible Probe with 121 mm (4.8") Probe Tip
|
|
Temperature
|
1
|
RTD
|
~33K
|
Battery
|
USB
|
1 sec
|
559 mm (22") Flexible Probe with 42 mm (1.7") Probe Tip, Thermal Shield
|
|
Temperature
|
1
|
RTD
|
~33K
|
Battery
|
USB
|
1 sec
|
559 mm (22") Flexible Probe with 121 mm (4.8") Probe Tip, Thermal Shield
|
The OM-CP-THERMOVAULT is a thermally insulated, battery powered, stand-alone, datalogger used for thermal profiling of events. For recording temperature inside an oven.
Product Number | Measurement Type | Number of Measurements | Input Type | Maximum Samples | Power | Data Interface | Max Sampling Rate | Additional Feature |
---|---|---|---|---|---|---|---|---|
|
Temperature
|
1
|
TC
|
~500K
|
Battery
|
USB
|
1 sec
|
304 SS with PTFE Insulation Enclosure
|
Fully assembled OM-CP-ETR101A-KIT includes a data logger, Type K thermocouple sensor, waterproof NEMA 4 (IP65) outdoor enclosure, USB interface cable, and software.
Product Number | Measurement Type | Number of Measurements | Input Type | Maximum Samples | Power | Data Interface | Max Sampling Rate | Additional Feature |
---|---|---|---|---|---|---|---|---|
|
Temperature
|
2
|
TC (K)
|
~500K
|
Battery
|
USB
|
1 sec
|
Waterproof NEMA 4 (IP65) Enclosure
|
The OM-CP-LYOTEMP data logger is designed for use in ultra-low operating temperatures for processes such as lyophilization. Operating range of -60 to 75°C (-76 to 167°F).
Product Number | Number of Inputs | Measurement Type | Input Type | Data Points (Records) / Channel | Max Sampling Rate | Accuracy Rating | Display Type | Form Factor | Certificate | Power Supply Option | Communication | Additional Features |
---|---|---|---|---|---|---|---|---|---|---|---|---|
|
1
|
Temperature
|
NTC thermistor
|
32767
|
5 secs
|
Good
|
LED Light
|
Handheld
|
NIST
|
Battery
|
USB
|
Ultra Low Operating Temperature
|
The OM-CP-HITEMP140X2-TD series of dual channel data loggers feature a flexible probe plus a rigid ambient probe with fast response for the harshest environments.
Product Number | Measurement Type | Number of Measurements | Input Type | Maximum Samples | Power | Data Interface | Max Sampling Rate | Additional Feature |
---|---|---|---|---|---|---|---|---|
|
Temperature
|
2
|
RTD
|
~33K
|
Battery
|
USB
|
1 sec
|
One 5.1 cm (2") Rigid Ambient Probe, One 61 cm (24") Bendable SS Probe with 2.5 cm (1") Tip
|
|
Temperature
|
2
|
RTD
|
~33K
|
Battery
|
USB
|
1 sec
|
One 5.1 cm (2") Rigid Ambient Probe, One 61 cm (24") Bendable SS Probe with 12.7 cm (5") Tip
|
|
Temperature
|
2
|
RTD
|
~33K
|
Battery
|
USB
|
1 sec
|
One 5.1 cm (2") Rigid Ambient Probe, One 183 cm (72") Flexible Probe
|