Skip to search Skip to main content Skip to navigation

Call us at 1-888-826-6342

We noticed you are from . Visit your local site for regional offers and live support.

HOBO MX BLE Analog, Temp, RH, & Light Logger

$238.60

Item# MX1104

In stock

Lead Time (If not in stock): 9 weeks
HOBO MX BLE Analog, Temp, RH, & Light Logger MX1104 MX1104
  • Simultaneously logs temperature, humidity, and light intensity
  • Fourth logging channel with process current/voltage input to support external sensor
  • Bluetooth Low Energy (BLE) 100-foot communications
  • 16-bit resolution for highly accurate measurements

MX1104 Model Options

View all models

Edit these specs to order a different model. Not all combinations are valid. Options compatible with previous selections will be in bold.

*Highlighted options are not compatible. Please select a different combination.

Measurement Type
Number of Measurements
Input Type
Maximum Samples
Display
Power
Data Interface
Max Sampling Rate


The HOBO MX1104 multi-channel data logger measures and transmits temperature, relative humidity, and light intensity data wirelessly. It also includes an external analog input to attach a variety of additional sensors.

This self-contained wireless data logger lets you use your mobile device and Onset’s free HOBOconnect app to access data, at any time, over a 100-foot range via Bluetooth Low Energy (BLE) technology. You can configure the logger, read out data, view data in graphs, check the operational status of loggers, configure alarm notifications, and share data files – all with no dedicated equipment beyond a mobile device. And if used with the new MX Gateway, you can remotely access your data in Onset’s cloud-based HOBOlink® software.

On the Accessories tab you can find the right required "Self-Describing" analog input cable for the type of analog output on the sensor or device that you are connecting to the analog input.

You can download the HOBOconnect app here:

Get it on Google Play Download on the App Store
loading all models
loading all reviews
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 5ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
loading all QA
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 4ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
4 to 20 mA DC Current Input Cable
$59.00
0 In Stock
0 to 10 V DC Voltage Input Cable
$59.00
6 In Stock
0 to 5 V DC Voltage Input Cable
$62.32
3 In Stock
0 to 24 V DC Voltage Input Cable
$62.32
0 In Stock
HOBO MX BLE Gateway - Aggregator
$448.89
0 In Stock
0 to 2.5 V DC Voltage Input Cable
$48.47
0 In Stock
en-US
en
Save Configuration