Skip to search Skip to main content Skip to navigation

Call us at 1-888-826-6342

We noticed you are from . Visit your local site for regional offers and live support.

Environmental Monitoring and Recording over the Internet

$1,544.77

Item# ISD-TH-CAL-4-HU

Volume discounts available
Volume Discount Schedule
Quantity Price each
1-4 $1,544.77
5-9 $1,467.53
10-24 $1,390.29
25-49 $1,313.05
50-99 $1,235.82
100+ $1,158.58

In stock

Lead Time (If not in stock): 12 weeks
Environmental Monitoring and Recording over the Internet ISD-TH-CAL-4-HU ISD-TH-CAL-4-HU
  • Virtual Chart Recorder
  • Web Server
  • Alarms by Email or Text Message
  • No Special Software Required

ISD-TH-CAL-4-HU Model Options

View all models

Edit these specs to order a different model. Not all combinations are valid. Options compatible with previous selections will be in bold.

*Highlighted options are not compatible. Please select a different combination.

Additional Feature
Measurement Type
Number of Measurements
Input Type
Maximum Samples
Display
Power
Data Interface
Max Sampling Rate


The OMEGA™ iSD environmental monitor provides Web-based remote surveillance of environmental conditions in critical HVAC applications such as computer server rooms, clean rooms, laboratories, museums, warehouses, or any remote facility. View and record Temperature, Relative Humidity and Dew Point over an Ethernet network or the Internet with no special software—just a Web browser.

Email Alarms
The device can trigger an alarm if temperature or humidity goes above or below a set point that you determine. Your alarm can be sent by email to a single user or to a group distribution list, including text messages to cell phones and PDA’s.

Physical Threats
The iSD includes screw terminals for two contact closures that work with common alarm sensors. You can instruct the iSD monitor to send an alarm if a door is opened, a window is broken, or a fire sprinkler goes off.

Power Failure
The iSD monitor can trigger an alarm if the AC power fails. The iSD monitor will continue to collect data for two days powered by a standard 9 Volt alkaline battery (included). A failure on the Ethernet network will not interrupt data recording.

Local Alarms
The iSD monitor includes two 1.5 Amp output relays that are controlled by the alarm conditions you select. The relays can trigger flashing lights and a siren for example to alert personnel near the scene. With the easy Web-based setup page, the two relays can be programmed for any combination of temperature or humidity, and high or low set points, as well as alarm conditions triggered by contact closures. The relays can also be programmed to turn off when conditions return to normal, or programmed to remain latched and require a manual reset.

View Charts and Graphs on the Web
The iSD serves Active Web Pages to display real time readings, display charts of temperature and humidity, or log data in standard data formats for use in a spreadsheet or data acquisition program such as Excel or Visual Basic.

The virtual chart viewed on the web page is a JAVA™ Applet that records a chart over the LAN or Internet in real time. With the iSD, there is no need to invest time and money learning a proprietary software program to log or chart the data.

Chart scales are fully adjustable on the fly. For example, the chart can display one minute, one hour, one day, one week, one month or one year. Temperature and humidity can be charted across the full span (-40 to 124°C, and 0 to 100% RH) or within any narrow range such as (20 to 30°C).
Charts and Graphs

Link to Web CAM or IP Camera
The Web page includes a link to a "Web Cam" or "IP camera" (not included). If you get a message about an alarm condition, you can quickly click on the link to view the actual scene over the Internet.

SD Flash Memory Card
The iSD comes complete with a removable SD Flash Memory card that can store up to years of readings taken at ten second intervals.

Records on SD Flash Cards
The data is recorded on widely available SD (Secure Digital) flash cards. The format is a simple “.txt” text file that is easily imported to spread sheets and other programs. It can be read directly on a PC or MAC with a USB card reader. You can also download the data remotely over an Ethernet network or the Internet.
iSD-TH Card

Sensor and Calibration
The iSD monitors come complete with a plug-in temperature and humidity probe that mounts on the instrument or separately with the six foot extension cable (included). It is not necessary to take the iSD monitor out of service for routine calibration. The temperature/ humidity sensors are interchangeable and can be replaced for about the same cost as a typical calibration. Omega offers replacement sensors with optional 3-point NIST traceable calibration certificates. Installation and operation of the iSD monitor requires no special training, tools, or software. The device connects to any Ethernet network with standard cable and plugs and is powered by any AC outlet supplying 110 to 240 Vac.

Award-Winning Technology
The iSD is simple to install and use, and features Omega’s award-winning iServer technology that requires no special software except a Web Browser.

The iSD connects to an Ethernet Network with a standard RJ45 connector and sends data in standard TCP/IP packets.

It is easily configured with a simple menu using a Web Browser and can be password protected. From within an Ethernet LAN or over the Internet, the user simply types its IP address or an easy to remember name such as "Cleanroom 5" or "Midwest Server Room" in any Web Browser, and the iSD serves a Web Page with the current readings.

Typical Applications
The iSD is great for monitoring temperature + humidity in applications such as: clean rooms, computer rooms, HVAC systems, pharmaceutical and food processing and storage, hospitals, laboratories, semiconductor fabs, electronic assembly, warehousing, museums, manufacturing, greenhouses, farm animal shelters, and many more.

SPECIFICATIONS

RELATIVE HUMIDITY SENSOR
Accuracy/Range at 25°C- Non-Condensing: ±2.75% for 10 to 90%; ±3% for 5 to 10% and 90 to 95%; ±4% for 0 to 5% and 95 to 100%
Non-linearity: ±3%
Hysteresis: ±1% RH
Response Time: 8 seconds, tau 63%
Repeatability: ±0.1%
Resolution: 0.1%, 12 bit

TEMPERATURE SENSOR ACCURACY/RANGE*
Wand Probe: ±0.5°C (±1°F) for 5 to 45°C (41 to 113°F);
±0.5 to ±1°C (±1 to ±2°F) for 0 to 5°C and 45 to 60°C (32 to 41°F and 113 to 140°F)
Industrial Probe: (see chart in manual) ±0.5°C (±1°F) for 5 to 45°C (41 to 113°F);
±0.5 to ±1.5°C (±1 to ±2.7°F) for -40 to 5°C and 45 to 124°C (-40 to 41°F and 113 to 255°F)
*Note: extended temperature range is for Ind. probe only, the iServer’s operating temperature is 0 to 60°C
Response Time: 5 to 30 secs, tau 63%
Repeatability: ±0.1°C
Resolution: 0.1°C, 14 bit
Standard Probe Dimensions: Ø13 x 83.8 mm L (Ø 0.5 x 3.3" L)

INDUSTRIAL PROBE iSD-THP-5
Probe: Ø16 x 137 mm L (0.63 x 5" L)
Housing Material: SS 316
Cable Length: 3 m (10')
Cable Operating Temperature: -40 to 125°C (-40 to 257°F)

INTERFACES
Ethernet (RJ45): Fixed or autonegotiating 10/100BASE-T, Auto MDI/MDIX
Sensor: Digital 4-wire (DB9)
Protocols: TCP, UDP, SNMP, SMTP, NTP, ARP, ICMP, DHCP, DNS, HTTP, and Telnet
LCD Display: 32 digits 4.8 x 9.7 mm (0.19 x 0.38") SD Flash Memory Card
2 GB Card: 8 months of data storage at 1 second recording intervals or 7 years at 10 second intervals
Relay Outputs: Two relays 1.5A @ 30 Vdc
Alarm I/Os: Two contact inputs TTL 0.5mA with 10K pull-up; one open collector output 150mA @ 30Vdc
Embedded WEB Server: Serves WEB pages containing real-time data and live updated charts within definable time intervals

POWER
Input: 9 to 12 Vdc
AC Power Adaptor (Included):
Input: 100 to 240 Vac, 50/60Hz
Nominal Output: 9 Vdc @ 0.5 A
Consumption:4W max.
Back-Up Battery: 9 Vdc, Alkaline (included)

Universal ac Power Adapter
Universal ac Power Adapter

ENVIRONMENTAL
Operating Temperature:
iServer Unit: 0 to 60°C (32 to 140°F)
Battery: -18 to 55°C (0 to 131°F)
ac Adapter: 0 to 40°C (32 to 104°F) Packaging
Weight: 490 g (1.08 lb)
Material: SS 304 case with wall mount bracket
Dimensions: 119.1H x 155.7W x 33.3D mm (4.69 x 6.13 x 1.31 in) includes probe

REPLACEMENT PROBES & CALIBRATION CERTIFICATES
No need to take your unit out of service to get re-calibrated, order a calibrated probe instead.
Protective Caps

Optional Probe Caps shown,
fits industrial or wand probe
NIST Certificate

Get a NIST Traceable Calibration Certificate
with your Calibrated Replacement Probe.
loading all models
loading all reviews
Rated 5 out of 5 by from Perfect peformance great performance, easy to use, nice design and easy to install and configure
Date published: 2017-12-05
Rated 4 out of 5 by from Works well !! It is a little pricey but it does work as advertised. The backup battery does not last long is my only problem
Date published: 2018-10-29
Rated 5 out of 5 by from Great Features I bought this a month ago and i`m so happy that i did
Date published: 2018-07-27
Rated 1 out of 5 by from Frustrated and dissappointed It would be a great product if the manufacture would be willing to supply the end user with proper instructions so the product will work as it was designed. In the title description it says " Environmental Monitoring and Recording over the Internet" But the manufacture lacks the knowledge to help make the product work as designed.
Date published: 2017-07-12
  • y_2024, m_5, d_15, h_4
  • bvseo_bulk, prod_bvrr, vn_bulk_3.0.42
  • cp_1, bvpage1
  • co_hasreviews, tv_0, tr_4
  • loc_en_US, sid_ISD-TH-CAL-4-HU, prod, sort_[SortEntry(order=HELPFULNESS, direction=DESCENDING), SortEntry(order=POSITIVE_FEEDBACK, direction=DESCENDING), SortEntry(order=SUBMISSION_TIME, direction=DESCENDING)]
  • clientName_omega
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 4ms
  • REVIEWS, PRODUCT
loading all QA

Are there any plans to update the 18 year old Iconnect software? Version conflicts keep the Java parts from running securely on modern browsers..

Asked by: Rmack
Thank you for your question. We will require more information to help on this question, please email the DAS team at DAS@OMEGA.COM”
Answered by: Application Engineer PV
Date published: 2023-04-14

Is continuous recording possible? The unit I have produces a separate text file for each day. Manually combining 28 to 31 files for a monthly report isn't much fun. .

Asked by: Rmack
Thank you for your question. We will require more information to help on this question, please email the DAS team at DAS@OMEGA.COM”
Answered by: Application Engineer PV
Date published: 2021-11-01

Since, Internet Explorer was retired earlier this month, is there an firmware update to enable printing charts using Microsoft Edge?

Asked by: ChrisC
Please send request to das@omega.com
Answered by: JA Engineer
Date published: 2022-07-28

Is the unit supposed to require reconfiguration every time recording is paused? When I hit the standby button on mine I have to reset date, time, and recording preferences before it will work again.

Asked by: Rmack
Thank you for your question. We will require more information to help on this question, please email the DAS team at DAS@OMEGA.COM”
Answered by: Application Engineer PV
Date published: 2023-04-14

Hi there, one question, what is the technology used in the humidity sensor?, what type of sensor is it?

Asked by: Carlos G
This a solid state sensor. A unique capacitive sensor element is used for measuring relative humidity while temperature is measured by a band-gap sensor
Answered by: PVDAS
Date published: 2020-02-12
  • y_2024, m_5, d_14, h_2CST
  • bvseo_bulk, prod_bvqa, vn_bulk_3.0.42
  • cp_1, bvpage1
  • co_hasquestionsanswers, tq_5
  • loc_en_US, sid_ISD-TH-CAL-4-HU, prod, sort_[SortEntry(order=NUM_ANSWERS, direction=DESCENDING)]
  • clientName_omega
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 10ms
  • QUESTIONS, PRODUCT
Accessories
Porous Polyethylene Wand Probe Cap, for wet environments, 10 pack
$38.62
13 In Stock
Porous Polyethylene Industrial Probe Cap, for wet environments, 10 pack.
$38.62
0 In Stock
Calibration kit, 33 and 75% RH standards
$214.65
0 In Stock
Common Accessories
Replacement Mounting Kit, for external industrial probes
$18.08
0 In Stock
en-US
en
Save Configuration