Skip to search Skip to main content Skip to navigation

Call us at 1-888-826-6342

We noticed you are from . Visit your local site for regional offers and live support.

1 or 2 Channel Programmable Process Input Circular Recorders

1 or 2 Channel, 10" Circular Chart Recorders

$2,368.71

Item# CT5101

Volume discounts available
Volume Discount Schedule
Quantity Price each
1-4 $2,368.71
5-9 $2,250.27
10-24 $2,202.90
25-49 $2,108.15
50-99 $2,060.78
100+ $2,013.40

In stock

Lead Time (If not in stock): 16 weeks
1 or 2 Channel, 10" Circular Chart Recorders CT5101 CT5101
  • 254 mm (10') Chart
  • 1- or 2-Pen Versions,
  • Thermocouple, RTD, dc Current, or Voltage Input
  • Programmable Inputs

CT5101 Model Options

View all models

Edit these specs to order a different model. Not all combinations are valid. Options compatible with previous selections will be in bold.

*Highlighted options are not compatible. Please select a different combination.

Number of Channels
Chart Time
Number of Alarm Relays
Additional Features
Measurement Type
Measurement Range


CT5100 Series Circular Chart Recorders measure and display up to two process variables. Choose from a variety of programmable inputs. All recorder and alarm functions are easily configured via front 3-key pad with self prompting displays. Total panel depth of only 2.5" is required with only a 1.3" protrusion from the front of the panel.
loading all models
loading all reviews
Rated 4 out of 5 by from USER FRIENDLY WE HAVE HAD THESE FOR A FEW YEARS . TWELVE OF THEM THROUGH OUT THE PLANT THEY HAVE WARE AND TEAR, SO WE NEED A PART BREAK DOWN AND SERVICE MANUEL .I AM TOLD THEY IS NONE. WHY?
Date published: 2017-07-31
  • y_2024, m_5, d_17, h_6
  • bvseo_bulk, prod_bvrr, vn_bulk_3.0.42
  • cp_1, bvpage1
  • co_hasreviews, tv_0, tr_1
  • loc_en_US, sid_CT5101, prod, sort_[SortEntry(order=HELPFULNESS, direction=DESCENDING), SortEntry(order=POSITIVE_FEEDBACK, direction=DESCENDING), SortEntry(order=SUBMISSION_TIME, direction=DESCENDING)]
  • clientName_omega
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 3ms
  • REVIEWS, PRODUCT
loading all QA

Hi, i bought the CT5100 due to power surge the power board burn. Do you supply sparepart for this model?

Asked by: Chng
Thank you for your inquire Please email the temperature group to see pricing, Leadtime Temp@omega.com
Answered by: application engineer je
Date published: 2021-09-10

Does Omega offer a chart temp recorder with 100 ohm RTD and NEMA -3 enclosure designed for outdoor use?

Asked by: MIke76
Hi Mike76 Thank you for the inquiry. We do not offer chart recorder designed for outdoor use. Best regards OMEGA
Answered by: NorwalkAE_RDS
Date published: 2021-03-24
  • y_2024, m_5, d_15, h_4CST
  • bvseo_bulk, prod_bvqa, vn_bulk_3.0.42
  • cp_1, bvpage1
  • co_hasquestionsanswers, tq_2
  • loc_en_US, sid_CT5101, prod, sort_[SortEntry(order=NUM_ANSWERS, direction=DESCENDING)]
  • clientName_omega
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 31ms
  • QUESTIONS, PRODUCT
SINGLE AND DUAL PEN CIRCULAR RECORDER PAPER 0-100/24
$51.36
47 In Stock
Single and Dual Pen Circular Recorder with Digital Display
$54.26
26 In Stock
Circular paper refill, 100 qty., 7-day, 0 to 100 Range
$51.36
26 In Stock
Accessories
Red replacement pens, pkg. of 5 channel 1 only (shelf life is one year)
$52.78
0 In Stock
Green replacement pens, pkg. of 5 channel 2 only (shelf life is one year)
$52.78
17 In Stock
Adaptor plate to retrofit to a CT7000 cutout
$174.29
0 In Stock
Circular paper refill, 100 qty., 24-hr
$54.26
26 In Stock
Circular paper refill, 100 qty., 24-hr
$54.26
1 In Stock
Circular paper refill, 100 qty., 24-hr
$89.64
0 In Stock

Related Categories

en-US
en
Save Configuration