Skip to search Skip to main content Skip to navigation

Call us at 1-888-826-6342

We noticed you are from . Visit your local site for regional offers and live support.

Economical 2 Channel Circular Process Recorder

Economical 2-Pen Circular Process Recorder

$1,509.60

Item# CT7310-D

Volume discounts available
Volume Discount Schedule
Quantity Price each
1-4 $1,509.60
5-9 $1,434.12
10-24 $1,403.93
25-49 $1,343.54
50-99 $1,313.35
100+ $1,283.16

In stock

Lead Time (If not in stock): 99 weeks
Economical 2-Pen Circular Process Recorder CT7310-D CT7310-D
  • Universal Input
  • 2 Pen Circular Process Recorder, 254 mm (10' Chart)
  • Quick, Easy Setup
  • Easy-to-Replace Paper Chart with Magnetic Hub

CT7310-D Model Options

View all models

Edit these specs to order a different model. Not all combinations are valid. Options compatible with previous selections will be in bold.

*Highlighted options are not compatible. Please select a different combination.

Additional Features
Number of Channels
Measurement Type
Measurement Range
Chart Time
Number of Alarm Relays
Battery Back-up


The CT7300 is an economical 2-pen circular process chart recorder that measures and records up to two process variables from a variety of inputs. Record and optional alarm settings are easily configured for multiple recording applications. To protect your process, the CT7300 battery back-up will continuously record up to 48 hours in the event of a power power loss.
NOTE: CT7300 series recorder is intended for both channels to have identical inputs and ranging
loading all models
loading all reviews
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 4ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
loading all QA

Hey there any body help me to program CT7130 chart recorder for 4 hours, the manual Says "Chart Speed: Programmable for 4, 8,12, 24, 48, 72,168 hour rotation" and didn;t find any explanation for chart speed control settings

Asked by: Teknix
Hi Teknix, The CT7310 makes use of a set up chart to select sensor, sensor range, chart speed, etc. In the manual page 13 these parameters are simply referred to as categories. Set up charts are included with the recorder purchase. Best regards OMEGA
Answered by: NorwalkAE_RS
Date published: 2021-12-23

Thanks a lot! My follow up question would then be......could you provide me with the probes that are compatible with these chart recorders?

Asked by: Tayyyyyy
Best to call in to review you application as we offer hundreds if not thousands of compatible sensors for this product.
Answered by: NJENG
Date published: 2020-01-27

Will I be able to use this chart as a stand alone if I buy probes? Or does this one specifically replace a chart recorder on an environmental chamber?

Asked by: Tayyyyyy
This is a stand alone product that can be used with may different external separately purchased probes. Not specific for any single application only.
Answered by: njeng
Date published: 2020-01-24

Using this chart recorder for simple temperature and humidity monitoring of rooms. Any good probes that you suggest? Please direct me. Thank you.

Asked by: Tayyyyyy
Hi Tayyyyy, HX93BV1 has two 0 to 5 V outputs for temperature and humidity. Best regards OMEGA
Answered by: RSae
Date published: 2020-02-04

HX93BV1 is able to connect to this chart recorder and read temperature and humidity, correct? Sorry for all the questions, I just want to get the right products for my companies usage before purchasing.

Asked by: Tayyyyyy
Hi Tayyyy, I would suggest to consider the CTXL-TRH-W https://www.omega.com/en-us/control-and-monitoring-devices/recorders/hybrid-paper-recorders/p/CTXL This recorder includes sensor for temperature and RH. Chart ranges for the CT7300 series are limited. The temperature and RH outputs of the HX93BV1 have different numerical ranges requiring chart paper with 2 ranges which are not available. Best regards OMEGA
Answered by: AE Omega
Date published: 2020-02-05
  • y_2024, m_5, d_16, h_7CST
  • bvseo_bulk, prod_bvqa, vn_bulk_3.0.42
  • cp_1, bvpage1
  • co_hasquestionsanswers, tq_5
  • loc_en_US, sid_CT7310-D, prod, sort_[SortEntry(order=NUM_ANSWERS, direction=DESCENDING)]
  • clientName_omega
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 9ms
  • QUESTIONS, PRODUCT
Economical 2-Pen Circular Process Recorder
$96.05
19 In Stock
SINGLE AND DUAL PEN CIRCULAR RECORDER PAPER 0-100/24
$51.36
47 In Stock
Economical 2-Pen Circular Process Recorder
$57.53
28 In Stock
Circular paper refill, 100 qty., 24-hr, 0 to 300 Range
$54.26
26 In Stock
Economical 2-Pen Circular Process Recorder
$54.26
20 In Stock
Paper, 0 - 600 Range, 24 Hour
$54.26
13 In Stock
Economical 2-Pen Circular Process Recorder
$54.26
9 In Stock
Single and Dual Pen Circular Recorder with Digital Display
$54.26
0 In Stock
Economical 2-Pen Circular Process Recorder
$54.26
25 In Stock
Single and Dual Pen Circular Recorder with Digital Display
$54.26
16 In Stock
Economical 2-Pen Circular Process Recorder
$54.26
9 In Stock
Circular paper refill, 100 qty., 7-day, 0 to 100 Range
$51.36
26 In Stock
Economical 2-Pen Circular Process Recorder
$51.36
3 In Stock
Economical 2-Pen Circular Process Recorder
$57.53
8 In Stock
Accessories
Pens, green, package of 6
$107.79
29 In Stock
Circular paper refill, 100 qty., 7-day
$54.26
26 In Stock

Related Categories

en-US
en
Save Configuration