Skip to search Skip to main content Skip to navigation

Call us at 1-888-826-6342

We noticed you are from . Visit your local site for regional offers and live support.

Circular Temperature Chart Recorder with Type J Thermocouple

6 inch, (152mm) Circular Temperature Chart Recorders with "J" Thermocouple Input

$558.01

Item# CT87LC

Volume discounts available
Volume Discount Schedule
Quantity Price each
1-4 $558.01
5-9 $530.11
10-24 $518.95
25-49 $496.63
50-99 $485.47
100+ $474.31

In stock

Lead Time (If not in stock): 10 weeks
6 inch, (152mm) Circular Temperature Chart Recorders with "J" Thermocouple Input CT87LC CT87LC
  • 152 mm (6 in) Circular Chart
  • J Type Thermocouple Input
  • Economical
  • Easy-to-Read 6-Inch Circular Chart

CT87LC Model Options

View all models

Edit these specs to order a different model. Not all combinations are valid. Options compatible with previous selections will be in bold.

*Highlighted options are not compatible. Please select a different combination.

Measurement Range
Additional Features
Measurement Type
Chart Time
Battery Back-up
Warning WARNING: This product can expose you to chemicals including nickel and nickel compounds, a chemical known to the State of California to cause cancer, birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.


The CT87 Series Temperature Recorder is a precision instrument used to monitor and record temperature on a 152 mm (6") circular chart. The CT87 may be carried as as portable instrument or mounted in a fixed location. The CT87 offers a variety of features to meet any temperature recording requirement. A combination of three temperature ranges and three chart speeds provides a high degree of flexibility. In addition, the chart rotation may be set for single or continuous turn operation as required by a particular application. To protect the data being recorded, the CT87 uses an automatic battery backup to maintain operation during a power outage. Note: The unit has limitations on reading at the low end of the scale as a safety feature to keep the pen from hitting the chart hub.

PLEASE NOTE: CT87-J-NP probe included with CT87L Model ONLY
loading all models
loading all reviews
Rated 5 out of 5 by from Outstanding! The recorder is a great value, performs just as it was described. I will buy more in the future as I need them.
Date published: 2016-10-15
Rated 5 out of 5 by from So far, so good I've been in this business for almost 20 years and I've used Omega products the entire time, some of the Temperature Recorders the Company purchased before I got here are still in operation today, so expect this recent purchase to be no different. So far, so good!!!
Date published: 2019-03-07
  • y_2024, m_5, d_16, h_7
  • bvseo_bulk, prod_bvrr, vn_bulk_3.0.42
  • cp_1, bvpage1
  • co_hasreviews, tv_0, tr_2
  • loc_en_US, sid_CT87LC, prod, sort_[SortEntry(order=HELPFULNESS, direction=DESCENDING), SortEntry(order=POSITIVE_FEEDBACK, direction=DESCENDING), SortEntry(order=SUBMISSION_TIME, direction=DESCENDING)]
  • clientName_omega
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 4ms
  • REVIEWS, PRODUCT
loading all QA

The manual show's these are adjustable. We have 3 and one seems to have fallen out of calibration. The hole for temperature calibration seems to need a specific tool. Is this required?

Asked by: Lab Rat
Hi Lab Rat, Thank you for the inquiry. Please email request to TEMP@OMEGA.COM for calibration procedure. Best regards, OMEGA
Answered by: NORWALKAE_RS
Date published: 2021-12-15
  • y_2024, m_5, d_16, h_7CST
  • bvseo_bulk, prod_bvqa, vn_bulk_3.0.42
  • cp_1, bvpage1
  • co_hasquestionsanswers, tq_1
  • loc_en_US, sid_CT87LC, prod, sort_[SortEntry(order=NUM_ANSWERS, direction=DESCENDING)]
  • clientName_omega
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 9ms
  • QUESTIONS, PRODUCT
60 Charts, Range: -40 to 30°F, 7 Day
$42.92
5 In Stock
6 inch, (152mm) Circular Temperature Chart Recorders with "J" Thermocouple Input
$42.01
10 In Stock
6 inch, (152mm) Circular Temperature Chart Recorders with "J" Thermocouple Input
$47.31
0 In Stock
6 inch, (152mm) Circular Temperature Chart Recorders with "J" Thermocouple Input
$42.92
5 In Stock
6 inch, (152mm) Circular Temperature Chart Recorders with "J" Thermocouple Input
$40.63
12 In Stock
6 inch, (152mm) Circular Temperature Chart Recorders with "J" Thermocouple Input
$43.33
0 In Stock
Accessories
60 Charts, Range 0 to 500°F, 24 Hour
$42.92
4 In Stock
60 Charts, Range -20 to 50°F, 7 Day
$42.92
11 In Stock
60 Charts, Range 0 to 250°F, 24 Hour
$42.92
217 In Stock
60 Charts, Range 0 to 250°C, 24 Hour
$42.92
15 In Stock
60 Charts, Range: -40 to 30°F, 7 Day
$40.63
7 In Stock
60 Charts, Range 10 to 50°C, 7 Day
$42.92
15 In Stock
60 Charts, Range 50 to 120°F, 7 Day
$42.92
8 In Stock
60 Charts, Range 0 to 250°F, 7 Day
$42.92
11 In Stock
60 Assorted Charts, °C
$48.89
27 In Stock
60 Assorted Charts, High Temp, °F
$47.31
0 In Stock
60 Assorted Charts, High Temp, °C
$47.31
3 In Stock
Replacement pen
$18.12
57 In Stock
High temp. replacement sensor, 6' long 24 gage glass insulated “J” thermocouple
$35.37
3 In Stock
en-US
en
Save Configuration