Skip to search Skip to main content Skip to navigation

Call us at 1-888-826-6342

We noticed you are from . Visit your local site for regional offers and live support.

1 to 4 Channel Microprocessor-Based Circular Chart Recorder

Circular Chart Recorders, Microprocesser-Based

$5,106.76

Item# CT9151

Volume discounts available
Volume Discount Schedule
Quantity Price each
1-4 $5,106.76
5-9 $4,851.42
10-24 $4,749.29
25-49 $4,545.02
50-99 $4,442.88
100+ $4,340.75

In stock

Lead Time (If not in stock): 16 weeks
Circular Chart Recorders, Microprocesser-Based CT9151 CT9151
  • 1-, 2-, 3- or 4-Pen Version
  • Programmable for 254, 280, 305 mm (10, 11 or 12') Charts
  • Accepts Thermocouple, RTD, V, mV, mA or Switch Signals
  • 40 Character Display

CT9151 Model Options

View all models

Edit these specs to order a different model. Not all combinations are valid. Options compatible with previous selections will be in bold.

*Highlighted options are not compatible. Please select a different combination.

Number of Channels
Additional Features
Measurement Type
Measurement Range
Chart Time
Battery Back-up


The CT9000 microprocessor-based circular recorder offers one to four trends with one color per channel. The latter allows future trend addition upgrades and improves chart annotation of times, dates, scale values, trend line tags, and user configurable real time actuated chart messages. The instrument can have up to eight inputs. Some inputs do not have to be associated with the trend pens, i.e. display only. Up to four process values can be displayed on the 40-character vacuum fluorescent display at one time (2 lines of 20 characters each). Full English prompts allow easy configuration of the unit. Using proven dotting head print technology, there is no time difference on the chart between trend lines. This feature, along with the straight radial time line (compared to the curved lines on other recorders) allows for more accurate reading of data. The unit uses plain paper charts with pre-printed rings to further enhance readability and provide better long-term storage.

loading all models
loading all reviews
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 3ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
loading all QA
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 24ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
Accessories
$160.87
1 In Stock
Accessories
$150.25
6 In Stock
Circular Chart Recorders, Microprocesser-Based
$49.34
2 In Stock
Accessories
$137.57
8 In Stock
Circular Chart Recorders, Microprocesser-Based
$64.80
0 In Stock
Circular Chart Recorders, Microprocesser-Based
$120.24
0 In Stock
Circular Chart Recorders, Microprocesser-Based
$64.51
0 In Stock
en-US
en
Save Configuration