Skip to search Skip to main content Skip to navigation

Call us at 1-888-826-6342

We noticed you are from . Visit your local site for regional offers and live support.

Single and Dual Channel 8 Inch Flatbed Recorders

200mm (8") Single and Dual Channel Flatbed Recorders, 14 Input Ranges from 1mV to 20Vdc

$8,108.51

Item# RD46A-EPL

Volume discounts available
Volume Discount Schedule
Quantity Price each
1-4 $8,108.51
5-9 $7,703.08
10-24 $7,540.91
25-49 $7,216.57
50-99 $7,054.40
100+ $6,892.23

In stock

Lead Time (If not in stock): 9 weeks
200mm (8") Single and Dual Channel Flatbed Recorders, 14 Input Ranges from 1mV to 20Vdc RD46A-EPL RD46A-EPL
  • 14 input Ranges from 1 mV to 20 Vdc
  • HOME Function Returns Pen to Plot Start
  • GRID Function Aligns Pen to Paper Grid
  • Zero Suppression from –100 to 500%

RD46A-EPL Model Options

View all models

Edit these specs to order a different model. Not all combinations are valid. Options compatible with previous selections will be in bold.

*Highlighted options are not compatible. Please select a different combination.

Number of Channels
Measurement Type
Measurement Range
Chart Time


The RD45A single channel and RD46A dual channel flatbed recorders are ideal instruments for use in research, development and production, as well as in service and education applications. Designed for ease of use, these recorders have an ergonomic shape which allows the user to easily write comments on the chart, even next to the pen.

The wide, 200 mm (8") chart is capable of recording measurements from 1 mV full scale to 20 V. Chart speeds from 0.1 mm/min to 20 mm/sec (1 mm = 0.03937") are available. The electric pen lift function will automatically lift the pens if the chart has not been advanced for 30 seconds this will lengthen pen life, as well as keep the chart paper clean and easy to read.

The RD45A and RD46A have built-in HOME and GRID functions.
The home function is useful for comparative measurements, where the chart is rewound automatically to the same starting point. The grid function moves the pen to an exact grid line on the chart, which allows for easy repetitive measurements. As an option, pen offset compensation is available. This eliminates the recording offset caused by the distance between the two pens.
loading all models
loading all reviews
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 3ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
loading all QA
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 19ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Related Categories

en-US
en
Save Configuration