Skip to search Skip to main content Skip to navigation

Call us at 1-888-826-6342

We noticed you are from . Visit your local site for regional offers and live support.

Universal Input 10 Inch (250 mm) Hybrid Chart Recorder

Hybrid Chart Recorder, 250 mm (10")

$9,951.70

Item# RD5120

Volume discounts available
Volume Discount Schedule
Quantity Price each
1-4 $9,951.70
5-9 $9,454.12
10-24 $9,255.08
25-49 $8,857.01
50-99 $8,657.98
100+ $8,458.95

In stock

Lead Time (If not in stock): 12 weeks
Hybrid Chart Recorder, 250 mm (10") RD5120 RD5120
  • High Speed Scanning at 36 Points/Sec and High-Speed Recording
  • High Accuracy of 0.05%
  • Various Industrial Values Can be Measured at the Same Time with Selectable Ranges
  • Superior Ease of Operation

RD5120 Model Options

View all models

Edit these specs to order a different model. Not all combinations are valid. Options compatible with previous selections will be in bold.

*Highlighted options are not compatible. Please select a different combination.

Number of Channels
Number of Alarm Relays
Additional Features
Measurement Type
Measurement Range
Chart Time


RD5100 series chart recorders are 250 mm (10") hybrid recorders with multi-range input. Innovative design high performance recorder provides high accuracy, ±0.05% high speed scanning, 0.1 second for 36 points and high speed recording, 1 line in 3 seconds. Simple operational keys and PC setting functions drastically improved usability of recording system.
loading all models
loading all reviews
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 3ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
loading all QA

What type of ink cartridge doe an Omega RD-5110 chart recorder use?

Asked by: Hector2098
The RD5110 Chart Recorder uses a 10 color ribbon ink cassette part number RD5100-RC.
Answered by: ApplicationsEngineerANB
Date published: 2021-01-28
  • y_2024, m_5, d_16, h_7CST
  • bvseo_bulk, prod_bvqa, vn_bulk_3.0.42
  • cp_1, bvpage1
  • co_hasquestionsanswers, tq_1
  • loc_en_US, sid_RD5120, prod, sort_[SortEntry(order=NUM_ANSWERS, direction=DESCENDING)]
  • clientName_omega
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 3ms
  • QUESTIONS, PRODUCT
Hybrid Chart Recorder, 250 mm (10")
$379.66
3 In Stock
Accessories
ZAILA data analysis software
$156.84
0 In Stock
Z-fold chart paper 250 mm x 20 m (9.8" x 65.6'), case of 15
$605.35
3 In Stock
Data acquisition software
$478.68
1 In Stock
Parameter programming software
$478.68
1 In Stock
en-US
en
Save Configuration