Skip to search Skip to main content Skip to navigation

Call us at 1-888-826-6342

We noticed you are from . Visit your local site for regional offers and live support.

Touch Screen Paperless Recorders with Expandable I/O

$4,112.57

Item# RD2006

Volume discounts available
Volume Discount Schedule
Quantity Price each
1-4 $4,112.57
5-9 $3,906.94
10-24 $3,824.69
25-49 $3,660.19
50-99 $3,577.94
100+ $3,495.68

In stock

Lead Time (If not in stock): 4 weeks
Touch Screen Paperless Recorders with Expandable I/O RD2006 RD2006
  • Color TFT Touch Screen Display: 4.3', 5.6' and 12.1'
  • Expandable Inputs and Outputs via Plug and Play I/O Cards: RD1000/2000 Series–4 Slots RD3000 Series–16 Slots
  • Analog Inputs: RD1000 Series–Up to 6, RD2000 Series–Up to 24, RD3000 Series–Up to 48
  • User Friendly with Bar Graph, Numerical, Vertical or Horizontal Trend Display

RD2006 Model Options

View all models

Edit these specs to order a different model. Not all combinations are valid. Options compatible with previous selections will be in bold.

*Highlighted options are not compatible. Please select a different combination.

Number of Inputs
Form Factor
Display Size
Number of Alarms Relays
Additional Features
Measurement Type
Max Sample Rate
Triggers
Communication Protocol
Power


The RD1000/2000/3000 Series paperless recorders offer real time display of data in a variety of formats on a high resolution TFT touch screen display. The user friendly unit with plug and play cards can easily be set to monitor, record, and evaluate any application. The user can access data on the screen, as well as from a remote site via the standard Ethernet, Web Server or optional RS232/422/485 serial interface. The historical data may be stored in a flash ROM, compact flash card, or collected in a remote host PC for evaluation and print out. The unit’s compact size saves space and minimizes depth required behind the panel.

Expandable Input and Output Cards
Each recorder is equipped with rear expansion slots (RD1000/RD2000 Series has 4 slots, RD3000 Series has 16 slots) which work flexibly with the following plug and play I/O cards:
Analog Input Cards (RD1000-3AI & RD1000-6AI): These two cards are used for 3 or 6-channel analog inputs. Each input is isolated from each other to avoid noise and to ensure stable measurement.
Relay Output Card (RD1000-6R):
Each card includes 6 alarm relays. Contacts are rated 5 A/240 Vac
Digital Input Card (RD1000-6DI):
Each card includes 6 channels. Logic Low: -5V minimum, 0.8V maximum, Logic High: 3.5V minimum, 24V maximum
Combination Relay Output and Digital Input Card (RD1000-3R-3DI): Each card includes 3 digital Inputs and 3 relay outputs. For digital inputs, Logic Low: -5V minimum, 0.8V maximum, Logic High: -3.5V minimum, 24V maximum. For relay outputs, the contacts are rated 5 A/240 Vac.
Analog Output Card (RD1000- 6AO): Each card includes 6 channels. They are used for 4 to 20 mA, 0 to 20 mA current output, 0 to 5 V, 1 to 5 V, 0 to 10 Vdc voltage output.
Communication
The standard communication interface is Ethernet with protocol IEEE 802.3 – 10/100 Base T. RS232/422/485 serial communications is optional.

SPECIFICATIONS
General
Display: LCD, 65K color
Resolution: RD1000: 480 x 272; RD2000: 640 x 480; RD3000: 1024 x 768
Backlight: LED
MTBF Backlight @ 25°C: RD1000, RD2000: 30,000 hrs; RD3000: 60,000 hrs
CPU: ARM Cortex-A8, 1 GHz
Internal Flash Memory: 256 MB
SD Card Slot: Standard
USB Host: 2 ports (one front, one back)
Start/Stop Key: Start/stop recording and turn off display only (for quick re-start), does not turn off power to the unit
Web Server: The recorder trend and digital data can be viewed in any place in the world with the recorder connected to Internet with a fixed IP address
Multilingual Programming: 19 languages including English, Japanese, Chinese (simplified, traditional), French, German, Spanish, Swedish, Danish, Italian, Polish, Russian, Dutch, Korean, Thai, Turkish, Portuguese, Brazil Portuguese and Czech
PC Software: Standard software supplied for historical data viewing and configuration; optional Data Acquisition Studio software for real-time monitoring; supports Windows XP/Vista/7/8 (32-bit and 64-bit)
Real Time Clock Accuracy vs. Temperature Inside of Housing: 18 sec typical error per month (10 to 40°C); 52 sec typical error per month at 0°C or 50°C; 107 sec typical error per month at -10°C or 60°C
Power: 90 to 250 Vac, 47 to 63 Hz, 52 VA, 26 W max; 11 to 36 Vdc, 26 VA, 26 W max (optional)

Environmental and Physical
Operating Temperature: 0 to 50°C (32 to 122°F)
Storage Temperature: -30 to 70°C (-22 to 158°F)
Humidity: 20 to 90% RH (noncondensing), maximum relative humidity of 90% RH is for ambient temperature up to 38°C (100°F) decreasing linearly to 50% RH at 50°C (122°F)
Operation Position: no inclined restriction
Dimensions (Panel Mount Style): RD1000/RD2000 Series: 144 H x 144 W x 189 mm D (5.67 x 5.67 x 7.44');
RD3000 Series: 288 H x 288 W x 189 mm D (11.34 x 11.34 x 7.44')
Standard Panel Cutout: RD1000/RD2000 Series: 137 x 137 mm (5.39 x 5.39');
RD3000 Series: 281 x 281 mm (11.06 x 11.06')
Mounting Depth Behind Panel: 171 mm (6.73')
Enclosure: IP65 front panel for indoor use; IP20 housing and terminals
loading all models
loading all reviews
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 3ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
loading all QA
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 8ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
Analog input card, 3 channel
$826.31
0 In Stock
Analog input card, 6 channel
$1,375.58
0 In Stock
Digital input card, 6 channel
$455.90
0 In Stock
Relay output card, 6 relays
$455.90
0 In Stock
Relay output/digital input card, 3 relays, 3 inputs
$455.90
0 In Stock
Analog output card, 6 outputs
$990.15
6 In Stock
Data Acquisition Studio Software
$555.64
0 In Stock
Control and Monitoring Accessories
$46.39
29 In Stock

Related Categories

en-US
en
Save Configuration