Skip to search Skip to main content Skip to navigation

Call us at 1-888-826-6342

We noticed you are from . Visit your local site for regional offers and live support.

Low Cost Paperless Recorder with Color Touch Screen Display

7 inch TFT Display, 4 T/C Inputs Paperless Recorder

$670.22

Item# RDA740-TC

Volume discounts available
Volume Discount Schedule
Quantity Price each
1-4 $670.22
5-9 $636.71
10-24 $623.30
25-49 $596.50
50-99 $583.09
100+ $569.69

In stock

Lead Time (If not in stock): 9 weeks
7 inch TFT Display, 4 T/C Inputs Paperless Recorder RDA740-TC RDA740-TC
  • Color TFT Touch Screen Display: 5'' or 7''
  • 2, 4, or 6 Isolated Inputs for Thermocouple or RTD models
  • 2 Internal Alarm setpoints per channel
  • Maximum sample rate of 1 Hz

RDA740-TC Model Options

View all models

Edit these specs to order a different model. Not all combinations are valid. Options compatible with previous selections will be in bold.

*Highlighted options are not compatible. Please select a different combination.

Number of Inputs
Measurement Type
Add Display Size
Add Form Factor
Add Max Sample Rate
Add Number of Alarms Relays
Add Triggers
Add Communication Protocol
Add Power
Change from Options Additional Features


The RDA Paperless Multi-Channel Touch Screen Paperless Thermocouple or RTD Recorder Series is a value priced large format touch screen datalogger that integrates measurement, display, alarm, and datalogging into one slim instrument. The RDA Series is available in both 5'' and 7'' display models. The instrument is easy to install and requires no external HMI. Depending on the model, the RDA Series can support 2, 4 or up to 6 input channels with either thermocouple or RTD input type with 0.2% FS measuring accuracy. Each channel can have independent input specification, with square-root, multiplication, addition and subtraction. All channels are equipped with digital adjustment and filtering functions. The RDA Series provides a real time trend records via trend graph or bar graph. History and alarm records can be reviewed in the logger itself with 150MB of internal storage or exported to external USB storage device. The RDA-740 and RDA-760 models have a slim installation depth of 40mm of for use where installation space is limited.
RDA Technical Specification
Omega model RDA-520-RTD RDA-520-TC RDA-740-RTD RDA-740-TC RDA-760-RTD RDA-760-TC
Dimensions
Diagonal Display Size 5 inches (127mm) 7 inches (177.8mm)
External Size 5.71 x 4.13 x 3.94 inches (145 x 105 x 100mm) (Width*Height*Depth) 7.99 x 6.10 x 1.57 inches (203 x 155 x 40mm) (Width*Height*Depth)
Installation Opening Size 5.31 x 3.78 x 3.78 inches (135 x 96 x 96mm) (Width*Height*Depth) 7.56 x 5.47 inches (192 x 139mm) (Width*Height)
 
Display
Color TFT True Color
Resolution 800*480
Backlit Long-life LED
Input Method Screen  Touching
Touch Screen Four-wire Resistive
 
Memory
Storage 150MB
Recording Interval (seconds) 1, 2 3, 4, etc.
User Defined
 
Instrument Input
Input Type Two 2-wire RTD Pt100, Cu50, 0-80ohm, 0-400ohm, etc (Two inputs share one common port) Two thermocouples K, S, R, E, J, T, B, N, WRe5-WRe26 Four 2-wire RTD Pt100, Cu50, 0-80ohm, 0-400ohm, etc (Every two inputs share one common port) Four thermocouples K, S, R, E, J, T, B, N, WRe5-WRe26 Six 2-wire RTD Pt100, Cu50, 0-80ohm, 0-400ohm, etc (Every Two inputs share one common port) Six thermocouples K, S, R, E, J, T, B, N, WRe5-WRe26
Measurement Accuracy ±0.2%FS ±1 digit / ±0.3%FS ±1 digit (only for Cu50) ±0.2% FS ± 1 digit. Internal cold junction compensation (CJC) will require an additional 1℃ CJC error to be taken into consideration. The stated accuracy for type B thermocouple is only guaranteed between 600~ 1800℃ (+1112 ~ +3272°F). ±0.2%FS ±1 digit / ±0.3%FS ±1 digit (only for Cu50) ±0.2% FS ± 1 digit. Internal cold junction compensation (CJC) will require an additional 1℃ CJC error to be taken into consideration. The stated accuracy for type B thermocouple is only guaranteed between 600~ 1800℃ (+1112 ~ +3272°F). ±0.2%FS ±1 digit / ±0.3%FS ±1 digit (only for Cu50) ±0.2% FS ± 1 digit. Internal cold junction compensation (CJC) will require an additional 1℃ CJC error to be taken into consideration. The stated accuracy for type B thermocouple is only guaranteed between 600~ 1800℃ (+1112 ~ +3272°F).
Response Time   ≤1.5 seconds  (digital filter parameter dL is set as 0 or 1)
Temperature Drift ≤0.01%FS/℃  (Typical 50ppm/℃)
Measuring Range Pt100:
-200~+800℃
(-328~+1472°F) ,
Cu50:
-50~+150℃
(-58~+302°F)
K
-50 ~ +1300℃
(-58 ~ +2372°F),
S
-50 ~ +1700℃
(-58 ~ 3092°F) ,
R
-50 ~ +1700℃
(-58 ~ 3092°F,
T
-200 ~ + 350℃
(-328 ~ +662°F),
E
0 ~ +800℃
(+32 ~ 1472°F) ,
J
0 ~ +1000℃
(+32 ~ 1832°F),
B
+200 ~ +1800℃
(+392 ~ 3272°F),
N
0~ +1300℃
(+32 ~ 2372°F),
WRe3~WRe5
0 ~ +2300℃
(+32 ~ +4172°F),
WRe5~WRe26
0~+2300℃
(+32 ~ +4172°F)
Pt100:
-200 ~ +800℃
(-328~ +1472°F) ,
Cu50:
-50~ +150℃
(-58 ~ +302°F)
K
-50 ~ +1300℃
(-58 ~ +2372°F),
S
-50 ~ +1700℃
(-58 ~ 3092°F) ,
R
-50 ~ +1700℃
(-58 ~ 3092°F,
T
-200 ~ + 350℃
(-328 ~ +662°F),
E
0 ~ +800℃
(+32 ~ 1472°F) ,
J
0 ~ +1000℃
(+32 ~ 1832°F),
B
+200 ~ +1800℃
(+392 ~ 3272°F),
N
0~ +1300℃
(+32 ~ 2372°F),
WRe3~WRe5
0 ~ +2300℃
(+32 ~ +4172°F),
WRe5~WRe26
0~+2300℃
(+32 ~ +4172°F)
Pt100:
-200 ~ +800℃
(-328~ +1472°F) ,
Cu50:
-50~ +150℃
(-58 ~ +302°F)
K
-50 ~ +1300℃
(-58 ~ +2372°F),
S
-50 ~ +1700℃
(-58 ~ 3092°F) ,
R
-50 ~ +1700℃
(-58 ~ 3092°F,
T
-200 ~ + 350℃
(-328 ~ +662°F),
E
0 ~ +800℃
(+32 ~ 1472°F) ,
J
0 ~ +1000℃
(+32 ~ 1832°F),
B
+200 ~ +1800℃
(+392 ~ 3272°F),
N
0~ +1300℃
(+32 ~ 2372°F),
WRe3~WRe5
0 ~ +2300℃
(+32 ~ +4172°F),
WRe5~WRe26
0~+2300℃
(+32 ~ +4172°F)
 
General Specification
Electromagnetic Compatibility (EMC) ±4KV/5KHz according to IEC61000-4-4 (Electrical Fast Transient); 4KV
according to IEC61000-4-5 (Electrical Surge).
Isolation Withstanding voltage Among power, relay contact or signal terminals ≥2300VDC. Among isolated
electroweak terminals ≥600V
Power Supply 100~240VAC, -15%, +10% / 50~60Hz
Power Consumption   ≤5W
Operating Environment Temperature -10~+60℃ (+14 ~ +140°F) Humidity ≤ 90%RH  
Storage Temperature -20 ~ +80℃ (-4 ~ +176°F)
Unit Weight 1.21 lbs (0.55kg) 1.54 lbs (0.7kg)
Cooling Method Natural Air Cooling


loading all models
loading all reviews
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 4ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
loading all QA

Does cold junction compensation require an external thermal resistor?

Asked by: jimbo1831
Hi Jimbo1831, Thankyou for the inquiry. The cold junction compensation sensor is built in the RDA unit. Best regards OMEGA
Answered by: NorwalkAE_RS
Date published: 2021-10-27

Hello, I would like to know what happens when the memory of the chart recorder reaches the maximum (150 MB): does it stop recording or do it overwrite on historical data? If it overwrites, does it do it starting from the oldest data? Thanks

Asked by: Lale
Hi Lale Thank you for the inquiry. When memory is full the newest data will over write the oldest data. Best regards OMEGA
Answered by: NorwalkAE_RS
Date published: 2024-03-27

Why does advanced function not allow me to enter 128 to create equation output? I can put in any number up to 128, but not the value required.

Asked by: engineer6543
Hi Engineer6543, Thank you for the inquiry. Please forward this question to TEMP@OMEGA.COM. Best regards OMEGA
Answered by: NorwalkAE_RS
Date published: 2022-08-26

How long does the internal memory last if recording 24hr a day?

Asked by: Steve HW
Hi Steve, The number of channels and the logging interval will impact the active logging period available. For 2 channels at 10 second interval you would have several months capacity. Best regards OMEGA
Answered by: NorwalkAE_RS
Date published: 2022-09-22

Is there a way to take a screenshot of the temperature plots?

Asked by: rlied
Hi Rlied Thank you for the inquiry. There is no screen capture function or video output feature unfortunately. Best regards OMEGA
Answered by: NorwalkAE_RS
Date published: 2021-08-26

My logger does not "store" any data. The History and the DataList tabs only start taking data once I go into that screen. If I exit back out to the Panel screen, any previous data is lost.

Asked by: TimRMC
Hi TimRMC, Thankyou for the inquiry. Please forward this question to TEMP@OMEGA.COM. Best regards OMEGA
Answered by: NorwalkAE_RS
Date published: 2022-10-04

Does the unit come with a power supply?

Asked by: LMCO
Thank you for your inquiry. This unit does not come a power supply. This unit requires 100 to 240 Volts AC Signal to be hard wired to it.
Answered by: Application Engineer JB
Date published: 2023-12-05

Can I use the "Sc" button to apply an offset to the thermocouples connected to the chart recorder? If so, does the "Sc" value correspond to the offset I want to apply? I have a RDA-760-TC

Asked by: Lale
Hi Darvida, Thank you for the inquiry. Sc is a display offset to correct for probe errors. But value for each count is 0.1 on the display count. Best regards OMEGA
Answered by: NorwalkAE_RS
Date published: 2023-12-05
  • y_2024, m_5, d_20, h_5CST
  • bvseo_bulk, prod_bvqa, vn_bulk_3.0.42
  • cp_1, bvpage1
  • co_hasquestionsanswers, tq_8
  • loc_en_US, sid_RDA740-TC, prod, sort_[SortEntry(order=NUM_ANSWERS, direction=DESCENDING)]
  • clientName_omega
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 33ms
  • QUESTIONS, PRODUCT

Related Categories

en-US
en
Save Configuration