Skip to search Skip to main content Skip to navigation

Call us at 1-888-826-6342

We noticed you are from . Visit your local site for regional offers and live support.

Paperless Temperature/Humidity Chart Recorder

Paperless Humidity/Temperature Chart Recorder

$667.59

Item# RH520-220

Volume discounts available
Volume Discount Schedule
Quantity Price each
1-4 $667.59
5-9 $634.21
10-24 $620.86
25-49 $594.16
50-99 $580.80
100+ $567.45

In stock

Lead Time (If not in stock): 3 weeks
Paperless Humidity/Temperature Chart Recorder RH520-220 RH520-220
  • Simultaneous Numerical and Graphical Display of Humidity and Temperature Readings, Plus Time and Date
  • Measures Humidity (10 to 95% RH) and Temperature (-20 to 140°F) Plus Included LabVIEW™ Based Software—Calculates and Graphs Dew Point, Wet Bulb, and GPP (Grains per Pound)
  • Large Dual Graphical LCD with Adjustable Vertical and Horizontal Settings
  • Internal Memory Records up to 49,000 Data Points

RH520-220 Model Options

View all models

Edit these specs to order a different model. Not all combinations are valid. Options compatible with previous selections will be in bold.

*Highlighted options are not compatible. Please select a different combination.

Additional Features
Number of Inputs
Measurement Type
Form Factor
Display Size
Max Sample Rate
Number of Alarms Relays
Triggers
Communication Protocol
Power


The environmental paperless monitor provides PC-based remote surveillance of environmental conditions in critical HVAC applications such as computer server rooms, clean rooms, laboratories, museums, warehouses, or any remote facility. View and record temperature and relative humidity. Data points can be transferred to PC via RS232 serial port for further analysis. The remote (detachable) probe senses the ambient conditions while the LCD graphs and provides numerical representation of the readings. Programmable audiovisual alarms alert the user when ambient conditions reach alarm presets. The optional alarm module permits automatic relay switching when alarm presets are reached. The software is a full-featured program that allows you to set up all data logger functions including sampling rate, logging duration, start mode, logging mode, and high and low temperature alarm values.

Specifications
Relative Humidity Range: 10 to 95%
Temperature Range: -20 to 140°F (-28 to 60°C)
Accuracy: ±3% RH; ±1°C (±1.8°F)
Dimensions: 129 x 195 x 22 mm (5 x 7.7 x 0.9')
Weight: 357 g (12.6 oz)
loading all models
loading all reviews
Rated 3 out of 5 by from Buyer Beware: NIST Certification Expiry Date The online ordering process was seamless and the product itself was delivered promptly. On 5 Oct, 2020, I received the order I placed on 1 October, 2020. Having paid an additional $175.00 for NIST certification, the accompanying certificate had a calibration done date of 9 Jan 2020 and a due date of 9 Jan 2021 Given that I received this unit on 5 Oct., 2020, there is approximately 25% of the calibration validity left, 75% already expired. I sent a request on October 6th to the customer service e mail for a proportional refund of $131.25 pro rated by 75%, for the payment for NIST certification valid for 1 year. As of Oct 24th there has been no acknowledgement.
Date published: 2020-10-19
Rated 1 out of 5 by from Paperless Humidity/Temperature Chart Recorder I bought the chart recorder for my team to use for about 3 weeks, and the recorder had memory corruption problem. The recorded data can't be exported with the serial connection. I'll soon look into returning the unit.
Date published: 2019-03-27
  • y_2024, m_5, d_19, h_6
  • bvseo_bulk, prod_bvrr, vn_bulk_3.0.42
  • cp_1, bvpage1
  • co_hasreviews, tv_0, tr_2
  • loc_en_US, sid_RH520-220, prod, sort_[SortEntry(order=HELPFULNESS, direction=DESCENDING), SortEntry(order=POSITIVE_FEEDBACK, direction=DESCENDING), SortEntry(order=SUBMISSION_TIME, direction=DESCENDING)]
  • clientName_omega
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 4ms
  • REVIEWS, PRODUCT
loading all QA
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 18ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
Paperless Humidity/Temperature Chart Recorder
$163.95
0 In Stock
en-US
en
Save Configuration