Added to Your Shopping Cart
The LCKD series are Omega's smallest load cells. They are temperature compensated, with ±0.25% linearity and 2mv/V output in capacities from 2.2 lbf to 1,000 lbf.
Added to Your Shopping Cart
The TXDIN70 series provide two channel transmitters or isolators with 4-20 or 0-20 mA output. Programmable input types with TXDIN70-DISPLAY accessory (sold separately)
Added to Your Shopping Cart
The DMD4059 Series converts wheatstone strain bridge sensors, pressure transducers, or load cell signals into process current or voltage. Offered with AC or DC Power.
Added to Your Shopping Cart
The DRSL-SP2 is a repeater/splitter that isolates and converts 1 process input to 2 process outputs. DIP switch selectable ranges. Slim housing, high accuracy (0.05%)
Added to Your Shopping Cart
The DRSL-TC Series are isolated or non-isolated thermocouple input signal conditioners. Accepts Type J and Type K TC's. DIP switch selectable ranges, slim housing.
Added to Your Shopping Cart
The DRF-LC Series Conditioners are load cell input with 0-10V or 4-20mA output. For load cells with 1, 2, or 3 mV/V output. Full scale at 10, 20, or 30mV. Pre-tare jumpers
Added to Your Shopping Cart
The DRSL-TEMP is an output loop powered temperature signal conditioner. Accepts Type J, Type K, or 2, 3 or 4 wire Pt100 RTD input. Slim housing, high accuracy.
Added to Your Shopping Cart
CCT DIN rail conditioners that accept various input signals, such as voltage and current, frequency, temperature (TC and RTD), and provide 0/4 to 20 mA, or 0 to 10 Vdc.
Added to Your Shopping Cart
The DRSL-RTD-LP is a 2, 3, or 4-wire PT100 RTD input conditioner. Output loop powered with high accuracy and slim housing. Pre-calibrated temp range DIP switch selected.
Added to Your Shopping Cart
The DRST-AC measures AC current or voltage signals and outputs passive or active current signals. UL and c-UL approved. Universal power. Programmer required.
Added to Your Shopping Cart
The DRST-CM is a programming display for DRST-AC, DRST-DC, DRST-UN & DRST-UR. Supports Modbus over RS-485. Monitors process value on built in display.
Added to Your Shopping Cart
The DRSL-LPI Series Conditioners are 1 or 2 channel analog input loop powered isolators. 1:1 signal ratio, low input voltage drop, slim housing.
Added to Your Shopping Cart
DR-IO Conditioners convert TTL levels to PLC levels and vice versa. Logic levels switch high level AC/DC circuits and vice versa. Wide logic voltage range and Low profile.
Added to Your Shopping Cart
The DRSL-DC1-DC2 Conditioners have a DC current and voltage input and isolated and converted DC current and voltage output. DIP switch selectable range. 0.05% accuracy
Added to Your Shopping Cart
The DRST-BG is a load cell & strain gage amplifier that converts mV to current or voltage. Front panel programmable LED display | Calibration of input span, external taring.
Added to Your Shopping Cart
The DRSL-RTD is either isolated or non-isolated with 2, 3, or 4-wire Pt100 RTD input. Pre-calibrated temp ranges selectable via DIP switch. Slim housing, high accuracy.
Added to Your Shopping Cart
The DRSL-DC4 Signal Conditioners convert bipolar process voltage and current signals to unipolar signals. DIP switch selectable range, slim housing, high accuracy (0.05%).
Added to Your Shopping Cart
The DRA-RTT-2 is a DIN Rail loop powered signal conditioner with RTD input and 4-20mA linearized output. It has ± 0.1% accuracy and is field rangeable and low cost.
Added to Your Shopping Cart
The DRST-DC measures unipolar or bipolar DC current and voltage signals. Passive/active current buffered output voltage. Additional programmer required.
Added to Your Shopping Cart
The DRSL-U is a universal input conditioner that accepts thermocouple, RTD, resistance, potentiometer, voltage or current input. Configured w/ DRSL-DISPLAY programmer.