Skip to search Skip to main content Skip to navigation

Call us at 1-888-826-6342

We noticed you are from . Visit your local site for regional offers and live support.

DIN Rail Voltage Conversion I/O Modules | TTL to PLC Levels

Voltage Conversion I/O Modules: Convert TTL Levels to PLC Levels and PLC Levels to TTL Levels

$41.67

Item# DR-IO-IAC-R0-280N

Volume discounts available
Volume Discount Schedule
Quantity Price each
1-9 $41.67
10-24 $39.59
25-49 $38.75
50-99 $37.09
100-199 $36.25
200+ $35.42

In stock

Lead Time (If not in stock): 8 weeks
Voltage Conversion I/O Modules: Convert TTL Levels to PLC Levels and PLC Levels to TTL Levels DR-IO-IAC-R0-280N DR-IO-IAC-R0-280N
  • This product line has been discontinued.
  • High Density DIN Rail Mount Design
  • 4000 Volt Isolation
  • Logic Levels Switch High Level AC and DC Circuits

DR-IO-IAC-R0-280N Model Options

View all models

Edit these specs to order a different model. Not all combinations are valid. Options compatible with previous selections will be in bold.

*Highlighted options are not compatible. Please select a different combination.

Input Ranges
Output Type
Additional Feature
Input Type
Supply Voltage Type
Isolation
Programability


DR-IO Series DIN rail mount input/output modules are ideal for connecting real world discrete signals to a computer interface and other electronic equipment. Most computer interfaces can only sense or generate low level TTL (0/5Vdc) signals. The DR-IO-OAC and DR-IO-ODC output modules can be used to sense high level ac and dc signals. The compact design of the DR-IO modules permit high density mounting on a standard DIN rail. The input modules are available with negative and positive logic versions. Negative logic modules produce a high logic signal when the input signal from the field goes low and a low logic signal when the field input goes high. With the positive logic modules, the logic signal follows the field signal that is, the logic signal is high when the field signal is high and low when the field signal is low.

For complete product specifications see the Related Links section at the bottom of this page.
loading all models
loading all reviews
Rated 5 out of 5 by from Low turn on current I use these as solid state relays with the NI 9403 5V TTL DIO module. The problem I have always had is that the module only outputs 2mA per channel. These DR-IO modules let me go directly from the TTL signal to a 3A 208V powered device. If I need more than that I can used them to turn on a larger relay. The internal fuse make them a great space saver too.
Date published: 2016-02-16
Rated 5 out of 5 by from Everything looks fine Material arrived on time, good service and attention
Date published: 2023-10-05
Rated 5 out of 5 by from Quick Delivery Fast delivery and exactly what we needed. Good quality.
Date published: 2023-05-11
Rated 1 out of 5 by from output charge leak without control signal These modules leak a low level charge without no control signal applied. This is not noticeable with mechanical relays due to the low impedance which allows the charge to bleed without enabling the relay. However, with a sold state device with an high impedance will see a voltage on the input without a control signal applied.
Date published: 2020-10-29
  • y_2024, m_5, d_8, h_6
  • bvseo_bulk, prod_bvrr, vn_bulk_3.0.42
  • cp_1, bvpage1
  • co_hasreviews, tv_0, tr_4
  • loc_en_US, sid_DR-IO-IAC-R0-280N, prod, sort_[SortEntry(order=HELPFULNESS, direction=DESCENDING), SortEntry(order=POSITIVE_FEEDBACK, direction=DESCENDING), SortEntry(order=SUBMISSION_TIME, direction=DESCENDING)]
  • clientName_omega
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 3ms
  • REVIEWS, PRODUCT
loading all QA

Hello could you advise a fit form function relay instade of DR-IO-0DC-R0-060

Asked by: Tekin
Thank you for your inquiry. Please contact our DAS Department at das@omega.com regarding this request.
Answered by: Application Engineer CB
Date published: 2023-08-22

What is the Harmonization Code for this item?

Asked by: Chris55
The requested code is:8536490050
Answered by: cwengineer3
Date published: 2020-03-25

Hello, could you please tell me what the propagation delay of the OAC and ODC output modules are?

Asked by: David70
The closest rating I can give you is the max switching speed which is 10khz
Answered by: cwengineer3
Date published: 2019-12-04
  • y_2024, m_5, d_9, h_4CST
  • bvseo_bulk, prod_bvqa, vn_bulk_3.0.42
  • cp_1, bvpage1
  • co_hasquestionsanswers, tq_3
  • loc_en_US, sid_DR-IO-IAC-R0-280N, prod, sort_[SortEntry(order=NUM_ANSWERS, direction=DESCENDING)]
  • clientName_omega
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 27ms
  • QUESTIONS, PRODUCT
en-US
en
Save Configuration