Skip to search Skip to main content Skip to navigation

Call us at 1-888-826-6342

We noticed you are from . Visit your local site for regional offers and live support.

DIN Rail AC Voltage/Current Conditioners w/ 4-wire AC Power

DIN Rail Mount AC Voltage/Current Signal Conditioners, 4-Wire AC Powered Design

$307.91

Item# DRA-ACT-4V-3-230

Volume discounts available
Volume Discount Schedule
Quantity Price each
1-4 $307.91
5-9 $292.51
10-24 $286.36
25-49 $274.04
50-99 $267.88
100+ $261.72

In stock

Lead Time (If not in stock): 7 weeks
DIN Rail Mount AC Voltage/Current Signal Conditioners, 4-Wire AC Powered Design DRA-ACT-4V-3-230 DRA-ACT-4V-3-230
  • DRA-ACT-4I Series ACCurrent Input
  • DRA-ACT-4V Series ACVoltage Input
  • ± 0.1% Accuracy
  • Isolated

DRA-ACT-4V-3-230 Model Options

View all models

Edit these specs to order a different model. Not all combinations are valid. Options compatible with previous selections will be in bold.

*Highlighted options are not compatible. Please select a different combination.

Input Ranges
Output Type
Supply Voltage
Other Features
Number of Inputs
Input Type
Number of Output
Response Time/Frequency
Form Factor
Accuracy Rating
Supply Voltage Type


The DRA-ACT-4I AND DRA-ACT-4V Series are isolated 4-wire ac current and ac voltage input DIN rail mount signal conditioners that convert the measured input into a proportional, linear and highly accurate 4-20 mA output current. The DRA-ACT-4I Series of ac current input models includes models for 0-1 Aac and 0-5 Aac inputs with a 4-20 mA output. The DRA-ACT-4V Series of ac voltage input models includes models for 0-150 Vac, 0-250 Vac and 0-400 Vac inputs again with a 4-20 mA output. Standard instrument power is 115 Vac, 50/60 Hz. Units can also be configured for optional 230 Vac, 50/60 Hz power. For complete safety, an internal transformer isolates the signal conditioner input from the output thus enabling these units to withstand large momentary inputs. Complete input to output isolation, high surge current capacity and high output signal-to-noise ratio make these signal conditioners highly immune to ground loop signals and RFI. Zero and span trimmers accessible from the front panel of these units facilitate fine tuning.
loading all models
loading all reviews
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 3ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
loading all QA
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 2ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
en-US
en
Save Configuration