Skip to search Skip to main content Skip to navigation

Call us at 1-888-826-6342

We noticed you are from . Visit your local site for regional offers and live support.

DIN Rail Bridge Input Conditioners for Load Cell or Strain Gage

DIN Rail Mount Bridge Input Signal Conditioners

$311.48

Item# DRC-4710

Volume discounts available
Volume Discount Schedule
Quantity Price each
1-4 $311.48
5-9 $295.91
10-24 $289.68
25-49 $277.22
50-99 $270.99
100+ $264.76

In stock

Lead Time (If not in stock): 38 weeks
DIN Rail Mount Bridge Input Signal Conditioners DRC-4710 DRC-4710
  • DIN Rail Mount
  • Bridge Input (Load Cell, Strain Gage) or Voltage Input
  • 0 to 10 Vdc (DRC-4710) or 4 to 20 mA (DRC-4720) Output
  • Economical

DRC-4710 Model Options

View all models

Edit these specs to order a different model. Not all combinations are valid. Options compatible with previous selections will be in bold.

*Highlighted options are not compatible. Please select a different combination.

Output Type
Input Type
Input Class
Input Ranges
Output Class
Supply Voltage Type
Isolation
Programability


Description

The DRC-4710 and DRC-4720 DIN rail mount signal conditioners are self-contained DC powered modules designed for bridge input (load cell, strain gage) or voltage input (not connected to a bridge, excitation supply not used). These signal conditioners contain a precision instrumentation amplifier, filtered output and a built-in 10V excitation supply capable of driving a 350 Ω bridge.

The 0 to 30 mV input range makes the DRC-4710 and DRC-4720 compatible with most strain gage based load cell or pressure transducer outputs. Two models are available, one with 0 to 10 Vdc output (DRC-4710), and the other with 4 to 20 mA output (DRC-4720). Connections are made via easily accessible screw terminal blocks. Zero and Span adjustment potentiometers are located externally as well for easy access.

Specifications
INPUT
Input Range:
0 to 10 mV, 0 to 20 mV, 0 to 30 mV (dip switch selectable)
Power: 18 to 26 Vdc (350 Ω Bridge)
Linearity:
±0.01%
Temperature Coefficient: 0.05%/°C
Input Offset Voltage: ±70 µV
Input Offset Voltage Temperature Coefficient: 0.7 µV/°C
Common Mode Voltage: 0 to 5V
Common Mode Rejection (DC): 100 dB
Input Noise: 0.3 µV pp typ (0.1 to 10 Hz)

OUTPUT
Output Range: DRC-4710:
0 to 10 Vdc
DRC-4720: 4 to 20 mA
Load Current (DRC-4710): 5 mA max
Compliance Voltage (DRC-4720): 5.5V max
Loop Resistance (DRC-4720): 250 Ω max
Frequency Response (2-Pole Filter): DC to 10 Hz
Total RMS Gain Temperature Coefficient: 0.007%/°C

BRIDGE EXCITATION SUPPLY
Fixed Output:
10V ±1.5%
Temperature Coefficient: 0.05%/°C
Load Current: 30 mA max

GENERAL Power: 18 to 26 Vdc
Power Consumption (One 350 Ω Bridge):
DRC-4710: 0.96 W (40 mA @ 24 Vdc)
DRC-4720: 1.32 W (55 mA @ 24 Vdc)
Operating Ambient: 0 to 55°C (32 to 131°F)
Storage Temperature: -40 to 80°C (-40 to 176°F)
Dimensions: 96 H x 27 W x 42 mm D (3.78 x 1.06 x 1.65")
Weight: 85 g (3 oz)
loading all models
loading all reviews
Rated 5 out of 5 by from Good conditioners - work well We have several instruments that came with Weidmuller conditioners, but they were not stable... drifted up and down over time. I replaced them with these Omega conditioners and we've had no further issues. Rock solid and work well. My only copmplaint would be that the terminal blocks are on the tiny side, and different front to back. I had to dig around to find a screwdriver small enough to fit the block.
Date published: 2016-10-20
Rated 4 out of 5 by from GOOD PRODUCT This product has been a outstanding part for us. Been using for 10 years.
Date published: 2022-03-22
Rated 1 out of 5 by from Wrong Item - Hard to Return This load cell amplifier was recommended for the 120 Ohm load cells. However, it can only drive 300 Ohm load cells. I'm working on returning it, but Omega is dragging their feet.
Date published: 2020-10-26
Rated 5 out of 5 by from Simple, easy to use Simple product, straightforward and easy to use. I was able to implement this product very quickly right out of the box. We consistently use them for taking load cell measurements and have never had any problems.
Date published: 2016-10-17
  • y_2024, m_5, d_19, h_6
  • bvseo_bulk, prod_bvrr, vn_bulk_3.0.42
  • cp_1, bvpage1
  • co_hasreviews, tv_0, tr_4
  • loc_en_US, sid_DRC-4710, prod, sort_[SortEntry(order=HELPFULNESS, direction=DESCENDING), SortEntry(order=POSITIVE_FEEDBACK, direction=DESCENDING), SortEntry(order=SUBMISSION_TIME, direction=DESCENDING)]
  • clientName_omega
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 5ms
  • REVIEWS, PRODUCT
loading all QA
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 19ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
35 mm (1.4") DIN rail, 2 m (6.6') length
$35.27
29 In Stock
35 mm (1.4") DIN rail, 1 m (3.3') length
$18.73
22 In Stock
en-US
en
Save Configuration