Skip to search Skip to main content Skip to navigation

Call us at 1-888-826-6342

We noticed you are from . Visit your local site for regional offers and live support.

DIN Rail Temperature, Voltage/Current Signal Conditioners

DIN Rail Mount Signal Conditioners

$350.28

Item# DRC-8940

Volume discounts available
Volume Discount Schedule
Quantity Price each
1-4 $350.28
5-9 $332.77
10-24 $325.76
25-49 $311.75
50-99 $304.74
100+ $297.74

In stock

Lead Time (If not in stock): 38 weeks
DIN Rail Mount Signal Conditioners DRC-8940 DRC-8940
  • Models Available for Thermocouples, RTD’s, DC Voltage and Current Inputs
  • Isolated and Linearized
  • 24 Vdc Power
  • 0 to 10 V or 4 to 20 mA Outputs

DRC-8940 Model Options

View all models

Edit these specs to order a different model. Not all combinations are valid. Options compatible with previous selections will be in bold.

*Highlighted options are not compatible. Please select a different combination.

Input Type
Input Class
Input Ranges
Output Type
Output Class
Supply Voltage Type
Isolation
Programability


The DRC-8900 Series DIN rail mount signal conditioners are ideal for a wide range of process monitoring applications. Models are available for a many different input types including thermocouples, RTDs, and process voltage or current. All models isolate and linearize. The thermocouple input models also have cold junction compensation. These signal conditioners have three way isolation … input to output, input to power and output to power. All models are powered by 24 Vdc and are housed in a plastic case with a built-in DIN rail mounting foot. Connections are made to easily accessible screw terminals.
loading all models
loading all reviews
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 2ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
loading all QA
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 16ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
Accessories
35 mm (1.4") DIN rail, 1 m (3.3') length
$18.73
22 In Stock
2m (6.5') section 35 mm DIN rail
$35.27
29 In Stock
en-US
en
Save Configuration